CA3-01
1SBN011010T1001
6975486357419
CA3-01 Auxiliary Contact Block
CA3-01 is a 1-pole front mounted auxiliary contact block equipped with screw terminals and can be fitted on AS(L)09…16 contactors and NS(L) contactor relays. CA3-01 is available with 1 N.C. instantaneous contacts for standard industrial environments.
10 piece
85389099
44.2 mm
9.5 mm
33.5 mm
0.011 kg
0
1
Auxiliary Circuit 690 V
Main Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
(500 V) NC 2
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(400 / 440 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.27 A / 60 W
(250 V) 0.27 A / 68 W
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
acc. to UL/CSA 600 V
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
3600 cycles per hour
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Rigid 1/2x 0.75 ... 2.5 mm²
Auxiliary Circuit 9 mm
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1 N·m
Screw Terminals
AS09
AS12
AS16
ASL09
ASL12
ASL16
VAS09
VAS12
VAS16
VASL09
VASL12
VASL16
NS
NSL
Auxiliary Contact Block
Auxiliary Circuit 9 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 10 piece
180 mm
10 mm
160 mm
0.11 kg
3471523095038
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3210518