CA3-01
CA3-01
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CA3-01

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
CA3-01
Product ID:
1SBN011010T1001
EAN:
6975486357419
Catalog Description:
CA3-01 Auxiliary Contact Block
Long Description:
CA3-01 is a 1-pole front mounted auxiliary contact block equipped with screw terminals and can be fitted on AS(L)09…16 contactors and NS(L) contactor relays. CA3-01 is available with 1 N.C. instantaneous contacts for standard industrial environments.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101020M9701
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
44.2 mm
Product Net Depth / Length:
9.5 mm
Product Net Height:
33.5 mm
Product Net Weight:
0.011 kg
Technical
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
1
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
Rated Operational Current AC-15 (Ie):
(500 V) NC 2

(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 140 A

for 1 s 100 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V

acc. to UL/CSA 600 V
Maximum Electrical Switching Frequency:
(AC-15) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 0.75 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 0.75 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 9 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Tightening Torque:
Auxiliary Circuit 1 N·m
Terminal Type:
Screw Terminals
Suitable For:
AS09

AS12

AS16

ASL09

ASL12

ASL16

VAS09

VAS12

VAS16

VASL09

VASL12

VASL16

NS

NSL
Product Name:
Auxiliary Contact Block
Technical UL/CSA
Tightening Torque UL/CSA:
Auxiliary Circuit 9 in·lb
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_CN_32922
CCC Certificate:
CCC_2007010305252103
CQC Certificate:
CQC2007010305252103
Declaration of Conformity - CCC:
2020980305001186
Declaration of Conformity - CE:
1SBD250017U1000
Declaration of Conformity - UKCA:
1SBD250052U1000
GOST Certificate:
GOST_POCCCNME77B07822.pdf
UL Certificate:
UL_220108-E312527A
UL Listing Card:
NOA_E312527.pdf
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
180 mm
Package Level 1 Depth / Length:
10 mm
Package Level 1 Height:
160 mm
Package Level 1 Gross Weight:
0.11 kg
Package Level 1 EAN:
3471523095038
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Sweden):
3210518
No downloads available
2D & 3D Data CA3-01
6.3.0.53655