CAT4-11U
1SBN010151R1311
3471523130081
CAT4-11U Auxiliary Contact / Coil Terminal Block
CAT4-11U is a 2-pole front mounted auxiliary contact block with A1 / A2 coil terminal connection on front face, equipped with screw terminals. CAT4-..U version offers terminal assortment matching the marking of 3-pole AF(C)09..16(Z)(B)-30-01 contactors. CAT4-11U is available with 1 N.O. and 1 N.C. instantaneous contacts for standard industrial environments.
1 piece
85389099
45 mm
31.6 mm
43 mm
0.04 kg
1
2P
IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 60947-5-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-5-1-14
Auxiliary Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
Control Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(400 / 440 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.27 A / 60 W
(250 V) 0.27 A / 68 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 690 V
acc. to UL/CSA 600 V
6 kV
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
3600 cycles per hour
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Rigid Solid 1/2x 1 ... 2.5 mm²
Rigid Stranded 1/2x 1 ... 2.5 mm²
Auxiliary Circuit 10 mm
Control Circuit 10 mm
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1.2 N·m
Control Circuit 1.2 N·m
Screw Terminals
AF09
AF09Z
AF12
AF12Z
AF16
AF16Z
AFC09
AFC12
AFC16
AF09B
AF09ZB
AF12B
AF12ZB
AF16B
AF16ZB
Auxiliary Contact and Coil Terminal Block
Rigid Solid 1/2x 18-14 AWG
Rigid Stranded 1/2x 18-14 AWG
Auxiliary Circuit 11 in·lb
Control Circuit 11 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
46 mm
box 192 piece
7.68 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706510
3211432