CAT4-11E
1SBN010151R1011
3471523130067
CAT4-11E Auxiliary Contact / Coil Terminal Block
CAT4-11E is a 2-pole front mounted auxiliary contact block with A1 / A2 coil terminal connection on front face, equipped with screw terminals. CAT4-..E version offers terminal assortment matching the marking of 3-pole AF(C)26(Z)(B)..65-30-00, AF(C)40..65-30-11, 4-pole AF(C)09(Z)(B)..52-40-00 or AF(C)09(Z)(B)..52-22-00 contactors. CAT4-11E is available with 1 N.O. and 1 N.C. instantaneous contacts for standard industrial environments.
No
Poland
18 day
Standard delivery time 18 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
Standard delivery time 0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
35 day
USSVCEXPU
ZATAD021EXPU
1 piece
85389099
45 mm
31.6 mm
43 mm
0.04 kg
1
2P
IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 60947-5-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-5-1-14
Auxiliary Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
Control Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(400 / 440 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.27 A / 60 W
(250 V) 0.27 A / 68 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 690 V
acc. to UL/CSA 600 V
6 kV
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
3600 cycles per hour
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Rigid Solid 1/2x 1 ... 2.5 mm²
Rigid Stranded 1/2x 1 ... 2.5 mm²
Auxiliary Circuit 10 mm
Control Circuit 10 mm
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1.2 N·m
Control Circuit 1.2 N·m
Screw Terminals
AF09
AF09Z
AF12
AF12Z
AF16
AF16Z
AF26
AF26Z
AF30
AF30Z
AF38
AF38Z
AF40
AF52
AF65
AFC09
AFC12
AFC16
AFC26
AFC30
AFC38
AFC40
AFC52
AFC65
AFC80
AFC96
AF09B
AF09ZB
AF12B
AF12ZB
AF16B
AF16ZB
AF26B
AF26ZB
AF30B
AF30ZB
AF38B
AF38ZB
AF40B
AF52B
AF65B
AF80B
AF96B
Auxiliary Contact and Coil Terminal Block
Rigid Solid 1/2x 18-14 AWG
Rigid Stranded 1/2x 18-14 AWG
Auxiliary Circuit 11 in·lb
Control Circuit 11 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
46 mm
box 192 piece
7.68 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706508
3211430