CA4-22N
CA4-22N
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CA4-22N

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
CA4-22N
Product ID:
1SBN010140R1222
EAN:
3471523130241
Catalog Description:
CA4-22N Auxiliary Contact Block
Long Description:
CA4-22N is a 4-pole front mounted auxiliary contact block equipped with screw terminals. CA4-..N version offers terminal assortment matching the marking of 4-pole NF(C)(Z)(B) contactor relays. CA4-22N is available with 2 N.O. and 2 N.C. instantaneous contacts for standard industrial environments.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CHABB001
Country or Territory of Origin:
France
Lead Time:
70 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHABB001EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101041M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
43 mm
Product Net Depth / Length:
39.5 mm
Product Net Height:
43 mm
Product Net Weight:
0.055 kg
Technical
Number of Auxiliary Contacts NO:
2
Number of Auxiliary Contacts NC:
2
Number of Poles:
4P
Standards:
IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 60947-5-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-5-1-14
Rated Operational Voltage:
Auxiliary Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 140 A

for 1 s 100 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-15) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m
Terminal Type:
Screw Terminals
Suitable For:
NF22E

NFZ22E

NF31E

NFZ31E

NF40E

NFZ40E

NFC22E

NFC31E

NFC40E

NFZB22E

NFB22E

NFZB31E

NFB31E

NFZB40E

NFB40E
Product Name:
Auxiliary Contact Block
Technical UL/CSA
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4897
9AKK108469A4898
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24900C0
CB Certificate:
CB_SE-112440
CCC Certificate:
CCC_2024010305648906
Declaration of Conformity - CCC:
2020980304001258
2020980304001259
Declaration of Conformity - CE:
1SBD250007U1000
Declaration of Conformity - UKCA:
1SBD250038U1000
DNV Certificate:
DNV_TAE00001BV-5
GOST Certificate:
GOST_POCCFR.ME77.B07174.pdf
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE084013XG
RMRS Certificate:
RMRS_1802703280
UL Certificate:
UL-US-L252354-131-82119002-7
UL-CA-L252354-331-82119002-6
UL Listing Card:
UL_E252354
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
46 mm
Package Level 1 Depth / Length:
46 mm
Package Level 1 Height:
46 mm
Package Level 1 Gross Weight:
0.055 kg
Package Level 1 EAN:
3471523130241
Package Level 2 Units:
box 192 piece
Package Level 2 Gross Weight:
10.56 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3706522
E-Number (Sweden):
3211421
No downloads available
2D & 3D Data CA4-22N
6.3.0.53655