CA4-22M
1SBN010140R1122
3471523130166
CA4-22M Auxiliary Contact Block
CA4-22M is a 4-pole front mounted auxiliary contact block equipped with screw terminals. CA4-..M version offers terminal assortment matching the marking of 3-pole AF(C)09..16(Z)(B)-30-10 contactors. CA4-22M is available with 2 N.O. and 2 N.C. instantaneous contacts for standard industrial environments.
Switzerland (CH)
98 day
No
Active
CHABB001EXPU
Product under warranty must be returned
1 piece
85389099
43 mm
39.5 mm
0.055 kg
2
4P
IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 60947-5-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-5-1-14
Auxiliary Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(400 / 440 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.27 A / 60 W
(250 V) 0.27 A / 68 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 690 V
acc. to UL/CSA 600 V
6 kV
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
3600 cycles per hour
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Rigid Solid 1/2x 1 ... 2.5 mm²
Rigid Stranded 1/2x 1 ... 2.5 mm²
Auxiliary Circuit 10 mm
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1.2 N·m
Screw Terminals
AF09
AF09Z
AF12
AF12Z
AF16
AF16Z
AFC09
AFC12
AFC16
AF09B
AF09ZB
AF12B
AF12ZB
AF16B
AF16ZB
Auxiliary Contact Block
Rigid Solid 1/2x 18-14 AWG
Rigid Stranded 1/2x 18-14 AWG
Auxiliary Circuit 11 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
46 mm
box 192 piece
10.56 kg
4608 piece
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706515
3211420