CA4-31E
1SBN010140R1031
3471523130135
CA4-31E Auxiliary Contact Block
CA4-31E is a 4-pole front mounted auxiliary contact block equipped with screw terminals. CA4-..E version offers terminal assortment matching the marking of 3-pole AF26(Z)(B)..96-30-00, AF40..96-30-11, AFC26..38-30-00, 4-pole AF09(Z)(B)..80-40-00 / AFC09..38-40-00 or AF09(Z)(B)..80-22-00 / AFC09..38-22-00 contactors. CA4-31E is available with 3 N.O. and 1 N.C. instantaneous contacts for standard industrial environments.
1 piece
85389099
43 mm
39.5 mm
0.055 kg
3
1
4P
IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 60947-5-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-5-1-14
Auxiliary Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(400 / 440 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.27 A / 60 W
(250 V) 0.27 A / 68 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 690 V
acc. to UL/CSA 600 V
6 kV
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
3600 cycles per hour
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Rigid Solid 1/2x 1 ... 2.5 mm²
Rigid Stranded 1/2x 1 ... 2.5 mm²
Auxiliary Circuit 10 mm
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1.2 N·m
Screw Terminals
AF09
AF09Z
AF16
AF16Z
AF26
AF26Z
AF30
AF30Z
AF38
AF38Z
AF40
AF52
AF65
AF80
AF96
AFC09
AFC16
AFC26
AFC30
AFC38
AF09B
AF09ZB
AF16B
AF16ZB
AF26B
AF26ZB
AF30B
AF30ZB
AF38B
AF38ZB
AF40B
AF52B
AF65B
AF80B
AF96B
Auxiliary Contact Block
Rigid Solid 1/2x 18-14 AWG
Rigid Stranded 1/2x 18-14 AWG
Auxiliary Circuit 11 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
46 mm
box 192 piece
10.56 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706512
3211423