CAL4-11
1SBN010120R1011
3471523130043
CAL4-11 Auxiliary Contact Block
CAL4-11 is a 2-pole side mounted auxiliary contact block equipped with screw terminals and can be fitted on AF(C)09(Z)(B)...96 contactors and NF(C)(Z)(B) contactor relays. CAL4 auxiliary contact block can be clipped onto the right- and/or left-hand side of the contactors or the contactor relays and bears the corresponding function marking. CAL4-11 is available with 1 N.O. and 1 N.C. instantaneous contacts for standard industrial environments.
France
76 day
No
Active
CHABB001EXPU
Product under warranty must be returned
China
28 day
Inactive
1 piece
85389099
12 mm
60 mm
69.4 mm
0.04 kg
1
2P
IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 60947-5-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-5-1-14
Auxiliary Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(400 / 440 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.27 A / 60 W
(250 V) 0.27 A / 68 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 690 V
acc. to UL/CSA 600 V
6 kV
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
3600 cycles per hour
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Rigid Solid 1/2x 1 ... 2.5 mm²
Rigid Stranded 1/2x 1 ... 2.5 mm²
Auxiliary Circuit 10 mm
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1.2 N·m
Screw Terminals
AF09
AF09Z
AF12
AF12Z
AF16
AF16Z
AF26
AF26Z
AF30
AF30Z
AF38
AF38Z
AF40
AF52
AF65
AF80
AF96
AFC09
AFC12
AFC16
AFC26
AFC30
AFC38
AFC40
AFC52
AFC65
AFC80
AFC96
AFS09
AFS12
AFS16
AFS26
AFS30
AFS38
AFS40
AFS52
AFS65
AFS80
AFS96
AF09B
AF09ZB
AF12B
AF12ZB
AF16B
AF16ZB
AF26B
AF26ZB
AF30B
AF30ZB
AF38B
AF38ZB
AF40B
AF52B
AF65B
AF80B
AF96B
NF22E
NFZ22E
NF31E
NFZ31E
NF40E
NFZ40E
NF44E
NFZ44E
NF53E
NFZ53E
NF62E
NFZ62E
NF71E
NFZ71E
NF80E
NFZ80E
NF33/11
NF51/11
NFC22E
NFC31E
NFC40E
NFC44E
NFC53E
NFC62E
NFC71E
NFC80E
NFC33/11
NFC51/11
NFZB22E
NFB22E
NFZB31E
NFB31E
NFZB40E
NFB40E
NFZB44E
NFB44E
NFZB62E
NFB62E
NFZB80E
NFB80E
Auxiliary Contact Block
Rigid Solid 1/2x 18-14 AWG
Rigid Stranded 1/2x 18-14 AWG
Auxiliary Circuit 11 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
125 mm
20 mm
box 300 piece
12 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706506
3211435