CA4-01
1SBN010110R1001
3471523130029
CA4-01 Auxiliary Contact Block
CA4-01 is a 1-pole front mounted auxiliary contact block equipped with screw terminals and can be fitted on AF(C)09(Z)(B)...96 contactors and NF(C)(Z)(B) contactor relays. CA4-01 is available with 1 N.C. instantaneous contacts for standard industrial environments.
Czech Republic
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
Finland
999 day
Replaced
BRAPR001EXPU
4001
CHNOR001EXPU
CHSEC006EXPU
CLABB001EXPU
CNIAB001EXPU
China
28 day
Inactive
COABB001EXPU
21 day
CZABB006EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
AF09-AF38 NC
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
1 piece
85389099
9.9 mm
39.5 mm
43 mm
0.014 kg
0
1
1P
IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 60947-5-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-5-1-14
Auxiliary Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(400 / 440 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.27 A / 60 W
(250 V) 0.27 A / 68 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 690 V
acc. to UL/CSA 600 V
6 kV
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
3600 cycles per hour
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Rigid Solid 1/2x 1 ... 2.5 mm²
Rigid Stranded 1/2x 1 ... 2.5 mm²
Auxiliary Circuit 10 mm
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1.2 N·m
Screw Terminals
AF09
AF09Z
AF12
AF12Z
AF16
AF16Z
AF26
AF26Z
AF30
AF30Z
AF38
AF38Z
AF40
AF52
AF65
AF80
AF96
AFC09
AFC12
AFC16
AFC26
AFC30
AFC38
AFC40
AFC52
AFC65
AFC80
AFC96
AF09B
AF09ZB
AF12B
AF12ZB
AF16B
AF16ZB
AF26B
AF26ZB
AF30B
AF30ZB
AF38B
AF38ZB
AF40B
AF52B
AF65B
AF80B
AF96B
NF22E
NFZ22E
NF31E
NFZ31E
NF40E
NFZ40E
NFC22E
NFC31E
NFC40E
NFZB22E
NFB22E
NFZB31E
NFB31E
NFZB40E
NFB40E
Auxiliary Contact Block
Rigid Solid 1/2x 18-14 AWG
Rigid Stranded 1/2x 18-14 AWG
Auxiliary Circuit 11 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
100 mm
10 mm
box 720 piece
10.08 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706502
3211410