CAL4-11 is a 2-pole side mounted auxiliary contact block equipped with screw terminals and can be fitted on A9 ... 75 contactors and N contactor relays. CAL5 auxiliary contact block can be clipped onto the right- and/or left-hand side of the contactors or the contactor relays and bears the corresponding function marking. CAL5-11 is available with 1 N.O. and 1 N.C. instantaneous contacts for standard industrial environments.