CA5-10
1SBN010010R1010
CA 5-10
3471522121004
CA5-10 Auxiliary Contact Block
CA5-10 is a 1-pole front mounted auxiliary contact block equipped with screw terminals and can be fitted on A serie contactors and N serie contactor relays. CA5-10 is available with 1 N.O. instantaneous contacts for standard industrial environments.
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
France
76 day
CHABB001EXPU
CHSEC006EXPU
14 day
Inactive
INABB003EXPU
28 day
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
China
SGIND002EXPU
10 piece
85389099
11 mm
32.5 mm
47 mm
0.012 kg
1
0
1P
Auxiliary Circuit 690 V
Auxiliary Circuit 50 / 60 Hz
(500 V) 2 A
(690 V) 2 A
(24 / 127 V) 6 A
(220 / 240 V) 4 A
(380 / 400 V) 3 A
(24 V) 6 A / 144 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(125 V) 0.55 A / 69 W
(220 V) 0.30 A / 66 W
(250 V) 0.3 / 75 W
Auxiliary Circuit - gG Type Fuses 10 A
for 0.1 s 140 A
for 1 s 100 A
acc. to IEC 60947-5-1 690 V
acc. to UL/CSA 600 V
1200 cycles per hour
10 million
3 million
3600 cycles per hour
A9 ... A75 17 / 5 VLT4K
A95 ... A110 24 / 50 VLT4K
at Rated Operating Conditions per Pole 0.1 W
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Screw Terminals
AF45
AF50
AF63
AF75
AF95B
GAF75
A9
A12
A16
A26
A30
A40
A45
A50
A63
A75
A95
A110
AL9
AL9Z
AL12
AL12Z
AL16
AL16Z
AL26
AL30
AL40
AE45
AE50
AE63
AE75
TAL9
TAL12
TAL16
TAL26
TAL30
TAL40
TAE45
TAE50
TAE75
GA75
GAE75
UA16
UA26
UA30
UA50
UA63
UA75
UA95
UA110
UA16RA
UA26RA
UA30RA
UA50RA
UA63RA
UA75RA
UA95RA
UA110RA
UAF75RA
UAF95RA
UAF110RA
N22E
N31E
N40E
NL22E
NLZ22E
NL31E
NLZ31E
NL40E
NLZ40E
TNL22E
TNL31E
TNL40E
Auxiliary Contact Block
100
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 10 piece
65 mm
129.5 mm
9.5 mm
0.143 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3709186