CA5-10
CA5-10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CA5-10

1SBN010010R1010
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  1. Parts & Services
  2. Robotics
  3. Controllers
  4. IRC5
  5. IRC5 Single
  1. Parts & Services
  2. Robotics
  3. Service
  4. Spares and Consumables
- Show Less..
No label translation
General Information
Extended Product Type:
CA5-10
Product ID:
1SBN010010R1010
ABB Type Designation:
CA 5-10
EAN:
3471522121004
Catalog Description:
CA5-10 Auxiliary Contact Block
Long Description:
CA5-10 is a 1-pole front mounted auxiliary contact block equipped with screw terminals and can be fitted on A serie contactors and N serie contactor relays. CA5-10 is available with 1 N.O. instantaneous contacts for standard industrial environments.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHABB001
Country or Territory of Origin:
France
Lead Time:
76 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHABB001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - DEAPR
Country or Territory of Origin:
France
Lead Time:
14 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Supplier Information - DEAPR858
Country or Territory of Origin:
France
Lead Time:
14 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - SELOGR
Country or Territory of Origin:
France
Lead Time:
28 day
Product Availability Class:
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
Supplier Information - SEROP
Country or Territory of Origin:
China
Supplier Information - SGIND002
Configuration Only:
No
Country or Territory of Origin:
France
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGIND002EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101012M5501
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
11 mm
Product Net Depth / Length:
32.5 mm
Product Net Height:
47 mm
Product Net Weight:
0.012 kg
Technical
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
0
Number of Poles:
1P
Rated Operational Voltage:
Auxiliary Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(380 / 400 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.30 A / 66 W

(250 V) 0.3 / 75 W
Short-Circuit Protective Devices:
Auxiliary Circuit - gG Type Fuses 10 A
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 140 A

for 1 s 100 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Maximum Electrical Switching Frequency:
1200 cycles per hour
Mechanical Durability:
10 million

3 million
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Minimum Switching Capacity:
A9 ... A75 17 / 5 VLT4K

A95 ... A110 24 / 50 VLT4K
Power Loss:
at Rated Operating Conditions per Pole 0.1 W
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Terminal Type:
Screw Terminals
Suitable For:
AF45

AF50

AF63

AF75

AF95B

GAF75

A9

A12

A16

A26

A30

A40

A45

A50

A63

A75

A95

A110

AL9

AL9Z

AL12

AL12Z

AL16

AL16Z

AL26

AL30

AL40

AE45

AE50

AE63

AE75

TAL9

TAL12

TAL16

TAL26

TAL30

TAL40

TAE45

TAE50

TAE75

GA75

GAE75

UA16

UA26

UA30

UA50

UA63

UA75

UA95

UA110

UA16RA

UA26RA

UA30RA

UA50RA

UA63RA

UA75RA

UA95RA

UA110RA

UAF75RA

UAF95RA

UAF110RA

N22E

N31E

N40E

NL22E

NLZ22E

NL31E

NLZ31E

NL40E

NLZ40E

TNL22E

TNL31E

TNL40E
Product Name:
Auxiliary Contact Block
Remarks:
100
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_SE_30112
CCC Certificate:
CCC_2013010304604041
CCC_2004010305133985
CQC Certificate:
CQC2013010304604041
CQC2004010305133985
CSA Certificate:
CSA_1033838
Declaration of Conformity - CCC:
2020980304001626
2020980305001185
Declaration of Conformity - CE:
1SBD250809U1000
Declaration of Conformity - UKCA:
1SBD250826U1000
DNV GL Certificate:
DNV_GL_TAE00001UT
EAC Certificate:
EAC_RU C-FR ME77 B03391
GOST Certificate:
GOST_POCCFRME77B07175
RINA Certificate:
RINA_ELE172319XG001
UL Certificate:
UL_071301E48139
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
65 mm
Package Level 1 Depth / Length:
129.5 mm
Package Level 1 Height:
9.5 mm
Package Level 1 Gross Weight:
0.143 kg
Package Level 1 EAN:
3471522121004
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3709186
Product specific part data
No downloads available
2D & 3D Data CA5-10
6.3.0.53655