AF80-40-00-13
AF80-40-00-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF80-40-00-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF80
- Show Less..
No label translation
General Information
Extended Product Type:
AF80-40-00-13
Product ID:
1SBL397201R1300
EAN:
3471523133730
Catalog Description:
AF80-40-00-13 100-250V50/60HZ-DC Contactor
Long Description:
The AF80-40-00-13 is a 4 pole - 1000 V IEC or 600 UL contactor with screw terminals, controlling motors up to 37 kW / 400 V AC (AC-3) and switching power circuits up to 125 A (AC-1) or 105 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175975_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101047M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
90 mm
Product Net Depth / Length:
116 mm
Product Net Height:
125.5 mm
Product Net Weight:
1.44 kg
Technical
Number of Main Contacts NO:
4
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
4P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 125 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 125 A

(690 V) 60 °C 105 A

(690 V) 70 °C 90 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 80 A

(440 V) 60 °C 80 A

(500 V) 60 °C 65 A

(690 V) 60 °C 49 A

(1000 V) 60 °C 25 A

(380 / 400 V) 60 °C 80 A

(220 / 230 / 240 V) 60 °C 80 A
Rated Operational Power AC-3 (Pe):
(415 V) 45 kW

(440 V) 45 kW

(500 V) 45 kW

(690 V) 45 kW

(1000 V) 35 kW

(380 / 400 V) 37 kW

(220 / 230 / 240 V) 22 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 780 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 140 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 300 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1200 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 450 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1150 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 750 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 1000 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 4 V·A

Average Holding Value 50 Hz 4 V·A

Average Holding Value 60 Hz 4 V·A

Average Holding Value DC 2 W

Average Holding Value, from Warm State 2 W
Power Loss:
at Rated Operating Conditions AC-1 per Pole 8 W

at Rated Operating Conditions AC-3 per Pole 3.2 W
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 or 2 x M6 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 6 ... 50 mm²

Flexible with Insulated Ferrule 1/2x 6 ... 50 mm²

Rigid Stranded 1x 6 ... 70 mm²

Rigid Stranded 2x 6 ... 50 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 10 mm

Main Circuit 17 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Recommended Screw Driver:
Pozidriv PZ
Tightening Torque:
Control Circuit 1.2 N·m

Main Circuit 6 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 105 A
Connecting Capacity Main Circuit UL/CSA:
Rigid Stranded 1/2x 6-1 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Control Circuit 11 in·lb

Main Circuit 53 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 7-1/2 A

(200 ... 208 V AC) Three Phase 25 A

(220 ... 240 V AC) Three Phase 30 A

(240 V AC) Single Phase 15 A

(440 ... 480 V AC) Three Phase 60 A

(550 ... 600 V AC) Three Phase 75 A
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Vibrations:
3g Closed Position & 2g Open Position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
2b091a0d-decf-4ad7-a73f-b0293dc60388 France
Simplified SCIP:
8417282e-6c21-4c2c-96cd-e3dcbad528cb France

f2babb07-8653-4166-816f-d1e501f87e41 Germany

1d1bc94f-e6c2-4b68-8982-2d60f2eebaba Sweden

53aa3e8e-d7c2-4a62-9d11-09c78d1d1a03 Poland

7230619f-dcd1-4989-88ee-6b9f5340e73a Germany

2c15b055-ec43-4341-906f-970bf1f82b0d Hungary

2165d294-c079-4987-8d57-ae68465659d7 Belgium

81c26c7c-95f2-4aa0-a511-d3cf43183e8f Sweden

e106a14b-d6e3-4e40-9899-cdb431f19829 Norway

6ca7de89-07ae-41ff-95ef-2271888d89f1 Croatia

00bfcc82-9a4a-4f99-aed5-ca1f51652605 Italy

9636f2c2-2834-45cc-9711-eb1425f5db86 Germany

778e1bf7-8b5a-4231-994b-b21b68ccad13 Netherlands

0aa0701f-a055-4bd6-957c-a873410eff3b Greece

aeb7c507-dd8c-4841-9783-e061e607a50a Spain

0f066d6a-7326-4375-aceb-d18e1c9c858f Finland

96ec53b1-6fea-4844-9e02-927ef2d35e65 Portugal

39f984af-2367-479f-8a08-62ec4098c6d0 Germany

f6e4194a-66bb-4054-a721-601c19192ef3 Denmark

4562d14c-6c14-4119-96c0-3751c8015259 Germany

8d36eb43-a090-4eba-938c-02e7decad674 Czech Republic

a1b851cc-bbe7-4fc8-9c7e-3d37821a3304 Poland

50853bbe-847c-449d-99b5-5c38d50d12e1 Estonia

f6186443-61dd-4415-95b1-671f480a3c38 Belgium

51902d18-bb30-4b88-89cd-65ea2c4251aa Hungary

42b4aec1-b92e-4666-ab62-8af690852234 Bulgaria

0c529547-5e28-4a14-be43-2432d9121285 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101081M6801
Environmental Product Declaration - EPD:
1SBD250584E2000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  91.9 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4890
9AKK108469A4892
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H36994B2
CB Certificate:
CB_SE-116522
CCC Certificate:
CCC_2024010304656667
Declaration of Conformity - CCC:
2020980304001255
Declaration of Conformity - CE:
1SBD250001U1000
Declaration of Conformity - UKCA:
1SBD250032U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15013C
LR Certificate:
LRS_LR23403517TA-02
RMRS Certificate:
RMRS_1400682124
UL Certificate:
UL-US-L312527-1142-02114102-12
UL-CA-L312527-4142-02114102-12
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Height:
103 mm
Package Level 1 Gross Weight:
1.57 kg
Package Level 1 EAN:
3471523133730
Package Level 2 Units:
box 8 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
300 mm
Package Level 2 Gross Weight:
12.56 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3707460
E-Number (Sweden):
3210315
Accessories
No downloads available
EPLAN DATA AF80-40-00-13
2D & 3D Data AF80-40-00-13
6.3.0.53655