AF80-30-11-11
AF80-30-11-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF80-30-11-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF80
- Show Less..
No label translation
General Information
Extended Product Type:
AF80-30-11-11
Product ID:
1SBL397001R1111
EAN:
3471523133013
Catalog Description:
AF80-30-11-11 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF80-30-11-11 is a 3 pole - 1000 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 37 kW / 400 V AC (AC-3) or 60 hp / 480 V UL and switching power circuits up to 125 A (AC-1) or 105 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175975_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101036M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
82 mm
Product Net Depth / Length:
116 mm
Product Net Height:
125.5 mm
Product Net Weight:
1.26 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 1000 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 130 A

acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 125 A

(690 V) 60 °C 100 A

(690 V) 70 °C 85 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 80 A

(440 V) 60 °C 80 A

(500 V) 60 °C 65 A

(690 V) 60 °C 49 A

(1000 V) 60 °C 25 A

(380 / 400 V) 60 °C 80 A

(220 / 230 / 240 V) 60 °C 80 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 80 A

(440 V) 60 °C 80 A

(500 V) 60 °C 65 A

(690 V) 60 °C 49 A

(380 / 400 V) 60 °C 80 A

(220 / 230 / 240 V) 60 °C 80 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-1 (Ie):
(110 V) 2 Poles in Series, 40 °C 125 A

(110 V) 2 Poles in Series, 60 °C 100 A

(110 V) 2 Poles in Series, 70 °C 85 A

(110 V) 3 Poles in Series, 40 °C 125 A

(110 V) 3 Poles in Series, 60 °C 100 A

(110 V) 3 Poles in Series, 70 °C 85 A

(220 V) 3 Poles in Series, 40 °C 125 A

(220 V) 3 Poles in Series, 60 °C 100 A

(220 V) 3 Poles in Series, 70 °C 85 A

(72 V) 1-Pole, 40 °C 125 A

(72 V) 1-Pole, 60 °C 100 A

(72 V) 1-Pole, 70 °C 85 A

(72 V) 2 Poles in Series, 40 °C 125 A

(72 V) 2 Poles in Series, 60 °C 100 A

(72 V) 2 Poles in Series, 70 °C 85 A

(72 V) 3 Poles in Series, 40 °C 125 A

(72 V) 3 Poles in Series, 60 °C 100 A

(72 V) 3 Poles in Series, 70 °C 85 A
Rated Operational Current DC-3 (Ie):
(110 V) 2 Poles in Series, 40 °C 125 A

(110 V) 2 Poles in Series, 60 °C 100 A

(110 V) 2 Poles in Series, 70 °C 85 A

(110 V) 3 Poles in Series, 40 °C 125 A

(110 V) 3 Poles in Series, 60 °C 100 A

(110 V) 3 Poles in Series, 70 °C 85 A

(220 V) 3 Poles in Series, 40 °C 125 A

(220 V) 3 Poles in Series, 60 °C 100 A

(220 V) 3 Poles in Series, 70 °C 85 A

(72 V) 1-Pole, 40 °C 125 A

(72 V) 1-Pole, 60 °C 100 A

(72 V) 1-Pole, 70 °C 85 A

(72 V) 2 Poles in Series, 40 °C 125 A

(72 V) 2 Poles in Series, 60 °C 100 A

(72 V) 2 Poles in Series, 70 °C 85 A

(72 V) 3 Poles in Series, 40 °C 125 A

(72 V) 3 Poles in Series, 60 °C 100 A

(72 V) 3 Poles in Series, 70 °C 85 A
Rated Operational Current DC-5 (Ie):
(110 V) 2 Poles in Series, 40 °C 125 A

(110 V) 2 Poles in Series, 60 °C 100 A

(110 V) 2 Poles in Series, 70 °C 85 A

(110 V) 3 Poles in Series, 40 °C 125 A

(110 V) 3 Poles in Series, 60 °C 100 A

(110 V) 3 Poles in Series, 70 °C 85 A

(220 V) 3 Poles in Series, 40 °C 125 A

(220 V) 3 Poles in Series, 60 °C 100 A

(220 V) 3 Poles in Series, 70 °C 85 A

(72 V) 1-Pole, 40 °C 125 A

(72 V) 1-Pole, 60 °C 100 A

(72 V) 1-Pole, 70 °C 85 A

(72 V) 2 Poles in Series, 40 °C 125 A

(72 V) 2 Poles in Series, 60 °C 100 A

(72 V) 2 Poles in Series, 70 °C 85 A

(72 V) 3 Poles in Series, 40 °C 125 A

(72 V) 3 Poles in Series, 60 °C 100 A

(72 V) 3 Poles in Series, 70 °C 85 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Operational Power AC-3 (Pe):
(400 V) 37 kW

(415 V) 45 kW

(440 V) 45 kW

(500 V) 45 kW

(690 V) 45 kW

(1000 V) 35 kW

(380 / 400 V) 37 kW

(220 / 230 / 240 V) 22 kW
Rated Operational Power AC-3e (Pe):
(415 V) 45 kW

(440 V) 45 kW

(500 V) 45 kW

(690 V) 45 kW

(380 / 400 V) 37 kW

(220 / 230 / 240 V) 22 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 780 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 140 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 300 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1200 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 450 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1150 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 750 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 1000 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 4 V·A

Average Holding Value 50 Hz 4 V·A

Average Holding Value 60 Hz 4 V·A

Average Holding Value DC 2 W

Average Holding Value, from Warm State 2 W
Power Loss:
at 6 A per Pole 0.1 W

at Rated Operating Conditions AC-1 per Pole 7.6 W

at Rated Operating Conditions AC-3 per Pole 3 W
Operate Time:
Between Coil De-energization and NC Contact Closing 19 ... 105 ms

Between Coil De-energization and NO Contact Opening 17 ... 100 ms

Between Coil Energization and NC Contact Opening 38 ... 95 ms

Between Coil Energization and NO Contact Closing 42 ... 100 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 or 2 x M6 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 6 ... 50 mm²

Flexible with Insulated Ferrule 1/2x 6 ... 50 mm²

Rigid Stranded 1x 6 ... 70 mm²

Rigid Stranded 2x 6 ... 50 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm

Main Circuit 17 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Recommended Screw Driver:
Pozidriv PZ
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m

Main Circuit 6 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
NEMA Size:
3
Continuous Current Rating NEMA:
90 A
Horsepower Rating NEMA:
(200 V AC) Three Phase 25 Hp

(230 V AC) Three Phase 30 Hp

(460 V AC) Three Phase 50 Hp

(575 V AC) Three Phase 50 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 105 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 7-1/2 hp

(200 ... 208 V AC) Three Phase 25 hp

(220 ... 240 V AC) Three Phase 30 hp

(240 V AC) Single Phase 15 hp

(440 ... 480 V AC) Three Phase 60 hp

(550 ... 600 V AC) Three Phase 75 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Stranded 1/2x 6-1 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb

Main Circuit 53 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 80 A

(200 ... 208 V AC) Three Phase 78.2 A

(220 ... 240 V AC) Three Phase 80 A

(240 V AC) Single Phase 68 A

(440 ... 480 V AC) Three Phase 77 A

(550 ... 600 V AC) Three Phase 77 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -40 ... 70 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: A 25 g

Closed, Shock Direction: B1 25 g

Closed, Shock Direction: B2 15 g

Closed, Shock Direction: C1 25 g

Closed, Shock Direction: C2 25 g

Open, Shock Direction: B1 5 g
Resistance to Vibrations:
3g Closed Position & 3g Open Position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101081M6801
Environmental Product Declaration - EPD:
1SBD250584E2000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  91.9 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4890
9AKK108469A4892
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H36994B2
CB Certificate:
CB_SE-116522
CCC Certificate:
CCC_2024010304656667
Declaration of Conformity - CCC:
2020980304001255
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15011C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE084013XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-L312527-1141-10303102-19
UL-CA-L312527-4141-10303102-19
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Height:
103 mm
Package Level 1 Gross Weight:
1.38 kg
Package Level 1 EAN:
3471523133013
Package Level 2 Units:
box 8 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
300 mm
Package Level 2 Gross Weight:
11.04 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3707125
No downloads available
EPLAN Data AF80-30-11-11
2D & 3D Data AF80-30-11-11
6.3.0.53655