AF65-30-11-13
AF65-30-11-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF65-30-11-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF65
- Show Less..
No label translation
General Information
Extended Product Type:
AF65-30-11-13
Product ID:
1SBL387001R1311
EAN:
3471523132733
Catalog Description:
AF65-30-11-13 100-250V50/60HZ-DC Contactor
Long Description:
The AF65-30-11-13 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 30 kW / 400 V AC (AC-3) or 50 hp / 480 V UL and switching power circuits up to 105 A (AC-1) or 90 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - USINY
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175974_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101036M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
67 mm
Product Net Depth / Length:
111 mm
Product Net Height:
125.5 mm
Product Net Weight:
0.99 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 105 A

acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 105 A

(690 V) 60 °C 90 A

(690 V) 70 °C 80 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 65 A

(440 V) 60 °C 65 A

(500 V) 60 °C 55 A

(690 V) 60 °C 39 A

(380 / 400 V) 60 °C 65 A

(220 / 230 / 240 V) 60 °C 65 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 65 A

(440 V) 60 °C 65 A

(500 V) 60 °C 55 A

(690 V) 60 °C 39 A

(380 / 400 V) 60 °C 65 A

(220 / 230 / 240 V) 60 °C 65 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-1 (Ie):
(110 V) 2 Poles in Series, 40 °C 105 A

(110 V) 2 Poles in Series, 60 °C 90 A

(110 V) 2 Poles in Series, 70 °C 80 A

(110 V) 3 Poles in Series, 40 °C 105 A

(110 V) 3 Poles in Series, 60 °C 90 A

(110 V) 3 Poles in Series, 70 °C 80 A

(220 V) 3 Poles in Series, 40 °C 105 A

(220 V) 3 Poles in Series, 60 °C 90 A

(220 V) 3 Poles in Series, 70 °C 80 A

(72 V) 1-Pole, 40 °C 105 A

(72 V) 1-Pole, 60 °C 90 A

(72 V) 1-Pole, 70 °C 80 A

(72 V) 2 Poles in Series, 40 °C 105 A

(72 V) 2 Poles in Series, 60 °C 90 A

(72 V) 2 Poles in Series, 70 °C 80 A

(72 V) 3 Poles in Series, 40 °C 105 A

(72 V) 3 Poles in Series, 60 °C 90 A

(72 V) 3 Poles in Series, 70 °C 80 A
Rated Operational Current DC-3 (Ie):
(110 V) 2 Poles in Series, 40 °C 105 A

(110 V) 2 Poles in Series, 60 °C 90 A

(110 V) 2 Poles in Series, 70 °C 80 A

(110 V) 3 Poles in Series, 40 °C 105 A

(110 V) 3 Poles in Series, 60 °C 90 A

(110 V) 3 Poles in Series, 70 °C 80 A

(220 V) 3 Poles in Series, 40 °C 105 A

(220 V) 3 Poles in Series, 60 °C 90 A

(220 V) 3 Poles in Series, 70 °C 80 A

(72 V) 1-Pole, 40 °C 105 A

(72 V) 1-Pole, 60 °C 90 A

(72 V) 1-Pole, 70 °C 80 A

(72 V) 2 Poles in Series, 40 °C 105 A

(72 V) 2 Poles in Series, 60 °C 90 A

(72 V) 2 Poles in Series, 70 °C 80 A

(72 V) 3 Poles in Series, 40 °C 105 A

(72 V) 3 Poles in Series, 60 °C 90 A

(72 V) 3 Poles in Series, 70 °C 80 A
Rated Operational Current DC-5 (Ie):
(110 V) 2 Poles in Series, 40 °C 105 A

(110 V) 2 Poles in Series, 60 °C 90 A

(110 V) 2 Poles in Series, 70 °C 80 A

(110 V) 3 Poles in Series, 40 °C 105 A

(110 V) 3 Poles in Series, 60 °C 90 A

(110 V) 3 Poles in Series, 70 °C 80 A

(220 V) 3 Poles in Series, 40 °C 105 A

(220 V) 3 Poles in Series, 60 °C 90 A

(220 V) 3 Poles in Series, 70 °C 80 A

(72 V) 1-Pole, 40 °C 105 A

(72 V) 1-Pole, 60 °C 90 A

(72 V) 1-Pole, 70 °C 80 A

(72 V) 2 Poles in Series, 40 °C 105 A

(72 V) 2 Poles in Series, 60 °C 90 A

(72 V) 2 Poles in Series, 70 °C 80 A

(72 V) 3 Poles in Series, 40 °C 105 A

(72 V) 3 Poles in Series, 60 °C 90 A

(72 V) 3 Poles in Series, 70 °C 80 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Operational Power AC-3 (Pe):
(400 V) 30 kW

(415 V) 37 kW

(440 V) 37 kW

(500 V) 37 kW

(690 V) 37 kW

(380 / 400 V) 30 kW

(220 / 230 / 240 V) 18.5 kW
Rated Operational Power AC-3e (Pe):
(415 V) 37 kW

(440 V) 37 kW

(500 V) 37 kW

(690 V) 37 kW

(380 / 400 V) 30 kW

(220 / 230 / 240 V) 18.5 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 600 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 350 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 950 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 600 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 4 V·A

Average Holding Value 50 Hz 4 V·A

Average Holding Value 60 Hz 4 V·A

Average Holding Value DC 2 W

Average Holding Value, from Warm State 2 W
Power Loss:
at 6 A per Pole 0.1 W

at Rated Operating Conditions AC-1 per Pole 7 W

at Rated Operating Conditions AC-3 per Pole 2.7 W
Operate Time:
Between Coil De-energization and NC Contact Closing 19 ... 105 ms

Between Coil De-energization and NO Contact Opening 17 ... 100 ms

Between Coil Energization and NC Contact Opening 38 ... 95 ms

Between Coil Energization and NO Contact Closing 42 ... 100 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 or 2 x M6 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 4 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 4 ... 35 mm²

Rigid Stranded 1/2x 6 ... 35 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm

Main Circuit 16 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Recommended Screw Driver:
Pozidriv PZ
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m

Main Circuit 4 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 90 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 5 hp

(200 ... 208 V AC) Three Phase 20 hp

(220 ... 240 V AC) Three Phase 25 hp

(240 V AC) Single Phase 15 hp

(440 ... 480 V AC) Three Phase 50 hp

(550 ... 600 V AC) Three Phase 60 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Stranded 1/2x 10-2 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb

Main Circuit 35 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 56 A

(200 ... 208 V AC) Three Phase 62.1 A

(220 ... 240 V AC) Three Phase 68 A

(240 V AC) Single Phase 68 A

(440 ... 480 V AC) Three Phase 65 A

(550 ... 600 V AC) Three Phase 62 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -40 ... 70 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: A 25 g

Closed, Shock Direction: B1 25 g

Closed, Shock Direction: B2 15 g

Closed, Shock Direction: C1 25 g

Closed, Shock Direction: C2 25 g

Open, Shock Direction: B1 5 g
Resistance to Vibrations:
3g Closed Position & 3g Open Position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
914195be-edbe-4da9-a540-aaf8479170b1 France
Simplified SCIP:
2bc2b73f-ee56-4c7c-adcf-ee80a8c2e217 Norway

7eee294c-c2ca-41ac-baa5-15a39944afed Belgium

52cccffb-3c0d-4397-8d47-c53653ae9664 Belgium

1f1de755-c9bf-438e-8463-7870089e9916 Germany

42a84bc3-0f3b-45dd-ac2f-c1d4918c5692 Denmark

6421007a-9f5c-4854-aa73-35bada14bb9c Germany

791e7dba-7f60-4f78-862d-2c64d81aeb36 Italy

c7dd49c2-04d0-4cf3-b256-7b285d4688d0 Sweden

90068660-a9a7-4e89-a7e4-e70e84502ded France

c3c2098d-6622-427f-8374-291039f594b0 Poland

e71d1576-c243-44c7-9e1e-6dab2f66bf51 Sweden

44a79182-2263-47b3-a434-1d561fa023a1 Netherlands

5d687c66-b5ee-4ad2-a5da-2741eae4ee88 Poland

533f7962-f838-4bc1-8fb9-db711551d188 Czech Republic

8b4d4e2a-5814-4c6a-acdc-4d953b70dc68 Croatia

a59b59f3-e7b8-4580-a038-7c6e559b0fdb Spain

a4c18f00-ec68-4625-963b-66967dc73cc7 Hungary

dacf0edb-b00d-4515-b3a1-b7ca44c9818d Germany

6c8322b1-feea-4305-ae8d-92626d3f6d9c Germany

616f83c9-8ff4-4c49-8396-424c2a8f43d1 Finland

3fbf1da9-11be-486c-89a6-2a4511729697 Poland

e4262111-ddbe-4f3f-91ff-230296cdd91b Bulgaria

153f4005-a60b-49bc-8642-6c6252acbd71 Portugal

b33ef4f8-3bfd-4628-a880-b37a49288f33 Greece

d882dd44-dc86-46e1-878c-db152f85d4c7 Estonia

61a130a7-ef77-45aa-8b50-dd616c7a7698 Germany

052a8507-d201-4b11-b758-13d003bfb2b0 Hungary
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101081M6801
Environmental Product Declaration - EPD:
1SBD250584E1000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  91.9 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4890
9AKK108469A4892
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H36994B2
CB Certificate:
SE-115941
CCC Certificate:
CCC_2024010304648524
Declaration of Conformity - CCC:
2020980304001256
2020980304001074
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15003C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE084013XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-L312527-1141-10303102-19
UL-CA-L312527-4141-10303102-19
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Height:
97 mm
Package Level 1 Gross Weight:
1.09 kg
Package Level 1 EAN:
3471523132733
Package Level 2 Units:
box 10 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
300 mm
Package Level 2 Gross Weight:
10.9 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3707074
No downloads available
EPLAN Data AF65-30-11-13
2D & 3D Data AF65-30-11-13
6.3.0.53655