AF52-30-11-13
AF52-30-11-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF52-30-11-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF52
- Show Less..
No label translation
General Information
Extended Product Type:
AF52-30-11-13
Product ID:
1SBL367001R1311
EAN:
3471523132436
Catalog Description:
AF52-30-11-13 100-250V50/60HZ-DC Contactor
Long Description:
The AF52-30-11-13 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 22 kW / 400 V AC (AC-3) or 40 hp / 480 V UL and switching power circuits up to 100 A (AC-1) or 80 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - USINY
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175973_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101036M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
67 mm
Product Net Depth / Length:
111 mm
Product Net Height:
125.5 mm
Product Net Weight:
0.99 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 105 A

acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 100 A

(690 V) 60 °C 80 A

(690 V) 70 °C 70 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 53 A

(440 V) 60 °C 53 A

(500 V) 60 °C 45 A

(690 V) 60 °C 35 A

(380 / 400 V) 60 °C 53 A

(220 / 230 / 240 V) 60 °C 53 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 53 A

(440 V) 60 °C 53 A

(500 V) 60 °C 45 A

(690 V) 60 °C 35 A

(380 / 400 V) 60 °C 53 A

(220 / 230 / 240 V) 60 °C 53 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-1 (Ie):
(110 V) 2 Poles in Series, 40 °C 100 A

(110 V) 2 Poles in Series, 60 °C 80 A

(110 V) 2 Poles in Series, 70 °C 70 A

(110 V) 3 Poles in Series, 40 °C 100 A

(110 V) 3 Poles in Series, 60 °C 80 A

(110 V) 3 Poles in Series, 70 °C 70 A

(220 V) 3 Poles in Series, 40 °C 100 A

(220 V) 3 Poles in Series, 60 °C 80 A

(220 V) 3 Poles in Series, 70 °C 70 A

(72 V) 1-Pole, 40 °C 100 A

(72 V) 1-Pole, 60 °C 80 A

(72 V) 1-Pole, 70 °C 70 A

(72 V) 2 Poles in Series, 40 °C 100 A

(72 V) 2 Poles in Series, 60 °C 80 A

(72 V) 2 Poles in Series, 70 °C 70 A

(72 V) 3 Poles in Series, 40 °C 100 A

(72 V) 3 Poles in Series, 60 °C 80 A

(72 V) 3 Poles in Series, 70 °C 70 A
Rated Operational Current DC-3 (Ie):
(110 V) 2 Poles in Series, 40 °C 100 A

(110 V) 2 Poles in Series, 60 °C 80 A

(110 V) 2 Poles in Series, 70 °C 70 A

(110 V) 3 Poles in Series, 40 °C 100 A

(110 V) 3 Poles in Series, 60 °C 80 A

(110 V) 3 Poles in Series, 70 °C 70 A

(220 V) 3 Poles in Series, 40 °C 100 A

(220 V) 3 Poles in Series, 60 °C 80 A

(220 V) 3 Poles in Series, 70 °C 70 A

(72 V) 1-Pole, 40 °C 100 A

(72 V) 1-Pole, 60 °C 80 A

(72 V) 1-Pole, 70 °C 70 A

(72 V) 2 Poles in Series, 40 °C 100 A

(72 V) 2 Poles in Series, 60 °C 80 A

(72 V) 2 Poles in Series, 70 °C 70 A

(72 V) 3 Poles in Series, 40 °C 100 A

(72 V) 3 Poles in Series, 60 °C 80 A

(72 V) 3 Poles in Series, 70 °C 70 A
Rated Operational Current DC-5 (Ie):
(110 V) 2 Poles in Series, 40 °C 100 A

(110 V) 2 Poles in Series, 60 °C 80 A

(110 V) 2 Poles in Series, 70 °C 70 A

(110 V) 3 Poles in Series, 40 °C 100 A

(110 V) 3 Poles in Series, 60 °C 80 A

(110 V) 3 Poles in Series, 70 °C 70 A

(220 V) 3 Poles in Series, 40 °C 100 A

(220 V) 3 Poles in Series, 60 °C 80 A

(220 V) 3 Poles in Series, 70 °C 70 A

(72 V) 1-Pole, 40 °C 100 A

(72 V) 1-Pole, 60 °C 80 A

(72 V) 1-Pole, 70 °C 70 A

(72 V) 2 Poles in Series, 40 °C 100 A

(72 V) 2 Poles in Series, 60 °C 80 A

(72 V) 2 Poles in Series, 70 °C 70 A

(72 V) 3 Poles in Series, 40 °C 100 A

(72 V) 3 Poles in Series, 60 °C 80 A

(72 V) 3 Poles in Series, 70 °C 70 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Operational Power AC-3 (Pe):
(400 V) 22 kW

(415 V) 30 kW

(440 V) 30 kW

(500 V) 30 kW

(690 V) 30 kW

(380 / 400 V) 22 kW

(220 / 230 / 240 V) 15 kW
Rated Operational Power AC-3e (Pe):
(415 V) 30 kW

(440 V) 30 kW

(500 V) 30 kW

(690 V) 30 kW

(380 / 400 V) 22 kW

(220 / 230 / 240 V) 15 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 600 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 350 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 950 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 600 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 4 V·A

Average Holding Value 50 Hz 4 V·A

Average Holding Value 60 Hz 4 V·A

Average Holding Value DC 2 W

Average Holding Value, from Warm State 2 W
Power Loss:
at 6 A per Pole 0.1 W

at Rated Operating Conditions AC-1 per Pole 6.3 W

at Rated Operating Conditions AC-3 per Pole 1.7 W
Operate Time:
Between Coil De-energization and NC Contact Closing 19 ... 105 ms

Between Coil De-energization and NO Contact Opening 17 ... 100 ms

Between Coil Energization and NC Contact Opening 38 ... 95 ms

Between Coil Energization and NO Contact Closing 42 ... 100 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 or 2 x M6 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 4 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 4 ... 35 mm²

Rigid Stranded 1/2x 6 ... 35 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm

Main Circuit 16 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Recommended Screw Driver:
Pozidriv PZ
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m

Main Circuit 4 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 80 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 3 hp

(200 ... 208 V AC) Three Phase 15 hp

(220 ... 240 V AC) Three Phase 20 hp

(240 V AC) Single Phase 10 hp

(440 ... 480 V AC) Three Phase 40 hp

(550 ... 600 V AC) Three Phase 50 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Stranded 1/2x 10-2 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb

Main Circuit 35 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 34 A

(200 ... 208 V AC) Three Phase 48.3 A

(220 ... 240 V AC) Three Phase 54 A

(240 V AC) Single Phase 50 A

(440 ... 480 V AC) Three Phase 52 A

(550 ... 600 V AC) Three Phase 52 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -40 ... 70 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: A 25 g

Closed, Shock Direction: B1 25 g

Closed, Shock Direction: B2 15 g

Closed, Shock Direction: C1 25 g

Closed, Shock Direction: C2 25 g

Open, Shock Direction: B1 5 g
Resistance to Vibrations:
3g Closed Position & 3g Open Position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
efeefca6-2a4a-40be-ba9c-cfffc2d94819 France
Simplified SCIP:
6209b522-07dd-4a67-80ba-9cd50675052f Germany

79470f4e-1c95-40fc-8280-37caf48c17b9 Germany

910957cf-a3ba-44b0-9335-dc577dae72e9 Sweden

357b6148-e7ff-4786-9d91-86399d3b8085 Poland

132b0740-d24e-435a-8f49-3ddfd38ece90 France

2fa8bf47-8d58-4533-8f2a-1e19838b633b Finland

9820ea6d-79bc-460d-9116-c958754cb847 Italy

3f42d8ed-f47b-4791-86c1-3c822bab752d Netherlands

6f1835e4-1588-45bb-a454-fa15faf07d2d Greece

e5c52109-3223-42cf-87bf-83beab5a8c24 Germany

c8425b50-2d92-49d8-bf65-c94dc83b053a Denmark

596e36f4-4b35-431a-99cb-51ce4fe9891e Germany

8a4185a5-b3a3-4bcb-a43e-7b49966650ec Czech Republic

9ef837eb-fee1-4ce9-a4da-29e75e2db48e Poland

a1cac9d1-df11-4189-8911-ebebc56f9e19 Germany

4cf96436-31a2-4ca3-a1ce-6f52339cf70e Poland

a5fecfd8-8045-48c3-b8ef-043d8975e05f Norway

40cf1fde-f811-4ad9-94ab-5f28200c9e81 Spain

19dc6076-72f3-465a-9b00-d2fd321d716d Sweden

4a9b647b-1f2e-4ee8-9863-773f49160cc6 Portugal

9bbefaf1-686d-4902-b91f-4ceb771ae3c2 Hungary

e91aea41-c744-498c-8ea4-316945502f99 Belgium

10eabc19-7225-408a-bd4c-512c7d2e8742 Bulgaria
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101081M6801
Environmental Product Declaration - EPD:
1SBD250584E1000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  91.9 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4890
9AKK108469A4892
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H36994B2
CB Certificate:
SE-115941
CCC Certificate:
CCC_2024010304648524
Declaration of Conformity - CCC:
2020980304001256
2020980304001074
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15010C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE084013XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-L312527-1141-10303102-19
UL-CA-L312527-4141-10303102-19
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Height:
97 mm
Package Level 1 Gross Weight:
1.09 kg
Package Level 1 EAN:
3471523132436
Package Level 2 Units:
box 10 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
300 mm
Package Level 2 Gross Weight:
10.9 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3707023
Accessories
No downloads available
EPLAN Data AF52-30-11-13
2D & 3D Data AF52-30-11-13
6.3.0.53655