AF52-30-11-11
AF52-30-11-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF52-30-11-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF52
- Show Less..
No label translation
General Information
Extended Product Type:
AF52-30-11-11
Product ID:
1SBL367001R1111
EAN:
3471523132412
Catalog Description:
AF52-30-11-11 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF52-30-11-11 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 22 kW / 400 V AC (AC-3) or 40 hp / 480 V UL and switching power circuits up to 100 A (AC-1) or 80 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175973_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101036M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
67 mm
Product Net Depth / Length:
111 mm
Product Net Height:
125.5 mm
Product Net Weight:
1.01 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 105 A

acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 100 A

(690 V) 60 °C 80 A

(690 V) 70 °C 70 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 53 A

(440 V) 60 °C 53 A

(500 V) 60 °C 45 A

(690 V) 60 °C 35 A

(380 / 400 V) 60 °C 53 A

(220 / 230 / 240 V) 60 °C 53 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 53 A

(440 V) 60 °C 53 A

(500 V) 60 °C 45 A

(690 V) 60 °C 35 A

(380 / 400 V) 60 °C 53 A

(220 / 230 / 240 V) 60 °C 53 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-1 (Ie):
(110 V) 2 Poles in Series, 40 °C 100 A

(110 V) 2 Poles in Series, 60 °C 80 A

(110 V) 2 Poles in Series, 70 °C 70 A

(110 V) 3 Poles in Series, 40 °C 100 A

(110 V) 3 Poles in Series, 60 °C 80 A

(110 V) 3 Poles in Series, 70 °C 70 A

(220 V) 3 Poles in Series, 40 °C 100 A

(220 V) 3 Poles in Series, 60 °C 80 A

(220 V) 3 Poles in Series, 70 °C 70 A

(72 V) 1-Pole, 40 °C 100 A

(72 V) 1-Pole, 60 °C 80 A

(72 V) 1-Pole, 70 °C 70 A

(72 V) 2 Poles in Series, 40 °C 100 A

(72 V) 2 Poles in Series, 60 °C 80 A

(72 V) 2 Poles in Series, 70 °C 70 A

(72 V) 3 Poles in Series, 40 °C 100 A

(72 V) 3 Poles in Series, 60 °C 80 A

(72 V) 3 Poles in Series, 70 °C 70 A
Rated Operational Current DC-3 (Ie):
(110 V) 2 Poles in Series, 40 °C 100 A

(110 V) 2 Poles in Series, 60 °C 80 A

(110 V) 2 Poles in Series, 70 °C 70 A

(110 V) 3 Poles in Series, 40 °C 100 A

(110 V) 3 Poles in Series, 60 °C 80 A

(110 V) 3 Poles in Series, 70 °C 70 A

(220 V) 3 Poles in Series, 40 °C 100 A

(220 V) 3 Poles in Series, 60 °C 80 A

(220 V) 3 Poles in Series, 70 °C 70 A

(72 V) 1-Pole, 40 °C 100 A

(72 V) 1-Pole, 60 °C 80 A

(72 V) 1-Pole, 70 °C 70 A

(72 V) 2 Poles in Series, 40 °C 100 A

(72 V) 2 Poles in Series, 60 °C 80 A

(72 V) 2 Poles in Series, 70 °C 70 A

(72 V) 3 Poles in Series, 40 °C 100 A

(72 V) 3 Poles in Series, 60 °C 80 A

(72 V) 3 Poles in Series, 70 °C 70 A
Rated Operational Current DC-5 (Ie):
(110 V) 2 Poles in Series, 40 °C 100 A

(110 V) 2 Poles in Series, 60 °C 80 A

(110 V) 2 Poles in Series, 70 °C 70 A

(110 V) 3 Poles in Series, 40 °C 100 A

(110 V) 3 Poles in Series, 60 °C 80 A

(110 V) 3 Poles in Series, 70 °C 70 A

(220 V) 3 Poles in Series, 40 °C 100 A

(220 V) 3 Poles in Series, 60 °C 80 A

(220 V) 3 Poles in Series, 70 °C 70 A

(72 V) 1-Pole, 40 °C 100 A

(72 V) 1-Pole, 60 °C 80 A

(72 V) 1-Pole, 70 °C 70 A

(72 V) 2 Poles in Series, 40 °C 100 A

(72 V) 2 Poles in Series, 60 °C 80 A

(72 V) 2 Poles in Series, 70 °C 70 A

(72 V) 3 Poles in Series, 40 °C 100 A

(72 V) 3 Poles in Series, 60 °C 80 A

(72 V) 3 Poles in Series, 70 °C 70 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Operational Power AC-3 (Pe):
(400 V) 22 kW

(415 V) 30 kW

(440 V) 30 kW

(500 V) 30 kW

(690 V) 30 kW

(380 / 400 V) 22 kW

(220 / 230 / 240 V) 15 kW
Rated Operational Power AC-3e (Pe):
(415 V) 30 kW

(440 V) 30 kW

(500 V) 30 kW

(690 V) 30 kW

(380 / 400 V) 22 kW

(220 / 230 / 240 V) 15 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 600 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 350 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 950 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 600 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 4 V·A

Average Holding Value 50 Hz 4 V·A

Average Holding Value 60 Hz 4 V·A

Average Holding Value DC 2 W

Average Holding Value, from Warm State 2 W
Power Loss:
at 6 A per Pole 0.1 W

at Rated Operating Conditions AC-1 per Pole 6.3 W

at Rated Operating Conditions AC-3 per Pole 1.7 W
Operate Time:
Between Coil De-energization and NC Contact Closing 19 ... 105 ms

Between Coil De-energization and NO Contact Opening 17 ... 100 ms

Between Coil Energization and NC Contact Opening 38 ... 95 ms

Between Coil Energization and NO Contact Closing 42 ... 100 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 or 2 x M6 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 4 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 4 ... 35 mm²

Rigid Stranded 1/2x 6 ... 35 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm

Main Circuit 16 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Recommended Screw Driver:
Pozidriv PZ
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m

Main Circuit 4 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 80 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 3 hp

(200 ... 208 V AC) Three Phase 15 hp

(220 ... 240 V AC) Three Phase 20 hp

(240 V AC) Single Phase 10 hp

(440 ... 480 V AC) Three Phase 40 hp

(550 ... 600 V AC) Three Phase 50 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Stranded 1/2x 10-2 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb

Main Circuit 35 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 34 A

(200 ... 208 V AC) Three Phase 48.3 A

(220 ... 240 V AC) Three Phase 54 A

(240 V AC) Single Phase 50 A

(440 ... 480 V AC) Three Phase 52 A

(550 ... 600 V AC) Three Phase 52 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -40 ... 70 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: A 25 g

Closed, Shock Direction: B1 25 g

Closed, Shock Direction: B2 15 g

Closed, Shock Direction: C1 25 g

Closed, Shock Direction: C2 25 g

Open, Shock Direction: B1 5 g
Resistance to Vibrations:
3g Closed Position & 3g Open Position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
e549ba73-0dcb-45d9-8afb-04841bbff420 China
Simplified SCIP:
027f8bbf-644d-4abe-927e-a51f908bd600 Portugal

04a21681-86ad-4172-be39-0cb6ca47c81b Sweden

11aa1b2c-b2d6-4d5a-a348-3b068b2a0584 Belgium

17fb7cd7-dfb1-45ca-8b59-1601dfb76f4a Germany

288eadd0-d1a5-4e35-bd69-07172b46f815 Spain

3087a4a2-ccd7-4578-b5b0-20809bf8f30d Netherlands

3ac415e4-04ce-437d-ae82-03c199279555 Germany

3beb3b34-7ea7-4d2d-8040-031434497c16 Germany

3f2078b3-1d07-428c-b18a-87198878cd51 Sweden

473ecf05-35cb-4532-9122-091b3e9d57c1 Czech Republic

4f2b8812-42b5-4c71-8313-64300fbc315c France

61282de7-3158-47b1-888c-2c6044b405a0 France

6a1b7c57-7aa5-41c4-aa2b-a3ff1cbbc101 Estonia

6ce42203-bd86-4846-ac5d-cff76477d56a Germany

793cf538-df6b-4e3f-a931-9204e26b9b47 Hungary

8f44626e-9135-418e-bdb4-032c5af0134b Poland

9c037765-ca95-43cc-aaa2-1e03a492a90c Germany

c367efa0-58c5-492c-90ef-9e11c383de8d Poland

cb7e1b44-dec7-4e94-9a5a-624aa2207f7a Greece

dd7e091c-61c8-43d0-8b5c-430b874d1442 Bulgaria

dfedab25-ac50-4837-9e0a-a530def63d5a Denmark

e653224d-2c6f-4a0c-b39c-8b90cfccf222 Poland

e8cd5517-7e51-4e20-8c05-7b9fe429cfe2 Belgium

ea15f30a-a261-47b7-8842-6bd503b80b44 Croatia

eb13a30a-85e2-4595-9487-7049a7fd3759 Hungary

f0dc24bc-1249-42d2-95e5-c9b77d1a4bdd Norway

f7fda941-8104-410a-98ab-8cedbb1e0852 Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101081M6801
Environmental Product Declaration - EPD:
1SBD250584E1000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  91.9 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4890
9AKK108469A4892
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H36994B2
CB Certificate:
SE-115941
CCC Certificate:
CCC_2024010304648524
Declaration of Conformity - CCC:
2020980304001256
2020980304001074
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15010C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE084013XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-L312527-1141-10303102-19
UL-CA-L312527-4141-10303102-19
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Height:
97 mm
Package Level 1 Gross Weight:
1.11 kg
Package Level 1 EAN:
3471523132412
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3707019
Accessories
No downloads available
EPLAN Data AF52-30-11-11
2D & 3D Data AF52-30-11-11
6.3.0.53655