AF40-40-00-13
AF40-40-00-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF40-40-00-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF40
- Show Less..
No label translation
General Information
Extended Product Type:
AF40-40-00-13
Product ID:
1SBL347201R1300
EAN:
3471523133532
Catalog Description:
AF40-40-00-13 100-250V50/60HZ-DC Contactor
Long Description:
The AF40-40-00-13 is a 4 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 18.5 kW / 400 V AC (AC-3) and switching power circuits up to 70 A (AC-1) or 60 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175972_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101047M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
70 mm
Product Net Depth / Length:
113.5 mm
Product Net Height:
125.5 mm
Product Net Weight:
1.27 kg
Technical
Number of Main Contacts NO:
4
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
4P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 105 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 70 A

(690 V) 60 °C 60 A

(690 V) 70 °C 50 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 40 A

(440 V) 60 °C 40 A

(500 V) 60 °C 35 A

(690 V) 60 °C 25 A

(380 / 400 V) 60 °C 40 A

(220 / 230 / 240 V) 60 °C 40 A
Rated Operational Power AC-3 (Pe):
(415 V) 22 kW

(440 V) 22 kW

(500 V) 22 kW

(690 V) 22 kW

(380 / 400 V) 18.5 kW

(220 / 230 / 240 V) 11 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 600 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 350 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 950 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 600 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 4 V·A

Average Holding Value 50 Hz 4 V·A

Average Holding Value 60 Hz 4 V·A

Average Holding Value DC 2 W

Average Holding Value, from Warm State 2 W
Power Loss:
at Rated Operating Conditions AC-1 per Pole 3 W

at Rated Operating Conditions AC-3 per Pole 1 W
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 or 2 x M6 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 4 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 4 ... 35 mm²

Rigid Stranded 1/2x 6 ... 35 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 10 mm

Main Circuit 16 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Recommended Screw Driver:
Pozidriv PZ
Tightening Torque:
Control Circuit 1.2 N·m

Main Circuit 4 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 60 A
Connecting Capacity Main Circuit UL/CSA:
Rigid Stranded 1/2x 10-2 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Control Circuit 11 in·lb

Main Circuit 35 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 3 A

(200 ... 208 V AC) Three Phase 10 A

(220 ... 240 V AC) Three Phase 15 A

(240 V AC) Single Phase 7-1/2 A

(440 ... 480 V AC) Three Phase 30 A

(550 ... 600 V AC) Three Phase 40 A
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Vibrations:
3g Closed Position & 2g Open Position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
c3290553-ec7e-4413-8422-b049cb613ccd France
Simplified SCIP:
af1b7c66-12d7-4952-9e5e-0e809931c522 Germany

588470e7-0826-4e92-ae23-f3f6f47db275 Norway

39ae7acf-5ca4-4c3c-9053-f0392d2a2c22 Hungary

e9051e8f-307c-455d-bc45-7f982f3b6249 Estonia

b9a24bb9-6d1c-4ab7-b7e7-beaf208d19a0 Greece

ca2c0146-8e95-491c-be8f-0f704b70bb04 Portugal

e2f91347-0426-410f-a2d6-b404c0677dfe Bulgaria

e4491358-22f3-4fbd-9dfe-10207d8d78a0 Poland

ed7f129b-6024-4ea7-b7df-ee1e3c60c66f Finland

f9c9f704-f9ec-4453-be8c-a29af6de5c30 Belgium

9af4da5b-09ff-46b1-a43b-02bbcaf695a8 Italy

979e582d-3243-45c3-b2c1-c7add6a7cb4d Germany

122eadde-5156-4574-adcc-413677f6ae8d Denmark

ed1cc105-b380-402e-9f23-dc7a44dc0515 Germany

d70f71e2-96c7-496c-a33f-c69bc805adba Croatia

b8d2172c-c48f-4ebb-a4ba-d57ba7538ce8 Czech Republic

2f9a6b5b-d608-471f-bd66-1c0b3be53d93 Poland

9c8756fc-3f6e-4e7d-a36b-547adc0d68b1 Netherlands

7aa6724f-87a5-4d2c-84ed-9e5650f25dfe Sweden

972baf47-decc-49a9-ac7f-a5c35ff81d90 Poland

054ea2e7-48af-4441-bd12-b155ca364df2 France

60301d12-122b-4c9b-a6c1-63b9594f9328 Sweden

354df93b-693d-46bb-9426-d9fd84027f98 Germany

dd792a33-4918-4577-8d32-cc6ee309d03e Germany

85428e11-4e12-4abd-8405-092267b1c612 Hungary

62d5cca5-f098-4528-831a-05f59ecf38a1 Spain

7aea1ebf-ba76-42c7-9a41-04f07b6b5eb3 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
End Of Life Disassembling Instructions:
1SBC101081M6801
Environmental Product Declaration - EPD:
1SBD250584E1000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4890
9AKK108469A4892
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H36994A
CB Certificate:
SE-115941
CCC Certificate:
CCC_2024010304648524
Declaration of Conformity - CCC:
2020980304001256
Declaration of Conformity - CE:
1SBD250001U1000
Declaration of Conformity - UKCA:
1SBD250032U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15009C
LR Certificate:
LRS_LR23403517TA-02
RMRS Certificate:
RMRS_1400682124
UL Certificate:
UL-US-L312527-1142-02114102-12
UL-CA-L312527-4142-02114102-12
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Height:
103 mm
Package Level 1 Gross Weight:
1.27 kg
Package Level 1 EAN:
3471523133532
Package Level 2 Units:
box 8 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
300 mm
Package Level 2 Gross Weight:
10.16 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3707257
E-Number (Sweden):
3210298
Accessories
No downloads available
EPLAN Data AF40-40-00-13
2D & 3D Data AF40-40-00-13
6.3.0.53655