AF30Z-30-00-21
AF30Z-30-00-21
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF30Z-30-00-21

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF30
- Show Less..
No label translation
General Information
Extended Product Type:
AF30Z-30-00-21
Product ID:
1SBL276001R2100
EAN:
3471523114418
Catalog Description:
AF30Z-30-00-21 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF30Z-30-00-21 is a 3 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 15 kW / 400 V AC (AC-3) or 20 hp / 480 V UL and switching power circuits up to 50 A (AC-1) or 50 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159660_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
86 mm
Product Net Height:
86 mm
Product Net Weight:
0.35 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 50 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 50 A

(690 V) 60 °C 42 A

(690 V) 70 °C 37 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 32 A

(440 V) 60 °C 32 A

(500 V) 60 °C 28 A

(690 V) 60 °C 21 A

(380 / 400 V) 60 °C 32 A

(220 / 230 / 240 V) 60 °C 33 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 32 A

(440 V) 60 °C 32 A

(500 V) 60 °C 28 A

(690 V) 60 °C 21 A

(380 / 400 V) 60 °C 32 A

(220 / 230 / 240 V) 60 °C 33 A
Rated Operational Current DC-1 (Ie):
(110 V) 2 Poles in Series, 40 °C 50 A

(110 V) 2 Poles in Series, 60 °C 42 A

(110 V) 2 Poles in Series, 70 °C 37 A

(110 V) 3 Poles in Series, 40 °C 50 A

(110 V) 3 Poles in Series, 60 °C 42 A

(110 V) 3 Poles in Series, 70 °C 37 A

(220 V) 3 Poles in Series, 40 °C 50 A

(220 V) 3 Poles in Series, 60 °C 42 A

(220 V) 3 Poles in Series, 70 °C 37 A

(72 V) 1-Pole, 40 °C 50 A

(72 V) 1-Pole, 60 °C 42 A

(72 V) 1-Pole, 70 °C 37 A

(72 V) 2 Poles in Series, 40 °C 50 A

(72 V) 2 Poles in Series, 60 °C 42 A

(72 V) 2 Poles in Series, 70 °C 37 A

(72 V) 3 Poles in Series, 40 °C 50 A

(72 V) 3 Poles in Series, 60 °C 42 A

(72 V) 3 Poles in Series, 70 °C 37 A
Rated Operational Current DC-3 (Ie):
(110 V) 2 Poles in Series, 40 °C 50 A

(110 V) 2 Poles in Series, 60 °C 42 A

(110 V) 2 Poles in Series, 70 °C 37 A

(110 V) 3 Poles in Series, 40 °C 50 A

(110 V) 3 Poles in Series, 60 °C 42 A

(110 V) 3 Poles in Series, 70 °C 37 A

(220 V) 3 Poles in Series, 40 °C 50 A

(220 V) 3 Poles in Series, 60 °C 42 A

(220 V) 3 Poles in Series, 70 °C 37 A

(72 V) 1-Pole, 40 °C 50 A

(72 V) 1-Pole, 60 °C 42 A

(72 V) 1-Pole, 70 °C 37 A

(72 V) 2 Poles in Series, 40 °C 50 A

(72 V) 2 Poles in Series, 60 °C 42 A

(72 V) 2 Poles in Series, 70 °C 37 A

(72 V) 3 Poles in Series, 40 °C 50 A

(72 V) 3 Poles in Series, 60 °C 42 A

(72 V) 3 Poles in Series, 70 °C 37 A
Rated Operational Current DC-5 (Ie):
(110 V) 2 Poles in Series, 40 °C 50 A

(110 V) 2 Poles in Series, 60 °C 42 A

(110 V) 2 Poles in Series, 70 °C 37 A

(110 V) 3 Poles in Series, 40 °C 50 A

(110 V) 3 Poles in Series, 60 °C 42 A

(110 V) 3 Poles in Series, 70 °C 37 A

(220 V) 3 Poles in Series, 40 °C 25 A

(220 V) 3 Poles in Series, 60 °C 25 A

(220 V) 3 Poles in Series, 70 °C 25 A

(72 V) 1-Pole, 40 °C 25 A

(72 V) 1-Pole, 60 °C 25 A

(72 V) 1-Pole, 70 °C 25 A

(72 V) 2 Poles in Series, 40 °C 50 A

(72 V) 2 Poles in Series, 60 °C 42 A

(72 V) 2 Poles in Series, 70 °C 37 A

(72 V) 3 Poles in Series, 40 °C 50 A

(72 V) 3 Poles in Series, 60 °C 42 A

(72 V) 3 Poles in Series, 70 °C 37 A
Rated Operational Power AC-3 (Pe):
(400 V) 15 kW

(415 V) 15 kW

(440 V) 18.5 kW

(500 V) 18.5 kW

(690 V) 18.5 kW

(380 / 400 V) 15 kW

(220 / 230 / 240 V) 9 kW
Rated Operational Power AC-3e (Pe):
(415 V) 15 kW

(440 V) 18.5 kW

(500 V) 18.5 kW

(690 V) 18.5 kW

(380 / 400 V) 15 kW

(220 / 230 / 240 V) 9 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 350 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 50 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 700 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 225 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 500 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 200 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 1200 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Power Loss:
at Rated Operating Conditions AC-1 per Pole 2.4 W

at Rated Operating Conditions AC-3 per Pole 0.9 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 1.5 ... 10 mm²

Flexible with Insulated Ferrule 1x 1.5 ... 10 mm²

Flexible with Insulated Ferrule 2x 1.5 ... 4 mm²

Rigid Solid 1/2x 2.5 ... 4 mm²

Rigid Stranded 1/2x 2.5 ... 10 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 10 mm

Main Circuit 14 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Control Circuit 1.2 N·m

Main Circuit 2.5 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 50 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 2 hp

(200 ... 208 V AC) Three Phase 10 hp

(220 ... 240 V AC) Three Phase 10 hp

(240 V AC) Single Phase 5 hp

(440 ... 480 V AC) Three Phase 20 hp

(550 ... 600 V AC) Three Phase 25 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Solid 1/2x 14-10 AWG

Rigid Stranded 1/2x 14-8 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Control Circuit 11 in·lb

Main Circuit 22 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 24 A

(200 ... 208 V AC) Three Phase 32.2 A

(220 ... 240 V AC) Three Phase 28 A

(240 V AC) Single Phase 28 A

(440 ... 480 V AC) Three Phase 27 A

(550 ... 600 V AC) Three Phase 27 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... 60 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
according to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 Specification II
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
4e3e9963-dff2-4b32-9304-ea08031ec7fe China
Simplified SCIP:
01248c90-a705-4320-ab42-8fb52b9bf8e2 Germany

0a108de0-b5a3-4f33-a686-bf62ce8aa898 Belgium

0db8c29e-54b0-458f-94fd-3bdc4904c64a Hungary

1447f170-a6a6-42c5-9ff2-2a9146f0edf9 Belgium

20f3efbd-18ef-48fa-88f8-6953d424df64 Germany

28c5d9d2-ba5c-40ab-8422-c50199f3c7af France

301c7dd0-0d53-4322-9610-d39428a637d7 France

43810812-166d-45d5-8cc4-de66a1e3d937 Sweden

472a4f5d-85aa-4604-8fb3-f91596ce5995 Greece

4929052d-6730-4578-a1e3-80f5951c1938 Sweden

4cf45963-bea7-48b8-8970-be0b614d1ae2 Denmark

5848988e-d71d-47de-8c75-94e2294df1b8 Poland

5c1b1f39-b65e-413d-8fd3-bb6e8293075f Poland

5c84e2e1-10c2-4a58-a870-bf9810fa4198 Germany

5c9922b1-4827-47a1-a934-a2599bae5ca6 Germany

601009c3-5406-4b32-8e11-e26b71ebeb7f Hungary

7b9356d5-e153-4a0c-a427-e39fae16f7e3 Estonia

8b3f4dc3-0830-4ce6-ae71-16866c87a46f Bulgaria

90aeccb8-702e-42e2-8c81-114247b0d9e4 Portugal

a1b01ed7-200f-49b8-bb06-e7df9ff71b80 Finland

b3a762c3-d71e-4fb6-a12c-ecafc2cf6f02 Norway

c43e375a-e4ab-456f-9e0b-df9e5dff8559 Poland

cbc5fddf-1e84-4044-abb6-0f828dc6f6b9 Spain

d1658463-c77b-405d-86cb-6a14d7cf14d1 Germany

df97df3f-77d1-4b30-b58d-b05ad281eda2 Czech Republic

fbcf98a9-181e-47a2-aaff-b9309eff87f2 Croatia

fd6fc499-1685-4bd4-a050-bc76c0fba497 Netherlands
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E4000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  94.3 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4875
9AKK108469A4879
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24898C1
CB Certificate:
CB_SE-116364
CCC Certificate:
CCC_2024010304656668
CQC Certificate:
CQC2010010304445623
CQC2020010304294316
Declaration of Conformity - CCC:
2020980304001254
2020980304001052
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15001C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-2150887-5
UL-CA-2142658-5
UL Listing Card:
E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
87 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.35 kg
Package Level 1 EAN:
3471523114418
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3706294
E-Number (Sweden):
3211380
Accessories
No downloads available
EPLAN Data AF30Z-30-00-21
2D & 3D Data AF30Z-30-00-21
6.3.0.53655