UA26-30-10RA 220-230V 50Hz / 230-240V 60Hz
UA26-30-10RA 220-230V 50Hz / 230-240V 60Hz
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UA26-30-10RA 220-230V 50Hz / 230-240V 60Hz

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. UA and UA..RA Contactors
  7. UA26RA
- Show Less..
No label translation
General Information
Extended Product Type:
UA26-30-10RA 220-230V 50Hz / 230-240V 60Hz
Product ID:
1SBL241024R8010
EAN:
3471522301802
Catalog Description:
UA26-30-10RA 220-230V 50Hz / 230-240V 60Hz Contactor
Long Description:
The UA26-30-10RA 220-230V 50Hz / 230-240V 60Hz is a 3-pole contactors for capacitor switching, can be used in installations in which the peak current far exceeds 100 times nominal rms current. The contactors are delivered complete with their damping resistors and must be used without additional inductances (see table below). The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. Their electrical durability is 250 000 operating cycles for Ue < 500 V and 100 000 operating cycles for 500 V ≤ Ue ≤ 690 V. The UA..RA contactors are fitted with a special front mounted block, which ensures the serial insertion of 3 damping resistors into the circuit to limit the current peak on energization of the capacitor bank. Their connection also ensures capacitor precharging in order to limit the second current peak occurring upon making of the main poles. The insertion of resistors allows to damp the highest current peak of the capacitor when switching on, whatever its level. The UA..RA series 3-pole contactors are of the block type design. - Main poles and auxiliary contacts: 3 main poles, 1 built-in auxiliary contact - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101002M5501
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
54 mm
Product Net Depth / Length:
126.3 mm
Product Net Height:
120 mm
Product Net Weight:
0.71 kg
Dimension Diagram:
FPTE307846
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
0
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(380 / 400 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 2 / 144 W

(110 V) 1.1 A / 121 W

(125 V) 1.1 / 138 W

(220 V) 0.55 A / 121 W

(250 V) 0.55 / 138 W
Rated Operational Power AC-6b (Pe):
(230 / 240 V) 40 °C, 50 / 60 Hz 12.5 kvar

(230 / 240 V) 55 °C, 50 / 60 Hz 11.5 kvar

(230 / 240 V) 70 °C, 50 / 60 Hz 9 kvar

(400 / 415 V) 40 °C, 50 / 60 Hz 22 kvar

(400 / 415 V) 70 °C, 50 / 60 Hz 15.5 kvar

(400 / 415 V) 55 °C, 50 / 60 Hz 20 kvar

(440 V) 40 °C, 50 / 60 Hz 24 kvar

(440 V) 55 °C, 50 / 60 Hz 20 kvar

(440 V) 70 °C, 50 / 60 Hz 17 kvar

(500 / 550 V), 40 °C, 50 / 60 Hz 30 kvar

(500 / 550 V) 55 °C, 50 / 60 Hz 25 kvar

(500 / 550 V) 70 °C, 50 / 60 Hz 20 kvar

(690 V) 40 °C, 50 / 60 Hz 35 kvar

(690 V) 55 °C, 50 / 60 Hz 31 kvar

(690 V) 70 °C, 50 / 60 Hz 26 kvar
Short-Circuit Protective Devices:
Auxiliary Circuit - gG Type Fuses 10 A

gG Type Fuses 125 A
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 420 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 170 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 1000 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Electrical Durability:
Ue =< 440 V 250000 cycle

Ue = 500 ... 690 V 100000 cycle
Maximum Electrical Switching Frequency:
240 cycles per hour
Minimum Switching Capacity:
17 / 5 VLT4K
Rated Control Circuit Voltage (Uc):
50 Hz 220 ... 230 V

60 Hz 230 ... 240 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 12 V·A

Average Holding Value 50 Hz 12 V·A

Average Holding Value 60 Hz 12 V·A

Average Pull-in Value 50 Hz 120 V·A

Average Pull-in Value 60 Hz 140 V·A
Power Loss:
at Rated Operating Conditions per Pole 0.1 W

at 6 A per Pole 0.1 W
Operate Time:
Between Coil De-energization and NO Contact Opening 4 ... 11 ms

Between Coil Energization and NO Contact Closing 8 ... 21 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Auxiliary Circuit:
Flexible with Cable End 0.75 ... 2.5 mm²

Rigid Cable 1 ... 4 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Connecting Terminals (delivered in open position) Main Poles:
M 4 (+,-) pozidriv 2 screws with cable clamp
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 °C

Near Contactor for Operation in Free Air (Uc) -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
31c199e8-3fcf-43d0-b8ab-35390cc50c72 Bulgaria
Simplified SCIP:
0e25d825-4323-4297-8cd6-e81327470857 Hungary

171545c6-6099-439f-9c88-a9045e0cc84f Germany

201a5a98-28ea-4b57-9592-d36702f099b7 Sweden

293aaf20-d0ca-4ce4-ac9a-f468c3427fcf Denmark

30c46895-38ca-4292-aad7-1794252a50ac Estonia

49ee027e-0d9f-4cb4-addd-a3813ea0a9d5 France

4ac960a2-38b1-4f09-8060-219a90665f15 Hungary

5283d41b-a84a-496d-8a77-108c33872472 Finland

5abe29ee-301b-45ff-92c7-ba048fa14e35 Germany

6dcfc4f4-0a92-4e00-bf2c-0b3542f7e48e Belgium

7c00ff21-e32d-4fef-a0c8-9de62517ef35 Netherlands

82701546-4a0d-42c1-bdb8-7b8747812e2c Belgium

8529aaee-0592-4842-932b-bcdbfebfd980 France

8787c471-d433-4c9d-be2a-4927f7c7c4d3 Italy

95f49862-68ce-4282-856d-bf3bbb2282c5 Poland

a3be01cb-68e1-4150-ba77-3856bbe2087c Poland

b920b937-eae1-4e77-b8b3-05a0159da7a2 Croatia

bbd39e90-9133-4b08-84a8-9ec29f425906 Czech Republic

bc8b2579-118d-43ca-8933-1202546c4c60 Greece

c4dffaa4-d748-4118-99ab-098f526b27bb Spain

cb4511a1-ac83-42e9-9951-a6694a780098 Portugal

cdf00339-c8c9-4935-a312-8d468fd49e1c Sweden

cfcae341-0423-49d8-b897-98d0e86a6a2f Germany

d2cc7ae2-07e8-4331-8445-c356d6bd5df8 Norway

e1d963c4-f5b9-4920-b0dd-cea56313a501 Poland

e24e34da-225c-42fe-a894-0c98750fa743 Germany

e4b80d55-e25e-4640-92d3-ed3eb97cc956 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Certificates and Declarations
CB Certificate:
CB_FR3447_60016915-509739B
CCC Certificate:
CCC_2004010304138316
CQC Certificate:
CQC2003010304060095
CQC2008010304261926
CSA Certificate:
CSA_1033838_LR056745
Declaration of Conformity - CCC:
2020980304001610
2020980304001217
Declaration of Conformity - CE:
1SBD250805U1000
Declaration of Conformity - UKCA:
1SBD250822U1000
UL Certificate:
UL-US-L312527-1103-61017991-2
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
135 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Height:
63 mm
Package Level 1 Gross Weight:
0.71 kg
Package Level 1 EAN:
3471522301802
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC001079 - Capacitor contactor
ETIM 8:
EC001079 - Capacitor contactor
ETIM 9:
EC001079 - Capacitor contactor
eClass:
V11.0 : 27371006
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4756 >> Capacitor magnet contactor
E-Number (Finland):
3709164
No downloads available
2D & 3D Data UA26-30-10RA 220-230V 50Hz / 230-240V 60Hz
6.3.0.53655