AF26-40-00-13
AF26-40-00-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF26-40-00-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF26
- Show Less..
No label translation
General Information
Extended Product Type:
AF26-40-00-13
Product ID:
1SBL237201R1300
EAN:
3471523115231
Catalog Description:
AF26-40-00-13 100-250V50/60HZ-DC Contactor
Long Description:
The AF26-40-00-13 is a 4 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 11 kW / 400 V AC (AC-3) and switching power circuits up to 45 A (AC-1) or 45 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CHABB001
Country or Territory of Origin:
France
Lead Time:
98 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHABB001EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159659_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
101 mm
Product Net Height:
86 mm
Product Net Weight:
0.36 kg
Technical
Number of Main Contacts NO:
4
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
4P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CAN/CSA C22.2 No.60947-1, CAN/CSA C22.2 No.60947-4-1
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 55 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 45 A

(690 V) 60 °C 40 A

(690 V) 70 °C 32 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 21.2 A

(440 V) 60 °C 20 A

(500 V) 60 °C 17.6 A

(690 V) 60 °C 10.5 A

(380 / 400 V) 60 °C 22 A

(220 / 230 / 240 V) 60 °C 23.2 A
Rated Operational Current DC-1 (Ie):
(110 V) 2 Poles in Series, 40 °C 45 A

(110 V) 2 Poles in Series, 60 °C 40 A

(110 V) 2 Poles in Series, 70 °C 32 A

(110 V) 3 Poles in Series, 40 °C 45 A

(110 V) 3 Poles in Series, 60 °C 40 A

(110 V) 3 Poles in Series, 70 °C 32 A

(110 V) 4 Poles in Series, 40 °C 45 A

(110 V) 4 Poles in Series, 60 °C 40 A

(110 V) 4 Poles in Series, 70 °C 32 A

(220 V) 3 Poles in Series, 40 °C 45 A

(220 V) 3 Poles in Series, 60 °C 40 A

(220 V) 3 Poles in Series, 70 °C 32 A

(220 V) 4 Poles in Series, 40 °C 45 A

(220 V) 4 Poles in Series, 60 °C 40 A

(220 V) 4 Poles in Series, 70 °C 32 A

(72 V) 1-Pole, 40 °C 45 A

(72 V) 1-Pole, 60 °C 40 A

(72 V) 1-Pole, 70 °C 32 A

(72 V) 2 Poles in Series, 40 °C 45 A

(72 V) 2 Poles in Series, 60 °C 40 A

(72 V) 2 Poles in Series, 70 °C 32 A

(72 V) 3 Poles in Series, 40 °C 45 A

(72 V) 3 Poles in Series, 60 °C 40 A

(72 V) 3 Poles in Series, 70 °C 32 A

(72 V) 4 Poles in Series, 40 °C 45 A

(72 V) 4 Poles in Series, 60 °C 40 A

(72 V) 4 Poles in Series, 70 °C 32 A
Rated Operational Power AC-3 (Pe):
(400 V) 11 kW

(415 V) 11 kW

(440 V) 11 kW

(500 V) 11 kW

(690 V) 9 kW

(220 / 230 / 240 V) 5.5 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 300 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 55 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 450 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 225 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Power Loss:
at Rated Operating Conditions AC-1 per Pole 1.6 W

at Rated Operating Conditions AC-3 per Pole 0.42 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 1.5 ... 16 mm²

Flexible with Insulated Ferrule 1/2x 1.5 ... 16 mm²

Rigid Solid 1/2x 1.5 ... 4 mm²

Rigid Stranded 1/2x 1.5 ... 16 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 10 mm

Main Circuit 12 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Control Circuit 1.2 N·m

Main Circuit 2.5 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 45 A
Connecting Capacity Main Circuit UL/CSA:
Rigid Solid 1/2x 16-10 AWG

Rigid Stranded 1/2x 16-6 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Control Circuit 11 in·lb

Main Circuit 22 in·lb
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
894b9a15-6d1a-4a7a-b1e2-f88ca8aeada0 France
Simplified SCIP:
064d1765-4346-4250-a872-be33228af641 Finland

0f040ca9-f03f-4c5a-a35e-56f279e5e40d Norway

16229975-8743-4fc2-b5f0-a80871880e66 Portugal

2b573fed-f7a0-4e04-9964-f9b3ddfd660e Denmark

396060ec-c30d-4b79-adeb-d2427e23e2b4 Poland

3d72bd32-64aa-4d40-a793-6705ff620f0f Hungary

3e6acbff-7d1b-4f16-be78-64e8ab78fd89 Greece

3eac4d6d-bfd4-4c41-85b9-4a286f67f48d Croatia

40f8c5ca-cd7f-4793-8da2-6a5f6f6b66a6 France

47811304-6522-494f-8cdc-5f2e1b7e0128 Sweden

4e3023d5-bed9-4693-bc33-9e65dc7fdbe5 Poland

6192283f-cfbc-4d8f-abd0-e9ee0998e207 Bulgaria

63c6371b-248b-4b39-981d-d4c4e1d801ea Spain

648436d1-7bf5-4740-acf1-1fbdad4c6be2 Italy

80cccc34-f18b-439c-b21d-54d92b7d425d Hungary

8e25a9ec-19df-45d7-9e07-5fe3b3323269 Estonia

90c25723-65d6-4a25-a2ae-870681008c3e Germany

91ba99ca-3fd9-4020-8827-4ab346e55de8 Sweden

99a9f902-ab47-452c-8e67-11c88c51c283 Belgium

a9a4a28f-2ba7-4da1-a9fd-7d71b9467c6b Germany

bf04af50-eab9-47cf-b0b2-14cbaf957ea3 Germany

c61f4049-4672-4303-8841-e78946cc1dcc Czech Republic

e20cb3e3-e4e9-4d62-8711-f7f8d7b9989d Germany

ec5f1824-097b-4644-8561-74999b600345 Netherlands

ec6c5997-4553-4d75-8f8f-27de51cb07f9 Belgium

f95629c4-c211-403e-90fb-b0fbb1eb8d6d Poland

fa26a288-7e06-4da2-a9c6-5ea2f89a644b Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E4000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  94.3 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4875
9AKK108469A4879
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24898C1
CB Certificate:
CB_SE-116363
CCC Certificate:
CCC_2024010304656668
CQC Certificate:
CQC2010010304445623
CQC2020010304294316
Declaration of Conformity - CCC:
2020980304001254
2020980304001052
Declaration of Conformity - CE:
1SBD250001U1000
Declaration of Conformity - UKCA:
1SBD250032U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15002C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-L319322-13-72119002-5
UL-CA-L319322-43-72119002-6
UL Listing Card:
UL_E319322
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
103 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.36 kg
Package Level 1 EAN:
3471523115231
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3705830
E-Number (Sweden):
3211511
Accessories
No downloads available
EPLAN Data AF26-40-00-13
2D & 3D Data AF26-40-00-13
6.3.0.53655