AF26-30-00-11
AF26-30-00-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF26-30-00-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF26
  1. Parts & Services
  2. Drives
  3. Services
  4. Spares and Consumables
  5. Parts
- Show Less..
No label translation
General Information
Extended Product Type:
AF26-30-00-11
Product ID:
1SBL237001R1100
EAN:
3471523110915
Catalog Description:
AF26-30-00-11 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF26-30-00-11 is a 3 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 11 kW / 400 V AC (AC-3) or 15 hp / 480 V UL and switching power circuits up to 45 A (AC-1) or 45 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Hungary
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Hungary
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Hungary
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB006
Country or Territory of Origin:
Hungary
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159659_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
86 mm
Product Net Height:
86 mm
Product Net Weight:
0.31 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 50 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 45 A

(690 V) 60 °C 40 A

(690 V) 70 °C 32 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 26 A

(440 V) 60 °C 26 A

(500 V) 60 °C 23 A

(690 V) 60 °C 17 A

(380 / 400 V) 60 °C 26 A

(220 / 230 / 240 V) 60 °C 26 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 26 A

(440 V) 60 °C 26 A

(500 V) 60 °C 23 A

(690 V) 60 °C 17 A

(380 / 400 V) 60 °C 26 A

(220 / 230 / 240 V) 60 °C 26 A
Rated Operational Current DC-1 (Ie):
(110 V) 2 Poles in Series, 40 °C 45 A

(110 V) 2 Poles in Series, 60 °C 40 A

(110 V) 2 Poles in Series, 70 °C 32 A

(110 V) 3 Poles in Series, 40 °C 45 A

(110 V) 3 Poles in Series, 60 °C 40 A

(110 V) 3 Poles in Series, 70 °C 32 A

(220 V) 3 Poles in Series, 40 °C 45 A

(220 V) 3 Poles in Series, 60 °C 40 A

(220 V) 3 Poles in Series, 70 °C 32 A

(72 V) 1-Pole, 40 °C 45 A

(72 V) 1-Pole, 60 °C 40 A

(72 V) 1-Pole, 70 °C 32 A

(72 V) 2 Poles in Series, 40 °C 45 A

(72 V) 2 Poles in Series, 60 °C 40 A

(72 V) 2 Poles in Series, 70 °C 32 A

(72 V) 3 Poles in Series, 40 °C 45 A

(72 V) 3 Poles in Series, 60 °C 40 A

(72 V) 3 Poles in Series, 70 °C 32 A
Rated Operational Current DC-3 (Ie):
(110 V) 2 Poles in Series, 40 °C 45 A

(110 V) 2 Poles in Series, 60 °C 40 A

(110 V) 2 Poles in Series, 70 °C 32 A

(110 V) 3 Poles in Series, 40 °C 45 A

(110 V) 3 Poles in Series, 60 °C 40 A

(110 V) 3 Poles in Series, 70 °C 32 A

(220 V) 3 Poles in Series, 40 °C 45 A

(220 V) 3 Poles in Series, 60 °C 40 A

(220 V) 3 Poles in Series, 70 °C 32 A

(72 V) 1-Pole, 40 °C 45 A

(72 V) 1-Pole, 60 °C 40 A

(72 V) 1-Pole, 70 °C 32 A

(72 V) 2 Poles in Series, 40 °C 45 A

(72 V) 2 Poles in Series, 60 °C 40 A

(72 V) 2 Poles in Series, 70 °C 32 A

(72 V) 3 Poles in Series, 40 °C 45 A

(72 V) 3 Poles in Series, 60 °C 40 A

(72 V) 3 Poles in Series, 70 °C 32 A
Rated Operational Current DC-5 (Ie):
(110 V) 2 Poles in Series, 40 °C 45 A

(110 V) 2 Poles in Series, 60 °C 40 A

(110 V) 2 Poles in Series, 70 °C 32 A

(110 V) 3 Poles in Series, 40 °C 45 A

(110 V) 3 Poles in Series, 60 °C 40 A

(110 V) 3 Poles in Series, 70 °C 32 A

(220 V) 3 Poles in Series, 40 °C 20 A

(220 V) 3 Poles in Series, 60 °C 20 A

(220 V) 3 Poles in Series, 70 °C 20 A

(72 V) 1-Pole, 40 °C 20 A

(72 V) 1-Pole, 60 °C 20 A

(72 V) 1-Pole, 70 °C 20 A

(72 V) 2 Poles in Series, 40 °C 45 A

(72 V) 2 Poles in Series, 60 °C 40 A

(72 V) 2 Poles in Series, 70 °C 32 A

(72 V) 3 Poles in Series, 40 °C 45 A

(72 V) 3 Poles in Series, 60 °C 40 A

(72 V) 3 Poles in Series, 70 °C 32 A
Rated Operational Power AC-3 (Pe):
(400 V) 11 kW

(415 V) 11 kW

(440 V) 15 kW

(500 V) 15 kW

(690 V) 15 kW

(380 / 400 V) 11 kW

(220 / 230 / 240 V) 6.5 kW
Rated Operational Power AC-3e (Pe):
(415 V) 11 kW

(440 V) 15 kW

(500 V) 15 kW

(690 V) 15 kW

(380 / 400 V) 11 kW

(220 / 230 / 240 V) 6.5 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 350 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 50 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 700 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 225 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 500 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 200 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 1200 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Power Loss:
at Rated Operating Conditions AC-1 per Pole 1.8 W

at Rated Operating Conditions AC-3 per Pole 0.6 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 1.5 ... 10 mm²

Flexible with Insulated Ferrule 1x 1.5 ... 10 mm²

Flexible with Insulated Ferrule 2x 1.5 ... 4 mm²

Rigid Solid 1/2x 2.5 ... 4 mm²

Rigid Stranded 1/2x 2.5 ... 10 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 10 mm

Main Circuit 14 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Control Circuit 1.2 N·m

Main Circuit 2.5 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
NEMA Size:
1
Continuous Current Rating NEMA:
27 A
Horsepower Rating NEMA:
(115 V AC) Single Phase 2 Hp

(200 V AC) Three Phase 7-1/2 Hp

(230 V AC) Single Phase 3 Hp

(230 V AC) Three Phase 7-1/2 Hp

(460 V AC) Three Phase 10 Hp

(575 V AC) Three Phase 10 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 45 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 2 hp

(200 ... 208 V AC) Three Phase 7-1/2 hp

(220 ... 240 V AC) Three Phase 7-1/2 hp

(240 V AC) Single Phase 3 hp

(440 ... 480 V AC) Three Phase 15 hp

(550 ... 600 V AC) Three Phase 20 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Solid 1/2x 14-10 AWG

Rigid Stranded 1/2x 14-8 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Control Circuit 11 in·lb

Main Circuit 22 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 24 A

(200 ... 208 V AC) Three Phase 25.3 A

(220 ... 240 V AC) Three Phase 22 A

(240 V AC) Single Phase 17 A

(440 ... 480 V AC) Three Phase 21 A

(550 ... 600 V AC) Three Phase 22 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... 60 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
a687183d-ec34-43b7-8263-37193a27ee07 China
Simplified SCIP:
bfc05fad-e0bd-46b7-9397-f8865b87f140 Netherlands

4320aa4b-33f7-45fd-a845-afd86bb2ff9c Hungary

cb0eb414-9680-4476-9fc0-d14e5d494d3a Czech Republic

3dd1da01-8852-4f39-b1d3-ed8106c464c6 Croatia

db94b680-3e0b-402d-9c2b-f4dee29175e5 Belgium

9d56e348-ba82-4b31-9117-3a4491a550d2 Germany

89650eac-1972-427a-83cd-c41477dbf4d4 Poland

6417dc55-8844-4883-8628-6617ecc0a148 Denmark

7f96aeba-9c86-4260-9190-3d50a04fff95 Sweden

cf6dd271-0224-4afa-aa04-bc8f2fef3d55 Germany

31527095-5dd8-4e65-bd92-b1a575952506 Sweden

5e914908-0ec3-40e0-b751-c4b7e03cb71e Germany

76d4b7d5-3b94-4db4-8a67-e1589df57c94 France

a6f5927d-22ec-461b-9c61-c396de21fad2 France

c51304e4-7c38-40fd-9f42-9e640932a48d Norway

0bbcaa89-b88c-4851-92b9-c29525b13217 Hungary

b318dc35-d4a1-42c7-aee0-d3cfa0be1291 Estonia

d285a5e0-166c-4138-ae5f-5a4f8ad9f3c0 Belgium

54867ee9-92c7-4e31-9a36-88660aab9c49 Greece

e2393150-f94d-4da9-8d29-23722a0bb2b6 Bulgaria

ee21eb31-59bd-4457-b1ea-527dfd60a2ca Spain

387ba361-b2e1-40cb-81cd-81a960bef4a1 Finland

c03f7f2a-44d1-46e5-96d2-113be003a73b Portugal

3a9b11f0-83c5-4136-a7ff-ac7ba84117f9 Germany

e36ff399-0f4d-40b0-be67-6750b8c2921f Germany

611f79b3-e1f4-4d0f-a3c0-590282ce8730 Poland

1a2925cd-0117-43f5-ab06-d74d2723d1e5 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E4000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  94.3 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4875
9AKK108469A4879
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24898C1
CB Certificate:
CB_SE-116364
CCC Certificate:
CCC_2024010304656668
CQC Certificate:
CQC2010010304445623
CQC2020010304294316
Declaration of Conformity - CCC:
2020980304001254
2020980304001052
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15001C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-2150887-5
UL-CA-2142658-5
UL Listing Card:
E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
87 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.31 kg
Package Level 1 EAN:
3471523110915
Package Level 2 Units:
box 21 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
315 mm
Package Level 2 Gross Weight:
6.51 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3705806
E-Number (Sweden):
3211344
No downloads available
EPLAN Data AF26-30-00-11
2D & 3D Data AF26-30-00-11
6.3.0.53655