AF16-40-00-11
AF16-40-00-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF16-40-00-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF16
- Show Less..
No label translation
General Information
Extended Product Type:
AF16-40-00-11
Product ID:
1SBL177201R1100
EAN:
3471523115118
Catalog Description:
AF16-40-00-11 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF16-40-00-11 is a 4 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 7.5 kW / 400 V AC (AC-3) and switching power circuits up to 30 A (AC-1) or 30 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159647_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
77 mm
Product Net Height:
86 mm
Product Net Weight:
0.27 kg
Technical
Number of Main Contacts NO:
4
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
4P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CAN/CSA C22.2 No.60947-1, CAN/CSA C22.2 No.60947-4-1
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 35 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 30 A

(690 V) 60 °C 30 A

(690 V) 70 °C 26 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 18 A

(440 V) 60 °C 18 A

(500 V) 60 °C 15 A

(690 V) 60 °C 10.5 A

(380 / 400 V) 60 °C 18 A

(220 / 230 / 240 V) 60 °C 18 A
Rated Operational Current DC-1 (Ie):
(110 V) 1-Pole, 40 °C 20 A

(110 V) 1-Pole, 60 °C 20 A

(110 V) 1-Pole, 70 °C 20 A

(110 V) 2 Poles in Series, 40 °C 30 A

(110 V) 2 Poles in Series, 60 °C 30 A

(110 V) 2 Poles in Series, 70 °C 26 A

(110 V) 3 Poles in Series, 40 °C 30 A

(110 V) 3 Poles in Series, 60 °C 30 A

(110 V) 3 Poles in Series, 70 °C 26 A

(110 V) 4 Poles in Series, 40 °C 30 A

(110 V) 4 Poles in Series, 60 °C 30 A

(110 V) 4 Poles in Series, 70 °C 26 A

(220 V) 2 Poles in Series, 40 °C 20 A

(220 V) 2 Poles in Series, 60 °C 20 A

(220 V) 2 Poles in Series, 70 °C 20 A

(220 V) 3 Poles in Series, 40 °C 30 A

(220 V) 3 Poles in Series, 60 °C 30 A

(220 V) 3 Poles in Series, 70 °C 26 A

(220 V) 4 Poles in Series, 40 °C 30 A

(220 V) 4 Poles in Series, 60 °C 30 A

(220 V) 4 Poles in Series, 70 °C 26 A

(440 V) 4 Poles in Series, 40 °C 20 A

(440 V) 4 Poles in Series, 60 °C 20 A

(440 V) 4 Poles in Series, 70 °C 20 A

(72 V) 1-Pole, 40 °C 30 A

(72 V) 1-Pole, 60 °C 30 A

(72 V) 1-Pole, 70 °C 26 A

(72 V) 2 Poles in Series, 40 °C 30 A

(72 V) 2 Poles in Series, 60 °C 30 A

(72 V) 2 Poles in Series, 70 °C 26 A

(72 V) 3 Poles in Series, 40 °C 30 A

(72 V) 3 Poles in Series, 60 °C 30 A

(72 V) 3 Poles in Series, 70 °C 26 A

(72 V) 4 Poles in Series, 40 °C 30 A

(72 V) 4 Poles in Series, 60 °C 30 A

(72 V) 4 Poles in Series, 70 °C 26 A
Rated Operational Current DC-3 (Ie):
(110 V) 1-Pole, 40 °C 8 A

(110 V) 1-Pole, 60 °C 8 A

(110 V) 1-Pole, 70 °C 8 A

(110 V) 2 Poles in Series, 40 °C 30 A

(110 V) 2 Poles in Series, 60 °C 30 A

(110 V) 2 Poles in Series, 70 °C 26 A

(110 V) 3 Poles in Series, 40 °C 30 A

(110 V) 3 Poles in Series, 60 °C 30 A

(110 V) 3 Poles in Series, 70 °C 26 A

(110 V) 4 Poles in Series, 40 °C 30 A

(110 V) 4 Poles in Series, 60 °C 30 A

(110 V) 4 Poles in Series, 70 °C 26 A

(220 V) 2 Poles in Series, 40 °C 8 A

(220 V) 2 Poles in Series, 60 °C 8 A

(220 V) 2 Poles in Series, 70 °C 8 A

(220 V) 3 Poles in Series, 40 °C 30 A

(220 V) 3 Poles in Series, 60 °C 30 A

(220 V) 3 Poles in Series, 70 °C 26 A

(220 V) 4 Poles in Series, 40 °C 30 A

(220 V) 4 Poles in Series, 60 °C 30 A

(220 V) 4 Poles in Series, 70 °C 26 A

(440 V) 4 Poles in Series, 40 °C 8 A

(440 V) 4 Poles in Series, 60 °C 8 A

(440 V) 4 Poles in Series, 70 °C 8 A

(72 V) 1-Pole, 40 °C 30 A

(72 V) 1-Pole, 60 °C 30 A

(72 V) 1-Pole, 70 °C 26 A

(72 V) 2 Poles in Series, 40 °C 30 A

(72 V) 2 Poles in Series, 60 °C 30 A

(72 V) 2 Poles in Series, 70 °C 26 A

(72 V) 3 Poles in Series, 40 °C 30 A

(72 V) 3 Poles in Series, 60 °C 30 A

(72 V) 3 Poles in Series, 70 °C 26 A

(72 V) 4 Poles in Series, 40 °C 30 A

(72 V) 4 Poles in Series, 60 °C 30 A

(72 V) 4 Poles in Series, 70 °C 26 A
Rated Operational Current DC-5 (Ie):
(110 V) 1-Pole, 40 °C 4 A

(110 V) 1-Pole, 60 °C 4 A

(110 V) 1-Pole, 70 °C 4 A

(110 V) 2 Poles in Series, 40 °C 20 A

(110 V) 2 Poles in Series, 60 °C 20 A

(110 V) 2 Poles in Series, 70 °C 20 A

(110 V) 3 Poles in Series, 40 °C 30 A

(110 V) 3 Poles in Series, 60 °C 30 A

(110 V) 3 Poles in Series, 70 °C 26 A

(110 V) 4 Poles in Series, 40 °C 30 A

(110 V) 4 Poles in Series, 60 °C 30 A

(110 V) 4 Poles in Series, 70 °C 26 A

(220 V) 2 Poles in Series, 40 °C 4 A

(220 V) 2 Poles in Series, 60 °C 4 A

(220 V) 2 Poles in Series, 70 °C 4 A

(220 V) 3 Poles in Series, 40 °C 16 A

(220 V) 3 Poles in Series, 60 °C 16 A

(220 V) 3 Poles in Series, 70 °C 16 A

(220 V) 4 Poles in Series, 40 °C 20 A

(220 V) 4 Poles in Series, 60 °C 20 A

(220 V) 4 Poles in Series, 70 °C 20 A

(440 V) 4 Poles in Series, 40 °C 4 A

(440 V) 4 Poles in Series, 60 °C 4 A

(440 V) 4 Poles in Series, 70 °C 4 A

(72 V) 1-Pole, 40 °C 16 A

(72 V) 1-Pole, 60 °C 16 A

(72 V) 1-Pole, 70 °C 16 A

(72 V) 2 Poles in Series, 40 °C 30 A

(72 V) 2 Poles in Series, 60 °C 30 A

(72 V) 2 Poles in Series, 70 °C 26 A

(72 V) 3 Poles in Series, 40 °C 30 A

(72 V) 3 Poles in Series, 60 °C 30 A

(72 V) 3 Poles in Series, 70 °C 26 A

(72 V) 4 Poles in Series, 40 °C 30 A

(72 V) 4 Poles in Series, 60 °C 30 A

(72 V) 4 Poles in Series, 70 °C 26 A
Rated Operational Power AC-3 (Pe):
(400 V) 7.5 kW

(415 V) 9 kW

(440 V) 9 kW

(500 V) 9 kW

(690 V) 9 kW

(380 / 400 V) 7.5 kW

(220 / 230 / 240 V) 4 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 35 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 60 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 300 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 80 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 106 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Power Loss:
at Rated Operating Conditions AC-1 per Pole 1.2 W

at Rated Operating Conditions AC-3 per Pole 0.35 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 6 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 4 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 4 mm²

Rigid Stranded 1/2x 1 ... 6 mm²
Connecting Capacity Auxiliary Circuit:
Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 10 mm

Main Circuit 10 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Control Circuit 1.2 N·m

Main Circuit 1.5 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 30 A
Connecting Capacity Main Circuit UL/CSA:
Rigid Solid 1/2x 16-10 AWG

Rigid Stranded 1/2x 16-10 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Control Circuit 11 in·lb

Main Circuit 13 in·lb
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
07636347-7f81-44ce-9584-1ee5ef952356 China
Simplified SCIP:
7ddd06e6-83de-4e0b-88a0-69ae84c232bf Denmark

fa1b4b49-5551-40f9-9273-9f8bcb96b219 Poland

bbea517a-ed27-4092-b387-444cd74f4965 Germany

8c49b203-92f0-4ceb-9040-bea61f44ad30 Finland

be4b7536-bbaa-437c-9e93-34936ce9ed54 Bulgaria

322bce6e-7e5a-4e03-827a-ec9ed14a1361 Greece

3c62a4af-5342-4897-816b-8814ae88ddde Belgium

9822f3cf-79b7-40dc-93c9-f71c4170570f Estonia

08d58051-bf77-4014-bce1-832609108b63 Hungary

4ca0974c-3170-4f6d-a55d-20c230d99078 Norway

143aade6-44ef-4867-ac97-b3e1e5bd9e08 Netherlands

cd2b470c-3da4-48bb-9cb1-b1beb1ab130d Portugal

7daf85ba-2698-42df-81c2-363857c335bf Germany

ba172ca0-466f-48b0-b645-03eface7001f Spain

b1add9ee-45d3-456f-b6ff-09b9ad59860a Hungary

a9f816e4-7ae1-4920-8a67-493c6019ba71 Belgium

87457017-0d98-40be-b181-4bd458a84474 Croatia

2bc8d0de-ba4c-437b-976e-58bd702657a2 Czech Republic

4f7a6439-cb4e-4837-87db-0b9743dccdf9 Poland

646715fd-ea3b-40a7-91cd-8ee6129b2b4c France

fd75ba73-d41f-4de4-8f62-f7ce0f5cea12 Germany

4a9c7a07-4660-4e65-a36a-7fd11d6fe92b Sweden

6cce2b62-83ce-4d0f-8fba-43e516c009c1 Poland

41308c57-9e13-4335-81ac-57c64467f6b2 France

d89c78df-4ea7-45c6-9e1c-5841c5338be8 Germany

70342413-a656-41f6-a681-fcba9e6fcc62 Sweden

ca08af8a-2f82-4f8f-8a59-e676c38bc58b Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E3000
2TFP200035A1001
Sustainable Material Content in Packaging (wt. %):
Recycled Cardboard -  86 %
Sustainable Material Content in Product (wt. %):
Recycled Metal -  28 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4875
9AKK108469A4879
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24898C0
CB Certificate:
CB_SE-113345
CCC Certificate:
CCC_2010010304445624
CQC Certificate:
CQC2010010304445624
CQC2020010304298240
Declaration of Conformity - CCC:
2020980304001253
2020980304001082
Declaration of Conformity - CE:
1SBD250001U1000
Declaration of Conformity - UKCA:
1SBD250032U1000
DNV Certificate:
DNV_TAE00001AF-4
GOST Certificate:
GOST_POCCFR.ME77.B07175.pdf
KC Certificate:
KC_HW02016-15008C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-L319322-13-72119002-5
UL-CA-L319322-43-72119002-6
UL Listing Card:
UL_E319322
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.27 kg
Package Level 1 EAN:
3471523115118
Package Level 2 Units:
box 27 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
315 mm
Package Level 2 Gross Weight:
14.58 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3705810
E-Number (Sweden):
3211465
Accessories
No downloads available
EPLAN Data AF16-40-00-11
2D & 3D Data AF16-40-00-11
6.3.0.53655