AF16-30-10-11
AF16-30-10-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF16-30-10-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF16
- Show Less..
No label translation
General Information
Extended Product Type:
AF16-30-10-11
Product ID:
1SBL177001R1110
EAN:
3471523110618
Catalog Description:
AF16-30-10-11 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF16-30-10-11 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 7.5 kW / 400 V AC (AC-3) or 10 hp / 480 V UL and switching power circuits up to 30 A (AC-1) or 30 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159647_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
77 mm
Product Net Height:
86 mm
Product Net Weight:
0.27 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
0
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 35 A

acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 30 A

(690 V) 60 °C 30 A

(690 V) 70 °C 26 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 18 A

(440 V) 60 °C 18 A

(500 V) 60 °C 15 A

(690 V) 60 °C 10.5 A

(380 / 400 V) 60 °C 18 A

(220 / 230 / 240 V) 60 °C 18 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 18 A

(440 V) 60 °C 18 A

(500 V) 60 °C 15 A

(690 V) 60 °C 10.5 A

(380 / 400 V) 60 °C 18 A

(220 / 230 / 240 V) 60 °C 18 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-1 (Ie):
(110 V) 1-Pole, 40 °C 20 A

(110 V) 1-Pole, 60 °C 20 A

(110 V) 1-Pole, 70 °C 20 A

(110 V) 2 Poles in Series, 40 °C 30 A

(110 V) 2 Poles in Series, 60 °C 30 A

(110 V) 2 Poles in Series, 70 °C 26 A

(110 V) 3 Poles in Series, 40 °C 30 A

(110 V) 3 Poles in Series, 60 °C 30 A

(110 V) 3 Poles in Series, 70 °C 26 A

(220 V) 2 Poles in Series, 40 °C 20 A

(220 V) 2 Poles in Series, 60 °C 20 A

(220 V) 2 Poles in Series, 70 °C 20 A

(220 V) 3 Poles in Series, 40 °C 30 A

(220 V) 3 Poles in Series, 60 °C 30 A

(220 V) 3 Poles in Series, 70 °C 26 A

(72 V) 1-Pole, 40 °C 30 A

(72 V) 1-Pole, 60 °C 30 A

(72 V) 1-Pole, 70 °C 26 A

(72 V) 2 Poles in Series, 40 °C 30 A

(72 V) 2 Poles in Series, 60 °C 30 A

(72 V) 2 Poles in Series, 70 °C 26 A

(72 V) 3 Poles in Series, 40 °C 30 A

(72 V) 3 Poles in Series, 60 °C 30 A

(72 V) 3 Poles in Series, 70 °C 26 A
Rated Operational Current DC-3 (Ie):
(110 V) 1-Pole, 40 °C 8 A

(110 V) 1-Pole, 60 °C 8 A

(110 V) 1-Pole, 70 °C 8 A

(110 V) 2 Poles in Series, 40 °C 30 A

(110 V) 2 Poles in Series, 60 °C 30 A

(110 V) 2 Poles in Series, 70 °C 26 A

(110 V) 3 Poles in Series, 40 °C 30 A

(110 V) 3 Poles in Series, 60 °C 30 A

(110 V) 3 Poles in Series, 70 °C 26 A

(220 V) 2 Poles in Series, 40 °C 8 A

(220 V) 2 Poles in Series, 60 °C 8 A

(220 V) 2 Poles in Series, 70 °C 8 A

(220 V) 3 Poles in Series, 40 °C 30 A

(220 V) 3 Poles in Series, 60 °C 30 A

(220 V) 3 Poles in Series, 70 °C 26 A

(72 V) 1-Pole, 40 °C 30 A

(72 V) 1-Pole, 60 °C 30 A

(72 V) 1-Pole, 70 °C 26 A

(72 V) 2 Poles in Series, 40 °C 30 A

(72 V) 2 Poles in Series, 60 °C 30 A

(72 V) 2 Poles in Series, 70 °C 26 A

(72 V) 3 Poles in Series, 40 °C 30 A

(72 V) 3 Poles in Series, 60 °C 30 A

(72 V) 3 Poles in Series, 70 °C 26 A
Rated Operational Current DC-5 (Ie):
(110 V) 1-Pole, 40 °C 4 A

(110 V) 1-Pole, 60 °C 4 A

(110 V) 1-Pole, 70 °C 4 A

(110 V) 2 Poles in Series, 40 °C 20 A

(110 V) 2 Poles in Series, 60 °C 20 A

(110 V) 2 Poles in Series, 70 °C 20 A

(110 V) 3 Poles in Series, 40 °C 30 A

(110 V) 3 Poles in Series, 60 °C 30 A

(110 V) 3 Poles in Series, 70 °C 26 A

(220 V) 2 Poles in Series, 40 °C 4 A

(220 V) 2 Poles in Series, 60 °C 4 A

(220 V) 2 Poles in Series, 70 °C 4 A

(220 V) 3 Poles in Series, 40 °C 16 A

(220 V) 3 Poles in Series, 60 °C 16 A

(220 V) 3 Poles in Series, 70 °C 16 A

(72 V) 1-Pole, 40 °C 16 A

(72 V) 1-Pole, 60 °C 16 A

(72 V) 1-Pole, 70 °C 16 A

(72 V) 2 Poles in Series, 40 °C 30 A

(72 V) 2 Poles in Series, 60 °C 30 A

(72 V) 2 Poles in Series, 70 °C 26 A

(72 V) 3 Poles in Series, 40 °C 30 A

(72 V) 3 Poles in Series, 60 °C 30 A

(72 V) 3 Poles in Series, 70 °C 26 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Operational Power AC-3 (Pe):
(400 V) 7.5 kW

(415 V) 9 kW

(440 V) 9 kW

(500 V) 9 kW

(690 V) 9 kW

(380 / 400 V) 7.5 kW

(220 / 230 / 240 V) 4 kW
Rated Operational Power AC-3e (Pe):
(415 V) 9 kW

(440 V) 9 kW

(500 V) 9 kW

(690 V) 9 kW

(380 / 400 V) 7.5 kW

(220 / 230 / 240 V) 4 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 35 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 60 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 300 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 80 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 106 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 300 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Power Loss:
at 6 A per Pole 0.1 W

at Rated Operating Conditions AC-1 per Pole 1.2 W

at Rated Operating Conditions AC-3 per Pole 0.35 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 6 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 4 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 4 mm²

Rigid Stranded 1/2x 1 ... 6 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm

Main Circuit 10 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m

Main Circuit 1.5 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 30 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 1-1/2 hp

(200 ... 208 V AC) Three Phase 5 hp

(220 ... 240 V AC) Three Phase 5 hp

(240 V AC) Single Phase 3 hp

(440 ... 480 V AC) Three Phase 10 hp

(550 ... 600 V AC) Three Phase 15 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Solid 1/2x 16-10 AWG

Rigid Stranded 1/2x 16-10 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb

Main Circuit 13 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 20 A

(200 ... 208 V AC) Three Phase 17.5 A

(220 ... 240 V AC) Three Phase 15.2 A

(240 V AC) Single Phase 17 A

(440 ... 480 V AC) Three Phase 14 A

(550 ... 600 V AC) Three Phase 17 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... 60 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
f7ff6eaf-0746-41f7-8f81-a89add39cd4b China
Simplified SCIP:
ec002f2f-11b8-4c80-8d70-7fd838b2dc73 Sweden

1b4c195f-bc19-469d-b9d5-e4c5be9bcc97 Belgium

3732b39e-b39b-4943-a687-3f541333d931 Czech Republic

a453984b-8a6b-4eab-9f0d-718f0dd02815 Croatia

eeb611e8-e754-46de-a90d-67628e9b7cd6 Germany

69f44487-7f35-49eb-ba77-b2916e1db7b6 Spain

cee654eb-bbaa-4df2-85aa-087a580a70e1 Greece

9ad84e8d-53d8-4698-8be7-d47ccc9ffcb9 Bulgaria

ffbc558e-f7e6-4bad-a048-d99c6acd438d Germany

41333280-34d8-42eb-8861-8b54bc62fa74 Belgium

188b5e51-96a0-45c4-82df-6839792050df Portugal

83ad28e8-5fc3-4751-a118-cc4b28261fe0 Denmark

25f55f3e-8f32-48a9-ac05-8fd500e052f8 Germany

3b62af72-c664-40f1-8945-325c6aaa631f Sweden

fd6432d9-8cb8-46df-b974-42d93c1acf31 Poland

363cf6ca-f302-42dd-a5ed-47be4e9db020 Poland

3fb84022-cf83-4ff7-8570-ff78e849b002 Norway

a42fe505-8332-4882-89b3-219c9e139e96 Netherlands

36cbfde9-9e75-44a2-af0f-88d6f851e714 Estonia

7e11b1c7-8318-4ed4-8517-5cda17eea558 Hungary

8abf08c8-49cd-426d-b8e5-6a15ebaf7834 Hungary

43dcc3c8-5b02-4676-beb3-6370648b6ee9 Finland

d873af9a-ce14-4361-8c97-487a8f0528c6 France

a6183616-8302-4a0b-b713-27bd3e8044d5 Poland

6f622098-3e6e-4775-bb65-74cf164e08d7 Germany

d4123054-94eb-4095-9348-377b72fdd293 France

60a1ed29-63d4-4dc1-956f-77c310073b31 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E3000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  92.7 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4875
9AKK108469A4879
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24898C0
CB Certificate:
CB_SE-113345
CCC Certificate:
CCC_2024010304656669
CQC Certificate:
CQC2010010304445624
CQC2020010304298240
Declaration of Conformity - CCC:
2020980304001253
2020980304001082
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
GOST Certificate:
GOST_POCCFR.ME77.B07175.pdf
KC Certificate:
KC_HW02016-15005C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-2150887-5
UL-CA-2142658-5
UL Listing Card:
E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.27 kg
Package Level 1 EAN:
3471523110618
Package Level 2 Units:
box 27 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
315 mm
Package Level 2 Gross Weight:
7.29 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3705804
E-Number (Sweden):
3211343
No downloads available
EPLAN Data AF16-30-10-11
2D & 3D Data AF16-30-10-11
6.3.0.53655