AF12Z-30-10-21
AF12Z-30-10-21
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF12Z-30-10-21

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF12
- Show Less..
No label translation
General Information
Extended Product Type:
AF12Z-30-10-21
Product ID:
1SBL156001R2110
EAN:
3471523113510
Catalog Description:
AF12Z-30-10-21 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF12Z-30-10-21 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159646_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
77 mm
Product Net Height:
86 mm
Product Net Weight:
0.31 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
0
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 35 A

acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 28 A

(690 V) 60 °C 28 A

(690 V) 70 °C 24 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 12 A

(440 V) 60 °C 12 A

(500 V) 60 °C 12.5 A

(690 V) 60 °C 9 A

(380 / 400 V) 60 °C 12 A

(220 / 230 / 240 V) 60 °C 12 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 12 A

(440 V) 60 °C 12 A

(500 V) 60 °C 12.5 A

(690 V) 60 °C 9 A

(380 / 400 V) 60 °C 12 A

(220 / 230 / 240 V) 60 °C 12 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-1 (Ie):
(110 V) 1-Pole, 40 °C 15 A

(110 V) 1-Pole, 60 °C 15 A

(110 V) 1-Pole, 70 °C 15 A

(110 V) 2 Poles in Series, 40 °C 27 A

(110 V) 2 Poles in Series, 60 °C 27 A

(110 V) 2 Poles in Series, 70 °C 24 A

(110 V) 3 Poles in Series, 40 °C 27 A

(110 V) 3 Poles in Series, 60 °C 27 A

(110 V) 3 Poles in Series, 70 °C 24 A

(220 V) 2 Poles in Series, 40 °C 15 A

(220 V) 2 Poles in Series, 60 °C 15 A

(220 V) 2 Poles in Series, 70 °C 15 A

(220 V) 3 Poles in Series, 40 °C 27 A

(220 V) 3 Poles in Series, 60 °C 27 A

(220 V) 3 Poles in Series, 70 °C 24 A

(72 V) 1-Pole, 40 °C 27 A

(72 V) 1-Pole, 60 °C 27 A

(72 V) 1-Pole, 70 °C 24 A

(72 V) 2 Poles in Series, 40 °C 27 A

(72 V) 2 Poles in Series, 60 °C 27 A

(72 V) 2 Poles in Series, 70 °C 24 A

(72 V) 3 Poles in Series, 40 °C 27 A

(72 V) 3 Poles in Series, 60 °C 27 A

(72 V) 3 Poles in Series, 70 °C 24 A
Rated Operational Current DC-3 (Ie):
(110 V) 1-Pole, 40 °C 7 A

(110 V) 1-Pole, 60 °C 7 A

(110 V) 1-Pole, 70 °C 7 A

(110 V) 2 Poles in Series, 40 °C 27 A

(110 V) 2 Poles in Series, 60 °C 27 A

(110 V) 2 Poles in Series, 70 °C 24 A

(110 V) 3 Poles in Series, 40 °C 27 A

(110 V) 3 Poles in Series, 60 °C 27 A

(110 V) 3 Poles in Series, 70 °C 24 A

(220 V) 2 Poles in Series, 40 °C 7 A

(220 V) 2 Poles in Series, 60 °C 7 A

(220 V) 2 Poles in Series, 70 °C 7 A

(220 V) 3 Poles in Series, 40 °C 27 A

(220 V) 3 Poles in Series, 60 °C 27 A

(220 V) 3 Poles in Series, 70 °C 24 A

(72 V) 1-Pole, 40 °C 27 A

(72 V) 1-Pole, 60 °C 27 A

(72 V) 1-Pole, 70 °C 24 A

(72 V) 2 Poles in Series, 40 °C 27 A

(72 V) 2 Poles in Series, 60 °C 27 A

(72 V) 2 Poles in Series, 70 °C 24 A

(72 V) 3 Poles in Series, 40 °C 27 A

(72 V) 3 Poles in Series, 60 °C 27 A

(72 V) 3 Poles in Series, 70 °C 24 A
Rated Operational Current DC-5 (Ie):
(110 V) 1-Pole, 40 °C 4 A

(110 V) 1-Pole, 60 °C 4 A

(110 V) 1-Pole, 70 °C 4 A

(110 V) 2 Poles in Series, 40 °C 15 A

(110 V) 2 Poles in Series, 60 °C 15 A

(110 V) 2 Poles in Series, 70 °C 15 A

(110 V) 3 Poles in Series, 40 °C 27 A

(110 V) 3 Poles in Series, 60 °C 27 A

(110 V) 3 Poles in Series, 70 °C 24 A

(220 V) 2 Poles in Series, 40 °C 4 A

(220 V) 2 Poles in Series, 60 °C 4 A

(220 V) 2 Poles in Series, 70 °C 4 A

(220 V) 3 Poles in Series, 40 °C 12 A

(220 V) 3 Poles in Series, 60 °C 12 A

(220 V) 3 Poles in Series, 70 °C 12 A

(72 V) 1-Pole, 40 °C 12 A

(72 V) 1-Pole, 60 °C 12 A

(72 V) 1-Pole, 70 °C 12 A

(72 V) 2 Poles in Series, 40 °C 27 A

(72 V) 2 Poles in Series, 60 °C 27 A

(72 V) 2 Poles in Series, 70 °C 24 A

(72 V) 3 Poles in Series, 40 °C 27 A

(72 V) 3 Poles in Series, 60 °C 27 A

(72 V) 3 Poles in Series, 70 °C 24 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Operational Power AC-3 (Pe):
(400 V) 5.5 kW

(415 V) 5.5 kW

(440 V) 5.5 kW

(500 V) 7.5 kW

(690 V) 7.5 kW

(380 / 400 V) 5.5 kW

(220 / 230 / 240 V) 3 kW
Rated Operational Power AC-3e (Pe):
(415 V) 5.5 kW

(440 V) 5.5 kW

(500 V) 7.5 kW

(690 V) 7.5 kW

(380 / 400 V) 5.5 kW

(220 / 230 / 240 V) 3 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 35 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 60 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 300 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 80 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 106 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 300 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Power Loss:
at 6 A per Pole 0.1 W

at Rated Operating Conditions AC-1 per Pole 1 W

at Rated Operating Conditions AC-3 per Pole 0.2 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 6 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 4 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 4 mm²

Rigid Stranded 1/2x 1 ... 6 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm

Main Circuit 10 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m

Main Circuit 1.5 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
NEMA Size:
0
Continuous Current Rating NEMA:
18 A
Horsepower Rating NEMA:
(115 V AC) Single Phase 1 Hp

(200 V AC) Three Phase 3 Hp

(230 V AC) Single Phase 2 Hp

(230 V AC) Three Phase 3 Hp

(460 V AC) Three Phase 5 Hp

(575 V AC) Three Phase 5 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 28 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 1 hp

(200 ... 208 V AC) Three Phase 3 hp

(220 ... 240 V AC) Three Phase 3 hp

(240 V AC) Single Phase 2 hp

(440 ... 480 V AC) Three Phase 7-1/2 hp

(550 ... 600 V AC) Three Phase 10 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Solid 1/2x 16-10 AWG

Rigid Stranded 1/2x 16-10 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb

Main Circuit 13 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 16 A

(200 ... 208 V AC) Three Phase 11 A

(220 ... 240 V AC) Three Phase 9.6 A

(240 V AC) Single Phase 12 A

(440 ... 480 V AC) Three Phase 11 A

(550 ... 600 V AC) Three Phase 11 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... 60 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
20474b0e-7edf-439c-bba5-e1947d335b56 China
Simplified SCIP:
06a1c911-714e-4dff-b66e-d6f7fc3209e2 Norway

09d42c6f-7035-4ec8-89da-f16580fda6fb Greece

0dc7ab57-7678-4d14-9bdf-0d8fe9c0d29e Spain

12abb1a9-7ba0-4ac3-8a8a-8a58da02e9db Hungary

17005c32-247e-4ff8-9721-ac046140fe4b Finland

485b652d-5263-45e3-8ab9-c946e41983ef Bulgaria

4af1b067-d6e1-43d4-85ef-a08b0c94c2a1 Germany

5ca0ddf0-7e77-40d8-b88a-c4bc377b687c Germany

6c3a61dd-0f16-4491-bcce-b2572e1c593f Hungary

7387d003-9205-4805-9dd1-4ddf54148aaa Sweden

79954c7c-f75b-411d-80a9-d9629c2c305f Estonia

825f2d82-94ce-461e-9206-428df1bdba95 Croatia

8f948eb8-9964-40f0-a256-8161f2e81b04 Czech Republic

9523f02b-5f76-403d-a830-6d8bf27c793f Belgium

999f572d-0be7-4102-a819-a985e168c2f8 Belgium

9b5ad129-6529-472e-9ccd-bb0cf118c89a Sweden

b0205166-ce49-42e5-a3c2-a34acc5b16d4 Denmark

ba8f750d-d95f-4554-a5fe-8430ef72a4bf Germany

c2e8d164-a178-4026-88c7-c39a63995a26 Netherlands

c809b920-8410-49b8-913a-d5a216f84bae France

cb340602-49dd-4882-a53f-7e70a745d05a Germany

ea63fa9c-16ba-45ae-bed3-f57724bce77a France

ed9ec995-fb4f-40e5-85ef-51b4a8df2b28 Portugal

f25a0639-5db2-42d4-bbf7-83ae48297df2 Poland

f27d7082-8678-408a-932b-a4e439339dcd Poland

f85da3b7-6d71-4633-a778-29d0a65326f8 Germany

fc8a048b-0649-4075-8b2a-ede5ce503cda Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E3000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  92.7 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4875
9AKK108469A4879
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24898C1
CB Certificate:
CB_SE-117714
CCC Certificate:
CCC_2024010304656669
CQC Certificate:
CQC2010010304445624
CQC2020010304298240
Declaration of Conformity - CCC:
2020980304001253
2020980304001082
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15005C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-2150887-5
UL-CA-2142658-5
UL Listing Card:
E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.31 kg
Package Level 1 EAN:
3471523113510
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3706231
E-Number (Sweden):
3211360
Accessories
No downloads available
EPLAN Data AF12Z-30-10-21
2D & 3D Data AF12Z-30-10-21
6.3.0.53655