AF09-30-01-11
AF09-30-01-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF09-30-01-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF09
- Show Less..
No label translation
General Information
Extended Product Type:
AF09-30-01-11
Product ID:
1SBL137001R1101
EAN:
3471523110113
Catalog Description:
AF09-30-01-11 24-60V50/60HZ 20-60VDC Contactor
Long Description:
The AF09-30-01-11 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 4 kW / 400 V AC (AC-3) or 5 hp / 480 V UL and switching power circuits up to 25 A (AC-1) or 25 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - INABB010
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB010EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159656_EPLAN
Data Sheet, Technical Information:
1SBC100220C0201
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
77 mm
Product Net Height:
86 mm
Product Net Weight:
0.27 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Standards:
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 60947-4-1, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 35 A

acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 25 A

(690 V) 60 °C 25 A

(690 V) 70 °C 22 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 9 A

(440 V) 60 °C 9 A

(500 V) 60 °C 9.5 A

(690 V) 60 °C 7 A

(380 / 400 V) 60 °C 9 A

(220 / 230 / 240 V) 60 °C 9 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 9 A

(440 V) 60 °C 9 A

(500 V) 60 °C 9.5 A

(690 V) 60 °C 7 A

(380 / 400 V) 60 °C 9 A

(220 / 230 / 240 V) 60 °C 9 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-1 (Ie):
(110 V) 1-Pole, 40 °C 10 A

(110 V) 1-Pole, 60 °C 10 A

(110 V) 1-Pole, 70 °C 10 A

(110 V) 2 Poles in Series, 40 °C 25 A

(110 V) 2 Poles in Series, 60 °C 25 A

(110 V) 2 Poles in Series, 70 °C 22 A

(110 V) 3 Poles in Series, 40 °C 25 A

(110 V) 3 Poles in Series, 60 °C 25 A

(110 V) 3 Poles in Series, 70 °C 22 A

(220 V) 2 Poles in Series, 40 °C 10 A

(220 V) 2 Poles in Series, 60 °C 10 A

(220 V) 2 Poles in Series, 70 °C 10 A

(220 V) 3 Poles in Series, 40 °C 25 A

(220 V) 3 Poles in Series, 60 °C 25 A

(220 V) 3 Poles in Series, 70 °C 22 A

(72 V) 1-Pole, 40 °C 25 A

(72 V) 1-Pole, 60 °C 25 A

(72 V) 1-Pole, 70 °C 22 A

(72 V) 2 Poles in Series, 40 °C 25 A

(72 V) 2 Poles in Series, 60 °C 25 A

(72 V) 2 Poles in Series, 70 °C 22 A

(72 V) 3 Poles in Series, 40 °C 25 A

(72 V) 3 Poles in Series, 60 °C 25 A

(72 V) 3 Poles in Series, 70 °C 22 A
Rated Operational Current DC-3 (Ie):
(110 V) 1-Pole, 40 °C 6 A

(110 V) 1-Pole, 60 °C 6 A

(110 V) 1-Pole, 70 °C 6 A

(110 V) 2 Poles in Series, 40 °C 25 A

(110 V) 2 Poles in Series, 60 °C 25 A

(110 V) 2 Poles in Series, 70 °C 22 A

(110 V) 3 Poles in Series, 40 °C 25 A

(110 V) 3 Poles in Series, 60 °C 25 A

(110 V) 3 Poles in Series, 70 °C 22 A

(220 V) 2 Poles in Series, 40 °C 6 A

(220 V) 2 Poles in Series, 60 °C 6 A

(220 V) 2 Poles in Series, 70 °C 6 A

(220 V) 3 Poles in Series, 40 °C 25 A

(220 V) 3 Poles in Series, 60 °C 25 A

(220 V) 3 Poles in Series, 70 °C 22 A

(72 V) 1-Pole, 40 °C 25 A

(72 V) 1-Pole, 60 °C 25 A

(72 V) 1-Pole, 70 °C 22 A

(72 V) 2 Poles in Series, 40 °C 25 A

(72 V) 2 Poles in Series, 60 °C 25 A

(72 V) 2 Poles in Series, 70 °C 22 A

(72 V) 3 Poles in Series, 40 °C 25 A

(72 V) 3 Poles in Series, 60 °C 25 A

(72 V) 3 Poles in Series, 70 °C 22 A
Rated Operational Current DC-5 (Ie):
(110 V) 1-Pole, 40 °C 4 A

(110 V) 1-Pole, 60 °C 4 A

(110 V) 1-Pole, 70 °C 4 A

(110 V) 2 Poles in Series, 40 °C 10 A

(110 V) 2 Poles in Series, 60 °C 10 A

(110 V) 2 Poles in Series, 70 °C 10 A

(110 V) 3 Poles in Series, 40 °C 25 A

(110 V) 3 Poles in Series, 60 °C 25 A

(110 V) 3 Poles in Series, 70 °C 22 A

(220 V) 2 Poles in Series, 40 °C 4 A

(220 V) 2 Poles in Series, 60 °C 4 A

(220 V) 2 Poles in Series, 70 °C 4 A

(220 V) 3 Poles in Series, 40 °C 9 A

(220 V) 3 Poles in Series, 60 °C 9 A

(220 V) 3 Poles in Series, 70 °C 9 A

(72 V) 1-Pole, 40 °C 9 A

(72 V) 1-Pole, 60 °C 9 A

(72 V) 1-Pole, 70 °C 9 A

(72 V) 2 Poles in Series, 40 °C 25 A

(72 V) 2 Poles in Series, 60 °C 25 A

(72 V) 2 Poles in Series, 70 °C 22 A

(72 V) 3 Poles in Series, 40 °C 25 A

(72 V) 3 Poles in Series, 60 °C 25 A

(72 V) 3 Poles in Series, 70 °C 22 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Operational Power AC-3 (Pe):
(400 V) 4 kW

(415 V) 4 kW

(440 V) 4 kW

(500 V) 5.5 kW

(690 V) 5.5 kW

(380 / 400 V) 4 kW

(220 / 230 / 240 V) 2.2 kW
Rated Operational Power AC-3e (Pe):
(415 V) 4 kW

(440 V) 4 kW

(500 V) 5.5 kW

(690 V) 5.5 kW

(380 / 400 V) 4 kW

(220 / 230 / 240 V) 2.2 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 35 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 60 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 300 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 80 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 106 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V

acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 300 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Power Loss:
at 6 A per Pole 0.1 W

at Rated Operating Conditions AC-1 per Pole 0.8 W

at Rated Operating Conditions AC-3 per Pole 0.1 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 6 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 4 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 4 mm²

Rigid Stranded 1/2x 1 ... 6 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm

Main Circuit 10 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m

Main Circuit 1.5 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
NEMA Size:
00
Continuous Current Rating NEMA:
9 A
Horsepower Rating NEMA:
(115 V AC) Single Phase 1/3 Hp

(200 V AC) Three Phase 1-1/2 Hp

(230 V AC) Single Phase 1 Hp

(230 V AC) Three Phase 1-1/2 Hp

(460 V AC) Three Phase 2 Hp

(575 V AC) Three Phase 2 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(600 V AC) 25 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 3/4 hp

(200 ... 208 V AC) Three Phase 2 hp

(220 ... 240 V AC) Three Phase 2 hp

(240 V AC) Single Phase 1-1/2 hp

(440 ... 480 V AC) Three Phase 5 hp

(550 ... 600 V AC) Three Phase 7-1/2 hp
Connecting Capacity Main Circuit UL/CSA:
Rigid Solid 1/2x 16-10 AWG

Rigid Stranded 1/2x 16-10 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Connecting Capacity Control Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb

Main Circuit 13 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 13.8 A

(200 ... 208 V AC) Three Phase 7.8 A

(220 ... 240 V AC) Three Phase 6.8 A

(240 V AC) Single Phase 10 A

(440 ... 480 V AC) Three Phase 7.6 A

(550 ... 600 V AC) Three Phase 9 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... 60 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
da1b0273-a2b0-4c69-94d0-bcd5a9074db8 China
Simplified SCIP:
55506d97-fc3b-4339-9f52-1d54667e6e20 Croatia

223183d2-6b63-4568-b5b3-c0af866661ea Belgium

fc2772b3-c8fd-492d-9c86-7abc334dd8fe Sweden

f642abb4-7c39-4c94-b4aa-989370bad2d3 Germany

6fd48f31-d0fe-4196-a95a-32ff2fb4b512 France

d588cf4f-0958-4683-8d0e-4e5481a94ac2 France

28009142-c58c-4f02-93fe-31cade4158a5 Denmark

bf9fa03b-171e-413f-bdf0-0a06e3e6d804 Germany

8f8d1b7b-ff6e-4d85-af83-2abfb93fe73d Sweden

63a04df6-2216-48db-a586-9346428aad6a Germany

ec84724e-7841-441b-aab9-565cc0fe66a0 Poland

72c01fac-f125-4494-a676-57c8b4062c04 Germany

ebbca139-a305-40b2-b6b8-65966f65e462 Poland

f015b71b-6de2-4195-a155-2879df094a29 Poland

749d2a4b-c776-411a-b962-c44f22f17e5f Netherlands

02d47a9b-60a1-43b8-9374-aeaf57342a17 Finland

8d8b126f-0bb8-4439-ae4b-ab738b072dbb Bulgaria

33a2d853-c6d4-4c99-8b86-661a69b7ab29 Estonia

bf17ea96-5618-4795-bdee-d0e8488cc8d5 Hungary

188630e0-9eaa-41ec-8a35-211743d865f8 Hungary

c06506fc-500a-44c7-a16e-e6b60c102322 Norway

8b2aadf1-87e8-443d-a20f-b85926a17545 Belgium

50fc3e60-1348-408e-aa0a-4723237b0928 Greece

023a9144-7a74-46cf-9a23-4051920d3458 Portugal

39d24e82-5f8e-4db3-b25f-5c7520bd8d99 Germany

a58f21d7-6a73-4184-ae7c-5f96fb598a20 Spain

ed9834b1-08d4-42c8-9a6a-856c2a25b77f Czech Republic
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E3000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  92.7 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4875
9AKK108469A4879
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24898C1
CB Certificate:
CB_SE-117714
CCC Certificate:
CCC_2024010304656669
CQC Certificate:
CQC2010010304445624
CQC2020010304298240
Declaration of Conformity - CCC:
2020980304001253
2020980304001082
Declaration of Conformity - CE:
1SBD250000U1000
Declaration of Conformity - UKCA:
1SBD250031U1000
DNV Certificate:
DNV_TAE00001AF-4
KC Certificate:
KC_HW02016-15004C
LR Certificate:
LRS_LR23403517TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802705280
UL Certificate:
UL-US-2150887-5
UL-CA-2142658-5
UL Listing Card:
E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.27 kg
Package Level 1 EAN:
3471523110113
Package Level 2 Units:
box 27 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
315 mm
Package Level 2 Gross Weight:
7.29 kg
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3705801
E-Number (Sweden):
3210015
Accessories
No downloads available
EPLAN Data AF09-30-01-11
2D & 3D Data AF09-30-01-11
6.3.0.53655