AS09-30-10-26
AS09-30-10-26
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AS09-30-10-26

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AS Contactors
  7. AS09
- Show Less..
No label translation
General Information
Extended Product Type:
AS09-30-10-26
Product ID:
1SBL101001R2610
EAN:
3471523032262
Catalog Description:
AS09-30-10-26 230V50/60HZ Contactor
Long Description:
AS09 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. The AS... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC133408_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101020M9701
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
72.5 mm
Product Net Height:
68 mm
Product Net Weight:
0.22 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
0
Standards:
IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 22 A

acc. to IEC 60947-5-1, Θ = 40 °C 10 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 22 A

(690 V) 60 °C 18 A

(690 V) 70 °C 15 A
Rated Operational Current AC-3 (Ie):
(415 V) 60 °C 9 A

(440 V) 60 °C 8 A

(500 V) 60 °C 8 A

(690 V) 60 °C 5 A

(380 / 400 V) 60 °C 9 A

(220 / 230 / 240 V) 60 °C 9 A
Rated Operational Current AC-15 (Ie):
(500 V) NC 2

(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W
Rated Operational Power AC-3 (Pe):
(400 V) 4 kW

(415 V) 4 kW

(440 V) 4 kW

(500 V) 4 kW

(690 V) 4 kW

(220 / 230 / 240 V) 2.2 kW
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 100 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 22 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 50 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 230 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 65 A

for 0.1 s 140 A

for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 155 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 90 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 V

acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV
Maximum Electrical Switching Frequency:
(AC-1) 600 cycles per hour

(AC-15) 1200 cycles per hour

(AC-2 / AC-4) 300 cycles per hour

(AC-3) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 230 V

60 Hz 230 V
Power Loss:
at Rated Operating Conditions AC-1 per Pole 1 W

at Rated Operating Conditions AC-3 per Pole 0.16 W
Operate Time:
Between Coil De-energization and NC Contact Closing 7 ... 22 ms

Between Coil De-energization and NO Contact Opening 5 ... 19 ms

Between Coil Energization and NC Contact Opening 6 ... 18 ms

Between Coil Energization and NO Contact Closing 9 ... 24 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 0.75 ... 4 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 0.75 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 0.75 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 9 mm

Control Circuit 9 mm

Main Circuit 9 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Tightening Torque:
Auxiliary Circuit 1 N·m

Control Circuit 1 N·m

Main Circuit 1 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor
Technical UL/CSA
General Use Rating UL/CSA:
(600 V AC) 20 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 1/3 hp

(200 ... 208 V AC) Three Phase 2 hp

(220 ... 240 V AC) Three Phase 2 hp

(240 V AC) Single Phase 1 hp

(440 ... 480 V AC) Three Phase 5 hp

(550 ... 600 V AC) Three Phase 7.5 hp
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 9 in·lb

Control Circuit 9 in·lb

Main Circuit 9 in·lb
Full Load Amps Motor Use:
(120 V AC) Single Phase 7.2 A

(200 ... 208 V AC) Three Phase 7.8 A

(220 ... 240 V AC) Three Phase 6.8 A

(240 V AC) Single Phase 8 A

(440 ... 480 V AC) Three Phase 7.6 A

(550 ... 600 V AC) Three Phase 9 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... 60 °C

Close to Contactor without Thermal O/L Relay -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 10 g

Closed, Shock Direction: C1 20 g

Closed, Shock Direction: C2 20 g

Open, Shock Direction: B1 5 g

Open, Shock Direction: C1 9 g

Open, Shock Direction: C2 14 g

Shock Direction: A 20 g

Shock Direction: B2 15 g
Resistance to Vibrations:
3g Closed Position & 2g Open Position 5 ... 300 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_CN13475-M1
CCC Certificate:
CCC_2007010309251577
CQC Certificate:
CQC2007010309251577
Declaration of Conformity - CCC:
2020980304001224
Declaration of Conformity - CE:
1SBD250014U1000
Declaration of Conformity - UKCA:
1SBD250049U1000
GOST Certificate:
GOST_POCCCNME77B07822.pdf
UL Certificate:
UL_20120917_E312527_1_1
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
78 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Height:
48 mm
Package Level 1 Gross Weight:
0.22 kg
Package Level 1 EAN:
3471523032262
Package Level 3 Units:
960 piece
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4761 >> Magnet contactor, AC-switching
E-Number (Sweden):
3210508
No downloads available
EPLAN Data AS09-30-10-26
2D & 3D Data AS09-30-10-26
6.3.0.53655