DRASL16-81S
DRASL16-81S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DRASL16-81S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactor Starters
  5. Enclosed Starters
- Show Less..
No label translation
General Information
Extended Product Type:
DRASL16-81S
Product ID:
1SBK124335R8100
EAN:
3471522144119
Catalog Description:
DRASL16-81S Contactor Starter
Long Description:
Enclosed D.O.L. starter with AS contactors
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Product Main Type:
DRASL16
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101043M6801
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
92 mm
Product Net Depth / Length:
131.5 mm
Product Net Height:
171.5 mm
Product Net Weight:
0.7 kg
Technical
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 690 V
Terminal Type:
Screw Terminals
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SBD250019U1000
Declaration of Conformity - UKCA:
1SBD250054U1000
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
205 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Height:
95 mm
Package Level 1 Gross Weight:
0.7 kg
Package Level 1 EAN:
3471522144119
External Classifications and Standards
eClass:
V11.0 : 27371205
ETIM 6:
EC000200 - Enclosure for control circuit devices
ETIM 7:
EC000200 - Enclosure for control circuit devices
ETIM 8:
EC000200 - Enclosure for control circuit devices
ETIM 9:
EC000200 - Enclosure for control circuit devices
IDEA Granular Category Code (IGCC):
4476 >> Electrical general purpose enclosure
UNSPSC:
39120000
No downloads available
2D & 3D Data DRASL16-81S
6.3.0.53655