DRAS09-26N
1SBK104135R2600
3471522143365
DRAS09-26N Contactor Starter
Enclosed D.O.L. starter with AS contactors
1 piece
85364900
DRAS09
92 mm
131.5 mm
171.5 mm
0.65 kg
Screw Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
205 mm
140 mm
95 mm
80 piece
500 mm
800 mm
600 mm
52 kg
V11.0 : 27371205
EC000200 - Enclosure for control circuit devices
4476 >> Electrical general purpose enclosure
39120000