NF44E-13
NF44E-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

NF44E-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. NF Contactor Relays
- Show Less..
No label translation
General Information
Extended Product Type:
NF44E-13
Product ID:
1SBH137001R1344
EAN:
3471523100732
Catalog Description:
NF44E-13 100-250V50/60HZ-DC Contactor Relay
Long Description:
The NF44E-13 is a 690 V IEC or 600 UL 8-pole contactor relay with screw terminals, used for switching auxiliary and control circuits.
Thanks to the AF technology, the contactor relay has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. NF contactor relays have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
These contactor relays include mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 and are side-marked with the "Mechanically Linked" symbol.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CHABB001
Country or Territory of Origin:
France
Lead Time:
70 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHABB001EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159655_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
110.5 mm
Product Net Height:
86 mm
Product Net Weight:
0.32 kg
Technical
Number of Auxiliary Contacts NO:
4
Number of Auxiliary Contacts NC:
4
Number of Poles:
8P
Standards:
IEC/EN 60947-1, IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 508, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 14-13
Rated Operational Voltage:
Auxiliary Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 140 A

for 1 s 100 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-15) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
6000 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Power Loss:
at 6 A per Pole 0.1 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor Relay
Technical UL/CSA
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Simplified SCIP:
0aff0608-5268-4096-9ff2-fa69aeb691c7 Poland

0fa61b48-b51e-4992-8ba6-f9c3fa9df149 Croatia

140c8b61-738c-4705-a354-72fb5ade7aa7 Portugal

4325f590-12d8-4068-b226-ccd7ab1cedf5 France

49ad4197-9a09-4379-866f-b902685628a5 Norway

603928cb-2029-40a2-8012-240ba83e2492 Hungary

7d67f424-7393-4fa2-9f59-b6616285073f Greece

7e0afd0d-935b-45d8-ba15-cdd6d9f4d1ff Sweden

805dce79-49b3-4199-afcb-1090b9d6fdbd Germany

824e1cd7-9816-4055-ae7a-c40d65e2b193 Spain

8cc91ce0-19a1-44f4-9c43-70a18892f6e8 Netherlands

996ddff0-4b42-4346-be65-d8099ed036b9 Italy

b69dcb01-eb16-41a3-9644-4bd7193da71f Bulgaria

bb508464-2a62-4a7a-9df7-29f98755d0f9 Belgium

d5487ffd-b88a-4810-a362-4610d5db056f Finland

ecda207f-5fdb-408b-8faa-003f31c0d3ea Denmark

f9cfdfca-9f54-471f-87f6-e52ec87e1a1a Estonia

f9e1d015-898c-4ee5-936a-86aa1dd1ba49 Czech Republic
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E3000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  92.7 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4900
9AKK108469A4902
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24899C0
CB Certificate:
CB_SE-116792
CCC Certificate:
CCC_2024010303656666
Declaration of Conformity - CCC:
CQC2011010303465426
Declaration of Conformity - CE:
1SBD250005U1000
Declaration of Conformity - UKCA:
1SBD250036U1000
DNV Certificate:
DNV_TAE00001BV-5
EAC Certificate:
EAC_RU C-FR ME77 B03544
GOST Certificate:
GOST_POCCFR.ME77.B06804.pdf
LR Certificate:
LRS_LR2003684TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802702280
UL Certificate:
UL_20180227_E252354_2_1
UL Listing Card:
UL_E252354
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
113 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.32 kg
Package Level 1 EAN:
3471523100732
Package Level 2 Units:
box 18 piece
Package Level 2 Width:
250 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Height:
315 mm
Package Level 2 Gross Weight:
11.52 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000196 - Contactor relay
ETIM 8:
EC000196 - Contactor relay
ETIM 9:
EC000196 - Contactor relay
eClass:
V11.0 : 27371001
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4763 >> Power contactor, DC switching
E-Number (Finland):
3706422
No downloads available
EPLAN Data NF44E-13
2D & 3D Data NF44E-13
6.3.0.53655