NF22E-13
NF22E-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

NF22E-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. NF Contactor Relays
- Show Less..
No label translation
General Information
Extended Product Type:
NF22E-13
Product ID:
1SBH137001R1322
EAN:
3471523100138
Catalog Description:
NF22E-13 100-250V50/60HZ-DC Contactor Relay
Long Description:
The NF22E-13 is a 690 V IEC or 600 UL 4-pole contactor relay with screw terminals, used for switching auxiliary and control circuits.
Thanks to the AF technology, the contactor relay has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. NF contactor relays have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
These contactor relays include mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 and are side-marked with the "Mechanically Linked" symbol.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - AUABB004
Country or Territory of Origin:
Australia
Lead Time:
42 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AUABB004EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHABB001
Country or Territory of Origin:
France
Lead Time:
76 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHABB001EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - DEUTS002
Country or Territory of Origin:
France
Lead Time:
14 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DEUTS002EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - INABB010
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB010EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC159655_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101027M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
77 mm
Product Net Height:
86 mm
Product Net Weight:
0.27 kg
Technical
Number of Auxiliary Contacts NO:
2
Number of Auxiliary Contacts NC:
2
Number of Poles:
4P
Standards:
IEC/EN 60947-1, IEC/EN 60947-5-1, UL 60335-2-40 LZGH2 A2L, UL 508, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 14-13
Rated Operational Voltage:
Auxiliary Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-15 (Ie):
(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W

(400 V) 0.15 A / 60 W

(500 V) 0.13 A / 65 W

(600 V) 0.1 A / 60 W
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 140 A

for 1 s 100 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Electrical Switching Frequency:
(AC-15) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
6000 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Power Loss:
at 6 A per Pole 0.1 W
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms

Between Coil De-energization and NO Contact Opening 11 ... 95 ms

Between Coil Energization and NC Contact Opening 38 ... 90 ms

Between Coil Energization and NO Contact Closing 40 ... 95 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting by Screws (not supplied) :
2 x M4 Screws Placed Diagonally
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 10 mm

Control Circuit 10 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m

Control Circuit 1.2 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor Relay
Technical UL/CSA
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb

Control Circuit 11 in·lb
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g

Open, Shock Direction: B1 5 g

Shock Direction: A 30 g

Shock Direction: B2 15 g

Shock Direction: C1 25 g

Shock Direction: C2 25 g
Resistance to Vibrations:
4g Closed Position & 2g Open position 5 ... 300 Hz
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
5611a638-de62-42f4-ab21-bce6bffa1c76 China
Simplified SCIP:
f3bae351-c0cd-4bab-bf7b-6bd0db1d1f37 Estonia

1885854c-d808-4403-a683-cfc666ca8ed9 Finland

a8a790c6-8865-42dc-9a16-25c71c579cd4 Hungary

59605740-7ed4-4540-b17c-1518303e80a5 France

cc44becd-3e4c-4438-a018-76c100575d4a Czech Republic

f76f9696-c830-41c5-b415-8c237939b7eb Germany

6f76ebd8-1e69-449a-976c-6ff242c1e41a Croatia

9f56f5f1-8011-409e-8370-61a20483a92f Germany

d4147311-807d-4704-8816-6937315d9f78 Poland

ce59d800-bdf2-465e-af6f-fe6d1ba44fd1 France

d62686b9-6abd-4dd6-b569-b45f1df84332 Sweden

09ef808a-e3aa-4c6d-a04a-aebb099d2357 Germany

a4ec99a6-f169-44e5-b94e-26a2bc67bc67 Portugal

8d8029c9-ad99-4e21-a5e9-7fc522e5e887 Denmark

f4311c29-4ca4-44e2-b3ec-25dd1aba9a81 Germany

f62bf0b2-925a-4c1e-90c0-0dd30d54e965 Germany

9f85c2e0-013e-4516-8563-37b66ba26fcd Bulgaria

8101e312-0d84-4d34-9a04-330462c44519 Sweden

d3407bd3-bf30-4d85-acd5-2d32b1c79fc1 Belgium

b0226ce6-f0c7-40b5-8b57-5ec6648fe56b Spain

016176d6-283d-44d6-b525-56f0360a6d44 Belgium

0b14c632-d6ac-49d1-8487-ee8816a82d15 Greece

8e0a69aa-6cf3-4534-a91e-d73643b77111 Norway

cbcd985c-25da-4de1-9f2f-20d6be1e5549 Poland

aec57acf-fcca-4684-87ea-bf712a874385 Poland

53829389-b1d3-4434-b42f-a362e318a659 Netherlands

5de59291-108d-468f-a1d0-570d71b20dda Hungary
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
1SBC101080M6801
Environmental Product Declaration - EPD:
1SBD250584E3000
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  92.7 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4900
9AKK108469A4902
ABS Certificate:
ABS_20-2060694-PDA
BV Certificate:
BV_2634H24899C1
CB Certificate:
CB_SE-117902
CCC Certificate:
CCC_2024010303656666
Declaration of Conformity - CCC:
CQC2011010303465426
Declaration of Conformity - CE:
1SBD250005U1000
Declaration of Conformity - UKCA:
1SBD250036U1000
DNV Certificate:
DNV_TAE00001BV-5
KC Certificate:
KC-HW02016-21031A
LR Certificate:
LRS_LR2003684TA-02
RINA Certificate:
RINA_ELE142224XG
RMRS Certificate:
RMRS_1802702280
UL Certificate:
UL_20180227_E252354_2_1
UL Listing Card:
UL_E252354
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.27 kg
Package Level 1 EAN:
3471523100138
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000196 - Contactor relay
ETIM 8:
EC000196 - Contactor relay
ETIM 9:
EC000196 - Contactor relay
eClass:
V11.0 : 27371001
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4763 >> Power contactor, DC switching
E-Number (Finland):
3706401
E-Number (Sweden):
3211448
Accessories
No downloads available
EPLAN Data NF22E-13
2D & 3D Data NF22E-13
6.3.0.53655