NS22E-26
NS22E-26
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

NS22E-26

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. NS Contactor Relays
  7. NS
- Show Less..
No label translation
General Information
Extended Product Type:
NS22E-26
Product ID:
1SBH101001R2622
EAN:
3471523000261
Catalog Description:
NS22E-26 230V50/60HZ Contactor Relay
Long Description:
NS... contactor relays are used for switching auxiliary circuits and control circuits. - Poles and auxiliary contacts blocks: 4-pole contactor relays, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC133414_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101020M9701
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
72.5 mm
Product Net Height:
68 mm
Product Net Weight:
0.22 kg
Technical
Number of Auxiliary Contacts NO:
2
Number of Auxiliary Contacts NC:
2
Standards:
IEC 60947-5-1 and EN 60947-5-1, UL 508, CSA C22.2 N°14
Rated Operational Voltage:
Auxiliary Circuit 690 V

Main Circuit 690 V
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
Rated Operational Current AC-15 (Ie):
(500 V) NC 2

(500 V) 2 A

(690 V) 2 A

(24 / 127 V) 6 A

(220 / 240 V) 4 A

(400 / 440 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A / 144 W

(48 V) 2.8 A / 134 W

(72 V) 1 A / 72 W

(110 V) 0.55 A / 60 W

(125 V) 0.55 A / 69 W

(220 V) 0.27 A / 60 W

(250 V) 0.27 A / 68 W
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 140 A

for 1 s 100 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV
Maximum Electrical Switching Frequency:
(AC-15) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 230 V

60 Hz 230 V
Power Loss:
at 6 A per Pole 0.1 W
Operate Time:
Between Coil De-energization and NC Contact Closing 7 ... 22 ms

Between Coil De-energization and NO Contact Opening 5 ... 19 ms

Between Coil Energization and NC Contact Opening 6 ... 18 ms

Between Coil Energization and NO Contact Closing 9 ... 24 ms
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 0.75 ... 2.5 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid 1/2x 0.75 ... 2.5 mm²
Wire Stripping Length:
Auxiliary Circuit 9 mm

Control Circuit 9 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
Tightening Torque:
Auxiliary Circuit 1 N·m

Control Circuit 1 N·m
Terminal Type:
Screw Terminals
Product Name:
Block Contactor Relay
Technical UL/CSA
Connecting Capacity Auxiliary Circuit UL/CSA:
Rigid Solid 1/2x 18-14 AWG

Rigid Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 9 in·lb

Control Circuit 9 in·lb
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C

Near Contactor for Operation in Free Air -40 ... 70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: C1 19 g

Closed, Shock Direction: C2 16 g

Open, Shock Direction: C1 8 g

Open, Shock Direction: C2 13 g

Shock Direction: A 20 g

Shock Direction: B1 5 g

Shock Direction: B2 15 g
Resistance to Vibrations:
3g Closed Position & 2g Open Position 5 ... 300 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_CN_32453
CCC Certificate:
CCC_2007010305248106
CQC Certificate:
CQC2007010305248106
Declaration of Conformity - CCC:
2020980304001219
Declaration of Conformity - CE:
1SBD250016U1000
Declaration of Conformity - UKCA:
1SBD250051U1000
GOST Certificate:
GOST_POCCCNME77B07821.pdf
UL Certificate:
220108-E312527A
UL Listing Card:
NOA_E312527.pdf
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
78 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Height:
48 mm
Package Level 1 Gross Weight:
0.22 kg
Package Level 1 EAN:
3471523000261
Package Level 3 Units:
960 piece
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000196 - Contactor relay
ETIM 8:
EC000196 - Contactor relay
ETIM 9:
EC000196 - Contactor relay
eClass:
V11.0 : 27371001
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4761 >> Magnet contactor, AC-switching
No downloads available
EPLAN Data NS22E-26
2D & 3D Data NS22E-26
6.3.0.53655