DB96
DB96
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DB96

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Thermal Overload Relays
- Show Less..
No label translation
General Information
Extended Product Type:
DB96
Product ID:
1SAZ901901R1001
EAN:
4013614501524
Catalog Description:
DB96 Single Mounting Kit
Long Description:
The DB96 single mounting kit allows the installation of TF96 thermal overload relays or EF96 electronic overload relays without a contactor on a DIN rail or mounting plate.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC107047M6803
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
70 mm
Product Net Height:
157 mm
Product Net Depth / Length:
102 mm
Product Net Weight:
0.19 kg
Technical
Rated Operational Voltage:
Main Circuit 1000 V AC
Rated Frequency (f):
Main Circuit 60 Hz

Main Circuit 50 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Rated Insulation Voltage (Ui):
1000 V
Number of Poles:
3P
Degree of Protection:
IP20
Pollution Degree:
3
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x 6 ... 50 mm²

Flexible with Ferrule 2x 6 ... 35 mm²

Flexible with Insulated Ferrule 1x 6 ... 50 mm²

Flexible with Insulated Ferrule 2x 6 ... 16 mm²

Flexible 1x 6 ... 70 mm²

Flexible 2x 6 ... 35 mm²

Rigid 1x 6 ... 70 mm²

Rigid 2x 6 ... 35 mm²
Tightening Torque:
Main Circuit 6 N·m
Wire Stripping Length:
Main Circuit 22 mm
Recommended Screw Driver:
Hexagon 4

M8
Mounting Position:
1 ... 6
Suitable For:
TF96

EF96
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Connecting Capacity Main Circuit UL/CSA:
Flexible 1x 8-1 AWG

Flexible 2x 8-3 AWG

Stranded 1x 8-1 AWG

Stranded 2x 8-2 AWG
Tightening Torque UL/CSA:
Main Circuit 55 in·lb
Environmental
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SAD101100-3504
Declaration of Conformity - UKCA:
1SAD201100-3504
UL Certificate:
E48139-20130329
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
76 mm
Package Level 1 Height:
160 mm
Package Level 1 Depth / Length:
111 mm
Package Level 1 Gross Weight:
0.24 kg
Package Level 1 EAN:
4013614501524
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
31162313
IDEA Granular Category Code (IGCC):
2988 >> Mounting kits
E-Number (Sweden):
3210251
No downloads available
EPLAN Data DB96
6.3.0.53655