TF65-53
TF65-53
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TF65-53

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Thermal Overload Relays
- Show Less..
No label translation
General Information
Extended Product Type:
TF65-53
Product ID:
1SAZ811201R1005
EAN:
4013614482953
Catalog Description:
TF65-53 Thermal Overload Relay 44 ... 53 A
Long Description:
The TF65-53 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC106069D0201
Instructions and Manuals:
2CDC106051M6803
Instructions and Manuals (Part 2):
1SAC200017M0002
Ex Operating Instructions:
2CDC106085M6801
Time-Current Characteristic Curve:
1SAZ800502F0005
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAZ800401F0001
Dimensions
Product Net Width:
54.9 mm
Product Net Height:
101.4 mm
Product Net Depth / Length:
106.9 mm
Product Net Weight:
0.372 kg
Technical
Setting Range:
44 ... 53 A
Rated Operational Voltage:
Auxiliary Circuit 600 V AC/DC

Main Circuit 690 V AC

Main Circuit 440 V DC
Rated Operational Current (Ie):
53 A
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz

Auxiliary Circuit DC

Main Circuit 50 Hz

Main Circuit 60 Hz
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV

Main Circuit 8 kV
Rated Insulation Voltage (Ui):
690 V
Number of Poles:
3P
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number of Protected Poles:
3
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit NC 6 A

Auxiliary Circuit NO 4 A
Rated Operational Current AC-15 (Ie):
(120 V) NC 3 A

(120 V) NO 0.5 A

(240 V) NC 3 A

(240 V) NO 0.5 A

(400 V) NC 0.75 A

(400 V) NO 0.5 A

(500 V) NC 0.75 A

(500 V) NO 0.5 A
Rated Operational Current DC-13 (Ie):
(125 V) NC 0.55 A

(125 V) NO 0.55 A

(24 V) NC 1.25 A

(24 V) NO 1.25 A

(250 V) NC 0.27 A

(250 V) NO 0.27 A

(500 V) NC 0.15 A

(500 V) NO 0.15 A

(60 V) NC 0.55 A

(60 V) NO 0.55 A
Degree of Protection:
Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible 1/2x 0.75 ... 1 mm²

Flexible 1/2x 1 ... 2.5 mm²

Rigid 1/2x 0.75 ... 4 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 2.5 ... 10 mm²

Flexible with Ferrule 1x 2.5 ... 35 mm²

Flexible with Insulated Ferrule 1x 2.5 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 2.5 ... 10 mm²

Flexible 1/2x 2.5 ... 16 mm²

Flexible 1x 2.5 ... 35 mm²

Rigid 1/2x 2.5 ... 16 mm²

Rigid 1x 2.5 ... 35 mm²
Tightening Torque:
Auxiliary Circuit 1 ... 1.2 N·m

Main Circuit 4.0 ... 4.5 N·m
Wire Stripping Length:
Auxiliary Circuit 9 mm

Main Circuit 17 mm
Recommended Screw Driver:
Auxiliary Circuit Pozidriv 2

Main Circuit Pozidriv 2
Mounting Position:
1 ... 6
Power Loss:
at Rated Operating Conditions per Pole 2.5 ... 3.6 W
Suitable For:
AF40

AF52

AF65
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 60947-5-1

UL 60947-1

UL 60947-4-1

IEC 60335-2-40 A2L
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Contact Rating UL/CSA:
(NC:) B600

(NC:) Q600

(NO:) Q600

(NO:) D300
Connecting Capacity Main Circuit UL/CSA:
Flexible 1x 12-2 AWG

Flexible 2x 12-6 AWG

Stranded 1x 12-2 AWG

Stranded 2x 12-6 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 18-12 AWG

Stranded 1/2x 18-12 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 9 ... 11 in·lb

Main Circuit 35 ... 40 in·lb
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Operation Compensated -40 ... +70 °C

Storage -50 ... +80 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SAC200334H0001
Environmental Information:
1SAC200058H0009
Environmental Product Declaration - EPD:
1SAC200249H0001
Certificates and Declarations
A2L Certificate – IEC:
1SAA941000-4601
ABS Certificate:
1SAA941003-0101
ATEX Certificate:
1SAA941005-3901
BV Certificate:
1SAA941001-0203
CB Certificate:
1SAA941015-2001
CCC Certificate:
2024010304636179
CQC Certificate:
CQC2014010309689432
Declaration of Conformity - CCC:
2020980309000291
Declaration of Conformity - CE:
1SAD101100-3503
Declaration of Conformity - UKCA:
1SAD201100-3503
DNV GL Certificate:
1SAA941004-0301
EAC Certificate:
1SAA941002-2701
IECEx Certificate:
1SAA941001-4001
LR Certificate:
1SAA941003-0501
RINA Certificate:
RINA_ELE098115XG
RMRS Certificate:
1SAA941002-0701
UL Certificate:
E48139-20130329
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
123 mm
Package Level 1 Height:
121 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Gross Weight:
0.456 kg
Package Level 1 EAN:
4013614482953
Package Level 2 Units:
12 piece
Package Level 2 Width:
280 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
5.858 kg
Package Level 2 EAN:
4013614485350
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC000106 - Thermal overload relay
ETIM 10:
EC000106 - Thermal overload relay
eClass:
V11.0 : 27371501
UNSPSC:
39122330
IDEA Granular Category Code (IGCC):
5366 >> Thermal overload relay
E-Number (Finland):
3706587
E-Number (Norway):
4116791
E-Number (Sweden):
3210267
Accessories
No downloads available
EPLAN Data TF65-53
2D & 3D Data TF65-53
6.3.0.53655