Loading Images..
No label translation
General Information
Extended Product Type:
TF65-47
Product ID:
1SAZ811201R1004
EAN:
4013614482946
Catalog Description:
TF65-47 Thermal Overload Relay 36 ... 47 A
Long Description:
The TF65-47 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Instructions and Manuals (Part 2):
Ex Operating Instructions:
Time-Current Characteristic Curve:
CAD Dimensional Drawing:
Dimension Diagram:
Dimensions
Product Net Width:
54.9 mm
Product Net Height:
101.4 mm
Product Net Depth / Length:
106.9 mm
Product Net Weight:
0.372 kg
Technical
Setting Range:
36 ... 47 A
Rated Operational Voltage:
Auxiliary Circuit 600 V AC/DC

Main Circuit 690 V AC

Main Circuit 440 V DC
Rated Operational Current (Ie):
47 A
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz

Auxiliary Circuit DC

Main Circuit 50 Hz

Main Circuit 60 Hz
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV

Main Circuit 8 kV
Rated Insulation Voltage (Ui):
690 V
Number of Poles:
3P
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number of Protected Poles:
3
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit NC 6 A

Auxiliary Circuit NO 4 A
Rated Operational Current AC-15 (Ie):
(120 V) NC 3 A

(120 V) NO 0.5 A

(240 V) NC 3 A

(240 V) NO 0.5 A

(400 V) NC 0.75 A

(400 V) NO 0.5 A

(500 V) NC 0.75 A

(500 V) NO 0.5 A
Rated Operational Current DC-13 (Ie):
(125 V) NC 0.55 A

(125 V) NO 0.55 A

(24 V) NC 1.25 A

(24 V) NO 1.25 A

(250 V) NC 0.27 A

(250 V) NO 0.27 A

(500 V) NC 0.15 A

(500 V) NO 0.15 A

(60 V) NC 0.55 A

(60 V) NO 0.55 A
Degree of Protection:
Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible 1/2x 0.75 ... 1 mm²

Flexible 1/2x 1 ... 2.5 mm²

Rigid 1/2x 0.75 ... 4 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 2.5 ... 10 mm²

Flexible with Ferrule 1x 2.5 ... 35 mm²

Flexible with Insulated Ferrule 1x 2.5 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 2.5 ... 10 mm²

Flexible 1/2x 2.5 ... 16 mm²

Flexible 1x 2.5 ... 35 mm²

Rigid 1/2x 2.5 ... 16 mm²

Rigid 1x 2.5 ... 35 mm²
Tightening Torque:
Auxiliary Circuit 1 ... 1.2 N·m

Main Circuit 4.0 ... 4.5 N·m
Wire Stripping Length:
Auxiliary Circuit 9 mm

Main Circuit 17 mm
Recommended Screw Driver:
Auxiliary Circuit Pozidriv 2

Main Circuit Pozidriv 2
Mounting Position:
1 ... 6
Power Loss:
at Rated Operating Conditions per Pole 2.1 ... 3.6 W
Suitable For:
AF40

AF52

AF65
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 60947-5-1

UL 60947-1

UL 60947-4-1

IEC 60335-2-40 A2L
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Contact Rating UL/CSA:
(NC:) B600

(NC:) Q600

(NO:) Q600

(NO:) D300
Connecting Capacity Main Circuit UL/CSA:
Flexible 1x 12-2 AWG

Flexible 2x 12-6 AWG

Stranded 1x 12-2 AWG

Stranded 2x 12-6 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 18-12 AWG

Stranded 1/2x 18-12 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 9 ... 11 in·lb

Main Circuit 35 ... 40 in·lb
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Operation Compensated -40 ... +70 °C

Storage -50 ... +80 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
Environmental Information:
Environmental Product Declaration - EPD:
Certificates and Declarations
A2L Certificate – IEC:
ABS Certificate:
ATEX Certificate:
BV Certificate:
CB Certificate:
CQC Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
DNV GL Certificate:
EAC Certificate:
IECEx Certificate:
LR Certificate:
RINA Certificate:
RMRS Certificate:
UL Certificate:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
123 mm
Package Level 1 Height:
121 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Gross Weight:
0.456 kg
Package Level 1 EAN:
4013614482946
Package Level 2 Units:
12 piece
Package Level 2 Width:
280 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
5.858 kg
Package Level 2 EAN:
4013614485343
External Classifications and Standards
Object Classification Code:
F
ETIM 4:
EC000106 - Thermal overload relay
ETIM 5:
EC000106 - Thermal overload relay
ETIM 6:
EC000106 - Thermal overload relay
ETIM 7:
EC000106 - Thermal overload relay
ETIM 8:
EC000106 - Thermal overload relay
eClass:
V11.0 : 27371501
UNSPSC:
39122330
IDEA Granular Category Code (IGCC):
5366 >> Thermal overload relay
E-Number (Finland):
3706586
E-Number (Norway):
4116789
E-Number (Sweden):
3210266
Accessories
Filter 15 Products
Identifier Description Type Qty Unit Of Measure
1SAZ801901R1001 DB65 Single Mounting Kit DB65 1 piece
1SAX101911R1001 DRS-F-01 Remote Reset Coil DRS-F-01 1 piece
1SAX101911R1002 DRS-F-02 Remote Reset Coil DRS-F-02 1 piece
1SAX101911R1003 DRS-F-03 Remote Reset Coil DRS-F-03 1 piece
1SAX101911R1004 DRS-F-04 Remote Reset Coil DRS-F-04 1 piece
No downloads available