TF42-20
1SAZ721201R1049
4016779764971
TF42-20 Thermal Overload Relay 16 ... 20 A
The TF42-20 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
21 day
CZABB006EXPU
1 piece
85364900
45 mm
88.3 mm
70.5 mm
0.135 kg
16 ... 20 A
Auxiliary Circuit 600 V AC/DC
Main Circuit 690 V AC
Main Circuit 600 V DC
20 A
Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit DC
Main Circuit 50 Hz
Main Circuit 60 Hz
Auxiliary Circuit 6 kV
Main Circuit 6 kV
690 V
3P
1
3
Auxiliary Circuit NC 6 A
Auxiliary Circuit NO 4 A
(120 V) NC 3 A
(120 V) NO 0.5 A
(240 V) NC 3 A
(240 V) NO 0.5 A
(400 V) NC 0.75 A
(400 V) NO 0.5 A
(500 V) NC 0.75 A
(500 V) NO 0.5 A
(125 V) NC 0.55 A
(125 V) NO 0.55 A
(24 V) NC 1.25 A
(24 V) NO 1.25 A
(250 V) NC 0.27 A
(250 V) NO 0.27 A
(500 V) NC 0.15 A
(500 V) NO 0.15 A
(60 V) NC 0.55 A
(60 V) NO 0.55 A
IP20
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible 1/2x 0.75 ... 1 mm²
Flexible 1/2x 1 ... 2.5 mm²
Rigid 1/2x 0.75 ... 4 mm²
Flexible with Ferrule 1/2x 0.75 ... 4 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 4 mm²
Flexible 1/2x 0.75 ... 4 mm²
Auxiliary Circuit 1 ... 1.2 N·m
Main Circuit 1.5 ... 2.5 N·m
Auxiliary Circuit 9 mm
Main Circuit 12 mm
Main Circuit Pozidriv 2
at Rated Operating Conditions per Pole 1.8 ... 2.6 W
AF09
AF12
AF16
AF26
AF30
AF38
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Main Circuit 600 V AC
(NC:) B600
(NC:) Q600
(NO:) Q600
(NO:) D300
Flexible 1/2x 18-10 AWG
Stranded 1/2x 18-10 AWG
Flexible 1/2x 18-12 AWG
Stranded 1/2x 18-12 AWG
Auxiliary Circuit 9 ... 11 in·lb
Main Circuit 13 ... 22 in·lb
Operation -25 ... +60 °C
Operation Compensated -25 ... +60 °C
Storage -50 ... +80 °C
Yes
2000 m
11 ms Pulse 25g
5g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
carton 1 piece
48 mm
92 mm
78 mm
0.15 kg
carton 40 piece
280 mm
210 mm
395 mm
7.586 kg
4013614440199
F
EC000106 - Thermal overload relay
V11.0 : 27371501
39122330
5366 >> Thermal overload relay
3706128
4116769
3211972