Loading Images..
No label translation
General Information
Extended Product Type:
TF42-7.6
Product ID:
1SAZ721201R1040
EAN:
4013614398117
Catalog Description:
TF42-7.6 Thermal Overload Relay 5.7 ... 7.6 A
Long Description:
The TF42-7.6 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Instructions and Manuals (Part 2):
Ex Operating Instructions:
Time-Current Characteristic Curve:
CAD Dimensional Drawing:
Dimension Diagram:
Dimensions
Product Net Width:
45 mm
Product Net Height:
88.3 mm
Product Net Depth / Length:
70.5 mm
Product Net Weight:
0.13 kg
Technical
Setting Range:
5.7 ... 7.6 A
Rated Operational Voltage:
Auxiliary Circuit 600 V AC/DC

Main Circuit 690 V AC
Rated Operational Current (Ie):
7.6 A
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz

Auxiliary Circuit DC

Main Circuit 50 Hz

Main Circuit 60 Hz
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV

Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Number of Poles:
3P
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number of Protected Poles:
3
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit NC 6 A

Auxiliary Circuit NO 4 A
Rated Operational Current AC-15 (Ie):
(120 V) NC 3 A

(120 V) NO 0.5 A

(240 V) NC 3 A

(240 V) NO 0.5 A

(400 V) NC 0.75 A

(400 V) NO 0.5 A

(500 V) NC 0.75 A

(500 V) NO 0.5 A
Rated Operational Current DC-13 (Ie):
(125 V) NC 0.55 A

(125 V) NO 0.55 A

(24 V) NC 1.25 A

(24 V) NO 1.25 A

(250 V) NC 0.27 A

(250 V) NO 0.27 A

(500 V) NC 0.15 A

(500 V) NO 0.15 A

(60 V) NC 0.55 A

(60 V) NO 0.55 A
Degree of Protection:
IP20
Pollution Degree:
3
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible 1/2x 0.75 ... 1 mm²

Flexible 1/2x 1 ... 2.5 mm²

Rigid 1/2x 0.75 ... 4 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 4 mm²

Flexible with Insulated Ferrule 1/2x 0.75 ... 4 mm²

Flexible 1/2x 0.75 ... 4 mm²

Rigid 1/2x 0.75 ... 4 mm²
Tightening Torque:
Auxiliary Circuit 1 ... 1.2 N·m

Main Circuit 1.5 ... 2.5 N·m
Wire Stripping Length:
Auxiliary Circuit 9 mm

Main Circuit 12 mm
Recommended Screw Driver:
Main Circuit Pozidriv 2
Power Loss:
at Rated Operating Conditions per Pole 1.1 ... 2.0 W
Suitable For:
AF09

AF12

AF16

AF26

AF30

AF38
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 60947-5-1

UL 60947-1

UL 60947-4-1

IEC 60335-2-40 A2L
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Contact Rating UL/CSA:
(NC:) B600

(NC:) Q600

(NO:) Q600

(NO:) D300
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 18-10 AWG

Stranded 1/2x 18-10 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 18-12 AWG

Stranded 1/2x 18-12 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 9 ... 11 in·lb

Main Circuit 13 ... 22 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Operation Compensated -25 ... +60 °C

Storage -50 ... +80 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
Environmental Information:
Environmental Product Declaration - EPD:
Certificates and Declarations
A2L Certificate – IEC:
ABS Certificate:
ATEX Certificate:
BV Certificate:
CB Certificate:
CCC Certificate:
CQC Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
DNV GL Certificate:
EAC Certificate:
GL Certificate:
IECEx Certificate:
LR Certificate:
RINA Certificate:
RMRS Certificate:
UL Certificate:
Container Information
Package Level 1 Units:
carton 1 piece
Package Level 1 Width:
48 mm
Package Level 1 Height:
92 mm
Package Level 1 Depth / Length:
78 mm
Package Level 1 Gross Weight:
0.145 kg
Package Level 1 EAN:
4013614398117
Package Level 2 Units:
carton 40 piece
Package Level 2 Width:
280 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
7.346 kg
Package Level 2 EAN:
4013614440151
External Classifications and Standards
Object Classification Code:
F
ETIM 4:
EC000106 - Thermal overload relay
ETIM 5:
EC000106 - Thermal overload relay
ETIM 6:
EC000106 - Thermal overload relay
ETIM 7:
EC000106 - Thermal overload relay
ETIM 8:
EC000106 - Thermal overload relay
eClass:
V11.0 : 27371501
UNSPSC:
39122330
IDEA Granular Category Code (IGCC):
5366 >> Thermal overload relay
E-Number (Finland):
3706124
E-Number (Norway):
4116765
E-Number (Sweden):
3211968
Accessories
Filter 15 Products
Identifier Description Type Qty Unit Of Measure
1SAZ701902R0001 DB42 Single Mounting Kit DB42 1 piece
1SAX101911R1001 DRS-F-01 Remote Reset Coil DRS-F-01 1 piece
1SAX101911R1002 DRS-F-02 Remote Reset Coil DRS-F-02 1 piece
1SAX101911R1003 DRS-F-03 Remote Reset Coil DRS-F-03 1 piece
1SAX101911R1004 DRS-F-04 Remote Reset Coil DRS-F-04 1 piece
No downloads available