T16-16
1SAZ711201R1047
4013614397974
T16-16 Thermal Overload Relay 13 ... 16 A
The T16-16 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the mini contactors or block contactors. Single mounting kits are available as accessory.
1 piece
85364900
45 mm
76.7 mm
53.5 mm
0.104 kg
13 ... 16 A
Auxiliary Circuit 600 V AC/DC
Main Circuit 690 V AC
16 A
Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit DC
Main Circuit 50 Hz
Main Circuit 60 Hz
Auxiliary Circuit 6 kV
Main Circuit 6 kV
690 V
3P
1
3
Auxiliary Circuit NC 6 A
Auxiliary Circuit NO 4 A
(120 V) NC 3 A
(120 V) NO 0.5 A
(240 V) NC 3 A
(240 V) NO 0.5 A
(400 V) NC 0.75 A
(400 V) NO 0.5 A
(500 V) NC 0.75 A
(500 V) NO 0.5 A
(125 V) NC 0.55 A
(125 V) NO 0.55 A
(24 V) NC 1.25 A
(24 V) NO 1.25 A
(250 V) NC 0.27 A
(250 V) NO 0.27 A
(500 V) NC 0.15 A
(500 V) NO 0.15 A
(60 V) NC 0.55 A
(60 V) NO 0.55 A
IP20
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible 1/2x 0.75 ... 1 mm²
Flexible 1/2x 1 ... 2.5 mm²
Rigid 1/2x 0.75 ... 4 mm²
Flexible with Ferrule 1/2x 0.75 ... 4 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 4 mm²
Flexible 1/2x 0.75 ... 4 mm²
Solid 1/2x 0.75 ... 1.5 mm²
Solid 1/2x 1.5 ... 4 mm²
Stranded 1/2x 1 ... 4 mm²
Auxiliary Circuit 1 ... 1.2 N·m
Main Circuit 1.1 ... 1.5 N·m
Auxiliary Circuit 9 mm
Main Circuit 12 mm
Main Circuit Pozidriv 2
at Rated Operating Conditions per Pole 1.3 ... 2.2 W
B6
BC6
B7
BC7
VB6
VBC6
VB7
VBC7
MC1
MC2
AS09
AS12
AS16
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Main Circuit 600 V AC
(NC:) B600
(NC:) Q600
(NO:) Q600
(NO:) D300
Flexible 1/2x 18-12 AWG
Stranded 1/2x 18-10 AWG
Stranded 1/2x 18-12 AWG
Auxiliary Circuit 9 ... 11 in·lb
Main Circuit 9 ... 13 in·lb
Operation -25 ... +60 °C
Operation Compensated -25 ... +60 °C
Storage -50 ... +80 °C
Yes
2000 m
11 ms Pulse 22g
3g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
carton 1 piece
48 mm
63 mm
82 mm
0.116 kg
40 piece
280 mm
210 mm
395 mm
8.738 kg
4013614440687
F
EC000106 - Thermal overload relay
V11.0 : 27371501
39122330
5366 >> Thermal overload relay
3706150
4117167
3212071