DB42
1SAZ701902R0001
4013614407826
DB42 Single Mounting Kit
The DB42 single mounting kit allows the installation of TF42 thermal overload relays without a contactor on a DIN rail or mounting plate.
No
China
17 day
Standard delivery time 17 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
Standard delivery time 0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
for TF42Thermal overload relay
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
1 piece
85389099
50 mm
102 mm
108 mm
0.087 kg
Main Circuit 690 V AC
40 A
Main Circuit 50 Hz
Main Circuit 60 Hz
Auxiliary Circuit 6 kV
Main Circuit 6 kV
690 V
3P
IP20
3
Flexible with Ferrule 1x 0.75 ... 10 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 10 mm²
Flexible 1x 0.75 ... 10 mm²
Rigid 1x 0.75 ... 2.5 mm²
Main Circuit 1.5 ... 2.7 N·m
Main Circuit 12 mm
Pozidriv 2
1 ... 5
TF42
CSA 22.2 No. 14
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 508
Main Circuit 600 V AC
Flexible 1x 18-6 AWG
Stranded 1x 18-6 AWG
Main Circuit 13 ... 22 in·lb
11 ms Pulse 25g
5g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
0.12 kg
84 piece
405 mm
360 mm
380 mm
10.5 kg
4013614480010
Q
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
31162313
2988 >> Mounting kits
3707472
4116785
3210002