DB16
1SAZ701901R0001
4013614407819
DB16 Single Mounting Kit
The DB16 single mounting kit allows the installation of T16 thermal overload relays without a contactor on a DIN rail or mounting plate.
No
China
20 day
From stock if available, otherwise Target delivery time is 20 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
From stock if available, otherwise Target delivery time is 0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
for T16 Thermal Overload Relay
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
35 day
USSVCEXPU
ZATAD021EXPU
1 piece
85389099
92 mm
50 mm
73 mm
0.032 kg
Main Circuit 690 V AC
16 A
Main Circuit 50 Hz
Main Circuit 60 Hz
Auxiliary Circuit 6 kV
Main Circuit 6 kV
690 V
3P
IP20
3
Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible 1x 0.75 ... 2.5 mm²
Rigid 1x 0.75 ... 4 mm²
Main Circuit 1.1 ... 1.5 N·m
Main Circuit 12 mm
Pozidriv 2
1 ... 5
T16
CSA 22.2 No. 14
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 508
Main Circuit 600 V AC
Flexible 1x 18-10 AWG
Stranded 1x 18-10 AWG
Main Circuit 13 in·lb
11 ms Pulse 25g
3g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
0.053 kg
130 piece
215 mm
140 mm
200 mm
7 kg
4013614480027
Q
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
31162313
2988 >> Mounting kits
3707477
4117170