TF140DU-90
TF140DU-90
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TF140DU-90

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Thermal Overload Relays
- Show Less..
No label translation
General Information
Extended Product Type:
TF140DU-90
Product ID:
1SAZ431201R1001
EAN:
4013614446818
Catalog Description:
TF140DU-90 Thermal Overload Relay 66 ... 90 A
Long Description:
The TF140DU-90 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC106061D0201
Instructions and Manuals:
2CDC106050M6802
Instructions and Manuals (Part 2):
1SAC200017M0002
Time-Current Characteristic Curve:
1SAZ400503F0001
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAZ400404F0001
Dimensions
Product Net Width:
89 mm
Product Net Height:
140 mm
Product Net Depth / Length:
126 mm
Product Net Weight:
0.82 kg
Technical
Setting Range:
66 ... 90 A
Rated Operational Voltage:
Auxiliary Circuit 440 V DC

Auxiliary Circuit 500 V AC

Main Circuit 690 V AC

Main Circuit 440 V DC
Rated Operational Current (Ie):
90 A
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz

Auxiliary Circuit DC

Main Circuit 60 Hz

Main Circuit 50 Hz

Main Circuit DC
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV

Main Circuit 8 kV
Rated Insulation Voltage (Ui):
690 V
Number of Poles:
3P
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number of Protected Poles:
3
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit NC 10 A

Auxiliary Circuit NO 6 A
Rated Operational Current AC-15 (Ie):
(120 V) NC 3 A

(120 V) NO 1.5 A

(240 V) NC 3 A

(240 V) NO 1.2 A

(400 V) NC 0.75 A

(400 V) NO 0.37 A

(440 V) NC 0.75 A

(440 V) NO 0.37 A

(500 V) NC 0.3 A

(500 V) NO 0.25 A
Rated Operational Current DC-13 (Ie):
(125 V) NC 0.25 A

(125 V) NO 0.25 A

(24 V) NC 1.25 A

(24 V) NO 1.25 A

(250 V) NC 0.12 A

(250 V) NO 0.04 A

(60 V) NC 0.25 A

(60 V) NO 0.25 A
Degree of Protection:
IP20

Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible 1/2x 0.75 ... 2.5 mm²

Rigid 1/2x 0.75 ... 4 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 16 ... 70 mm²

Flexible with Insulated Ferrule 1/2x 16 ... 70 mm²

Flexible 1/2x 16 ... 70 mm²

Rigid 1/2x 16 ... 70 mm²
Tightening Torque:
Auxiliary Circuit 0.8 ... 1.2 N·m

Main Circuit 8 ... 10 N·m
Wire Stripping Length:
Auxiliary Circuit 9 mm

Main Circuit 25 mm
Recommended Screw Driver:
Auxiliary Circuit Pozidriv 2

Main Circuit Hexagon 4
Mounting Position:
any
Power Loss:
at Rated Operating Conditions per Pole 2.1 W
Suitable For:
AF116

AF140
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 60947-5-1

UL 60947-1

UL 60947-4-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Contact Rating UL/CSA:
(NC:) B600

(NO:) C300
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 6-2/0 AWG

Stranded 1/2x 6-2/0 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 18-14 AWG

Stranded 1/2x 18-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 12 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Operation Compensated -25 ... +55 °C

Storage -40 ... +70 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 12g

25g 2 shocks 13 ms
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SAC200334H0001
Environmental Information:
1SAC200090H0009
Environmental Product Declaration - EPD:
1SAC200274H0001
Certificates and Declarations
ABS Certificate:
1SAA941004-0101
BV Certificate:
1SAA941003-0201
CB Certificate:
1SAA941012-2001
CCC Certificate:
2024010304659821
CQC Certificate:
CQC2016010309922935
Declaration of Conformity - CCC:
2020980304001320
Declaration of Conformity - CE:
1SAD101100-3507
Declaration of Conformity - UKCA:
1SAD201100-3507
DNV GL Certificate:
1SAA941004-0301
EAC Certificate:
1SAA941002-2702
LR Certificate:
1SAA941004-0501
RINA Certificate:
RINA_ELE098115XG
RMRS Certificate:
1SAA941002-0701
UL Certificate:
E48139-20120831
Container Information
Package Level 1 Units:
carton 1 piece
Package Level 1 Width:
165 mm
Package Level 1 Height:
133 mm
Package Level 1 Depth / Length:
151 mm
Package Level 1 Gross Weight:
0.945 kg
Package Level 1 EAN:
4013614446818
Package Level 2 Units:
4 piece
Package Level 2 Width:
280 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
8.786 kg
Package Level 2 EAN:
4013614494352
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC000106 - Thermal overload relay
ETIM 10:
EC000106 - Thermal overload relay
eClass:
V11.0 : 27371501
UNSPSC:
39122330
IDEA Granular Category Code (IGCC):
5366 >> Thermal overload relay
E-Number (Finland):
3706576
E-Number (Norway):
4116771
E-Number (Sweden):
3210241
Accessories
No downloads available
EPLAN Data TF140DU-90
2D & 3D Data TF140DU-90
6.3.0.53655