DB200
DB200
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DB200

1SAZ401110R0001
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Thermal Overload Relays
- Show Less..
No label translation
General Information
Extended Product Type:
DB200
Product ID:
1SAZ401110R0001
EAN:
4013614237768
Catalog Description:
DB200 Single Mounting Kit
Long Description:
The DB200 single mounting kit allows the installation of TA110DU or TA200DU thermal overload relays without a contactor on a mounting plate.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC106089M6801
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAZ400402F0001
Dimensions
Product Net Width:
105 mm
Product Net Height:
43 mm
Product Net Depth / Length:
40 mm
Product Net Weight:
0.225 kg
Technical
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Frequency (f):
Main Circuit 50 Hz

Main Circuit 60 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Number of Poles:
3P
Pollution Degree:
3
Connecting Capacity Main Circuit:
Hole Diameter > 10 mm²

Rigid or Flexible with Cable Lug 1x 25 ... 120 mm²
Tightening Torque:
Main Circuit 25 N·m
Suitable For:
TA110DU

TA200DU
Standards:
CSA 22.2 No. 14

IEC/EN 60947-1

IEC/EN 60947-4-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Connecting Capacity Main Circuit UL/CSA:
Flexible 1x 4-0000 AWG
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
No Certificate Needed
BV Certificate:
NoCerNee
Declaration of Conformity - CE:
1SAD101100-3506
Declaration of Conformity - UKCA:
1SAD201100-3506
DNV Certificate:
No Certificate Needed
GL Certificate:
No Certificate Needed
LR Certificate:
No Certificate Needed
RINA Certificate:
No Certificate Needed
RMRS Certificate:
No Certificate Needed
UL Certificate:
E48139-19960919
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
109 mm
Package Level 1 Depth / Length:
61 mm
Package Level 1 Gross Weight:
0.245 kg
Package Level 1 EAN:
4013614237768
Package Level 2 Units:
24 piece
Package Level 2 Width:
280 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
8.786 kg
Package Level 2 EAN:
4013614494185
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
31162313
IDEA Granular Category Code (IGCC):
2988 >> Mounting kits
E-Number (Finland):
3850488
E-Number (Norway):
4116898
E-Number (Sweden):
3229006
No downloads available
There are no related links available
6.3.0.53655