EF65-70
EF65-70
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

EF65-70

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Electronic Overload Relays
- Show Less..
No label translation
General Information
Extended Product Type:
EF65-70
Product ID:
1SAX331001R1101
EAN:
4013614442254
Catalog Description:
EF65-70 Electronic Overload Relay 25 ... 70 A
Long Description:
The EF65 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory. The EF65, EF96 and EF146have ATEX and IECEx certification 1)

1) ATEX is valid for products produced from week 42, 2014.
IECEx is valid for products produced from week 15, 2017.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC107041D0201
Instructions and Manuals:
2CDC107026M6803
Instructions and Manuals (Part 2):
1SAC200017M0002
Ex Operating Instructions:
2CDC107043M6801
Time-Current Characteristic Curve:
1SAX100509F0002
1SAX100510F0001
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAX300405F0001
Dimensions
Product Net Width:
70 mm
Product Net Height:
131.2 mm
Product Net Depth / Length:
105.2 mm
Product Net Weight:
0.821 kg
Technical
Setting Range:
25 ... 70 A
Rated Operational Voltage:
Auxiliary Circuit 600 V AC/DC

Main Circuit 1000 V AC
Rated Operational Current (Ie):
70 A
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz

Auxiliary Circuit DC

Main Circuit 50 Hz

Main Circuit 60 Hz
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV

Main Circuit 8 kV
Rated Insulation Voltage (Ui):
1000 V
Number of Poles:
3P
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number of Protected Poles:
3
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit NC 6 A

Auxiliary Circuit NO 6 A
Rated Operational Current AC-15 (Ie):
(240 V) NC 3 A

(240 V) NO 3 A

(400 V) NC 1.1 A

(400 V) NO 1.1 A

(500 V) NC 0.75 A

(500 V) NO 0.75 A
Rated Operational Current DC-13 (Ie):
(125 V) NC 0.55 A

(125 V) NO 0.5 A

(24 V) NC 1.5 A

(24 V) NO 1.5 A

(250 V) NC 0.27 A

(250 V) NO 0.27 A

(60 V) NC 0.55 A

(60 V) NO 0.55 A
Degree of Protection:
Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible 1/2x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 4 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x 4 ... 35 mm²

Flexible with Ferrule 2x 2.5 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 4 ... 35 mm²

Flexible 1/2x 4 ... 35 mm²

Rigid 1/2x 4 ... 35 mm²
Tightening Torque:
Auxiliary Circuit 0.8 ... 1.2 N·m

Main Circuit 4 N·m
Wire Stripping Length:
Auxiliary Circuit 9 mm

Main Circuit 20 mm
Recommended Screw Driver:
Auxiliary Circuit Pozidriv 2

Main Circuit Pozidriv 2
Mounting Position:
1 ... 6
Power Loss:
at Rated Operating Conditions per Pole 0.056 ... 0.441 W
Suitable For:
AF40

AF52

AF65
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 60947-5-1

UL 60947-1

UL 60947-4-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Contact Rating UL/CSA:
(NC:) B600

(NC:) Q600

(NO:) B600

(NO:) Q600
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 10-2 AWG

Stranded 1/2x 10-2 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 18-10 AWG

Stranded 1/2x 18-10 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 7 ... 1 in·lb

Main Circuit 55 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Operation Compensated -25 ... +70 °C

Storage -50 ... +85 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SAC200283H0001
Environmental Information:
1SAC200098H0001
Environmental Product Declaration - EPD:
1SAC200236H0001
Certificates and Declarations
ABS Certificate:
1SAA941002-0102
ATEX Certificate:
1SAA941004-3901
BV Certificate:
1SAA941002-0201
CB Certificate:
1SAA964013-2001
CCC Certificate:
2024010304636746
CCS Certificate:
1SAA941001-0901
CQC Certificate:
CQC2013010309592132
Declaration of Conformity - CCC:
2020980309000286
Declaration of Conformity - CE:
1SAD101100-3601
Declaration of Conformity - UKCA:
1SAD201100-3601
DNV Certificate:
1SAA941003-0302
EAC Certificate:
1SAA941003-2701
IECEx Certificate:
1SAA941000-4001
LR Certificate:
1SAA941002-0501
RINA Certificate:
RINA_ELE376813CS
RMRS Certificate:
1SAA941001-0701
UL Certificate:
E48139-19990512
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
139 mm
Package Level 1 Height:
107 mm
Package Level 1 Depth / Length:
75.5 mm
Package Level 1 Gross Weight:
0.876 kg
Package Level 1 EAN:
4013614442254
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC001080 - Electronic overload relay
ETIM 10:
EC001080 - Electronic overload relay
eClass:
V11.0 : 27371502
UNSPSC:
39122330
IDEA Granular Category Code (IGCC):
5365 >> Electronic overload relay
E-Number (Finland):
3706580
E-Number (Norway):
4116700
E-Number (Sweden):
3210245
Accessories
No downloads available
EPLAN Data EF65-70
2D & 3D Data EF65-70
6.3.0.53655