DB45EF
DB45EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DB45EF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Electronic Overload Relays
- Show Less..
No label translation
General Information
Extended Product Type:
DB45EF
Product ID:
1SAX201910R0001
EAN:
4013614493393
Catalog Description:
DB45EF Single Mounting Kit
Long Description:
The DB45EF single mounting kit allows the installation of EF45 electronic overload relays without a contactor on a DIN rail or mounting plate.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
2CDC107025D0201
Instructions and Manuals:
2CDC107046M6802
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAX200404F0001
Dimensions
Product Net Width:
45 mm
Product Net Height:
130 mm
Product Net Depth / Length:
98 mm
Product Net Weight:
0.1 kg
Technical
Number of Poles:
3P
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x 2.5 ... 10 mm²

Flexible with Insulated Ferrule 1x 2.5 ... 10 mm²

Flexible 1x 2.5 ... 10 mm²

Rigid 1x 2.5 ... 16 mm²
Tightening Torque:
Main Circuit 0.8 ... 1.5 N·m
Wire Stripping Length:
Main Circuit 15 mm
Recommended Screw Driver:
Pozidriv 2
Suitable For:
EF45
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

UL 60947-1

UL 60947-4-1
Technical UL/CSA
Connecting Capacity Main Circuit UL/CSA:
Flexible 1x 14-6 AWG

Stranded 1x 14-6 AWG
Tightening Torque UL/CSA:
Main Circuit 7 ... 13 in·lb
Environmental
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SAD101100-3504
Declaration of Conformity - UKCA:
1SAD201100-3504
UL Certificate:
E48139-19990512
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
135 mm
Package Level 1 Height:
104 mm
Package Level 1 Depth / Length:
48 mm
Package Level 1 Gross Weight:
0.124 kg
Package Level 1 EAN:
4013614493393
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
31162313
IDEA Granular Category Code (IGCC):
2988 >> Mounting kits
E-Number (Finland):
3709422
No downloads available
EPLAN Data DB45EF
2D & 3D Data DB45EF
6.3.0.53655