DB19EF
1SAX101910R1001
4013614483950
DB19EF Single Mounting Kit
The DB19EF single mounting kit allows the installation of EF19 electronic overload relays without a contactor on a DIN rail or mounting plate.
Switzerland
28 day
No
Inactive
Product under warranty must be returned
1 piece
85389099
45 mm
103.5 mm
67.3 mm
0.046 kg
Auxiliary Circuit 600 V AC/DC
Main Circuit 690 V AC
18.9 A
Main Circuit 50 Hz
Main Circuit 60 Hz
Main Circuit 6 kV
690 V
3P
3
Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible 1x 0.75 ... 2.5 mm²
Rigid 1x 1 ... 4 mm²
Main Circuit 0.8 ... 1.5 N·m
Main Circuit 12 mm
Pozidriv 2
EF19
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
Main Circuit 600 V AC
Flexible 1/2x 18-10 AWG
Stranded 1/2x 18-10 AWG
Main Circuit 7 ... 13 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
109 mm
50 mm
74 mm
0.072 kg
F
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
31162313
2988 >> Mounting kits
3800373
4117837
3210277