DB19EF
DB19EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DB19EF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Electronic Overload Relays
- Show Less..
No label translation
General Information
Extended Product Type:
DB19EF
Product ID:
1SAX101910R1001
EAN:
4013614483950
Catalog Description:
DB19EF Single Mounting Kit
Long Description:
The DB19EF single mounting kit allows the installation of EF19 electronic overload relays without a contactor on a DIN rail or mounting plate.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CHABB001
Country or Territory of Origin:
Switzerland
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
2CDC107025D0201
Instructions and Manuals:
2CDC107035M6802
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAX100404F0001
Dimensions
Product Net Width:
45 mm
Product Net Height:
103.5 mm
Product Net Depth / Length:
67.3 mm
Product Net Weight:
0.046 kg
Technical
Rated Operational Voltage:
Auxiliary Circuit 600 V AC/DC

Main Circuit 690 V AC
Rated Operational Current (Ie):
18.9 A
Rated Operational Current AC-3 (Ie):
18.9 A
Rated Frequency (f):
Main Circuit 50 Hz

Main Circuit 60 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Number of Poles:
3P
Number of Protected Poles:
3
Pollution Degree:
3
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible 1x 0.75 ... 2.5 mm²

Rigid 1x 1 ... 4 mm²
Tightening Torque:
Main Circuit 0.8 ... 1.5 N·m
Wire Stripping Length:
Main Circuit 12 mm
Recommended Screw Driver:
Pozidriv 2
Suitable For:
EF19
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

UL 60947-1

UL 60947-4-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 18-10 AWG

Stranded 1/2x 18-10 AWG
Tightening Torque UL/CSA:
Main Circuit 7 ... 13 in·lb
Environmental
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SAD101100-3504
Declaration of Conformity - UKCA:
1SAD201100-3504
EAC Certificate:
1SAA941003-2701
UL Certificate:
E48139-19990512
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
109 mm
Package Level 1 Height:
50 mm
Package Level 1 Depth / Length:
74 mm
Package Level 1 Gross Weight:
0.072 kg
Package Level 1 EAN:
4013614483950
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
31162313
IDEA Granular Category Code (IGCC):
2988 >> Mounting kits
E-Number (Finland):
3800373
E-Number (Norway):
4117837
E-Number (Sweden):
3210277
No downloads available
2D & 3D Data DB19EF
6.3.0.53655