PM5052-T-ETH
1SAP124000R0072
4013614551710
Processor module. Memory 4MB. 12 DI 24 VDC. 8DO 24 VDC 0.5A. 2 DC 24 VDC. Ethernet interface. 3 option slots (PM5052-T-ETH)
PM5052-T-ETH: AC500-eCo Processor module. Memory 4MB. 12 DI 24 VDC. 8DO 24 VDC 0.5A. 2 DC 24 VDC. Ethernet interface. 3 option slots. (CLASSIC) - Replaced by 1SAP124000R0172
No
China
33 day
Active
CSB
Product under warranty must be returned
0 day
CNIAB001EXPU
Germany
14 day
Obsolete
CSE
0 piece
Inactive
85371091
0.00002 ms
India
IP20
EC000236 - PLC CPU-module
Memory 4MB. 12 DI 24 VDC. 8DO 24 VDC 0.5A. 2 DC 24 VDC. Ethernet interface. 3 option slots
0.299 kg
DC
7032 kB
RAM
1 piece
Compact
Processor module
2
12
8
Industrial Ethernet 1
Other 0
Parallel 0
RS-232 0
RS-422 0
RS-485 0
Serial TTY 0
USB 0
Wireless 0
100 mm
95 mm
1 carton
175 mm
PM5052
Distributed Automation PLCs
74 mm
135 mm
0.257 kg
82 mm
PLC-AC500-eCo
20241206
True - contains substances > 0.1 mass percentage
24 V DC
2021
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
7d8f1700-ec04-40de-a990-f3378a32b09f Germany
piece
PM5052-T-ETH: Processor module
Menden, Germany
Beijing, China
Bairro Santo Antonio, Brazil
Bangalore, India
20.4 … 28.8 V DC
32151705
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
27-24-22-07