MS165-54
MS165-54
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MS165-54

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MS165-54
Product ID:
1SAM451000R1016
EAN:
4013614486104
Catalog Description:
MS165-54 Manual Motor Starter 40 ... 54 A
Long Description:
MS165 is a compact and powerful range for motor protection up to 45 kW (400 V) / 80 A in width of 55 mm. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10.
This type has also a clear and reliable indication of fault in a separate window in the event of short-circuit tripping. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter (also known as motor protection circuit breaker or manual motor protector) is suitable for three- and single phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. These
are suitable throughout the MS116/MS132/MS165 range.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
14 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362010
Popular Downloads
Data Sheet, Technical Information:
2CDC131083D0201
Instructions and Manuals:
2CDC131081M6801
Instructions and Manuals (Part 2):
2CDC131060M0202
Ex Operating Instructions:
2CDC131087M6801
Time-Current Characteristic Curve:
1SAM400505F0006
I²t Characteristic:
1SAM400506F0001
Cut-off Current Characteristic:
1SAM400507F0001
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM400401F0001
Dimensions
Product Net Width:
55 mm
Product Net Height:
142.65 mm
Product Net Depth / Length:
122.1 mm
Product Net Weight:
0.97 kg
Technical
Rated Service Short-Circuit Breaking Capacity (Ics):
(230 V AC) 30 kA

(250 V DC) 3 Poles in Series 100 kA

(400 V AC) 30 kA

(440 V AC) 30 kA

(500 V AC) 20 kA

(690 V AC) 6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(230 V AC) 50 kA

(250 V DC) 100 kA

(400 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 20 kA

(690 V AC) 8 kA
Rated Instantaneous Short-Circuit Current Setting (Ii):
810 A
Setting Range:
40 ... 54 A
Rated Operational Power AC-3 (Pe):
(400 V) Three Phase 22 kW
Rated Operational Power AC-3e (Pe):
(400 V) Three Phase 22 kW
Rated Operational Voltage:
Main Circuit 690 V AC

Main Circuit 250 V DC
Rated Operational Current (Ie):
54 A
Rated Operational Current AC-3 (Ie):
54 A
Rated Operational Current AC-3e (Ie):
54 A
Rated Operational Current DC-5 (Ie):
54 A
Rated Frequency (f):
Main Circuit 50 Hz

Main Circuit 60 Hz
Operating Frequency (fsw):
0 ... 415 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Rated Insulation Voltage (Ui):
1000 V
Power Loss:
at Rated Operating Conditions per Pole 3.84 ... 6.99 W
Number of Poles:
3P
Conventional Free-air Thermal Current (Ith):
Main Circuit 54 A
Degree of Protection:
Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Electrical Durability:
25000 cycle
Mechanical Durability:
Nr. Operations 50000 cycle
Terminal Type:
Screw Terminals
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 1 ... 35 mm²

Flexible with Insulated Ferrule 1/2x 1 ... 35 mm²

Flexible 1/2x 1 ... 35 mm²

Rigid 1/2x 1 ... 4 mm²

Solid 1/2x 1 ... 4 mm²

Stranded 1/2x 1 ... 50 mm²
Tightening Torque:
Main Circuit 4 N·m
Wire Stripping Length:
Main Circuit 16 mm
Recommended Screw Driver:
Pozidriv 2
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal - Up to 1000 V 1.5 mm

Electrical Conductive Board, Horizontal - Up to 400 V 0 mm

Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm

Electrical Conductive Board, Vertical 75 mm

Other Device Same Type, Horizontal 0 mm

Other Device Same Type, Vertical 150 mm
Actuator Type:
Rotary Handle
Contact Position Indication:
ON / OFF / TRIP
Standards:
CSA 22.2 No. 14

IEC/EN 60947-1

IEC/EN 60947-2

IEC/EN 60947-4-1

UL 60947-4-1
Technical UL/CSA
Short-Circuit Current Rating (SCCR):
Manual Self-Protected Combination Controllers (Type E), (480Y / 277 V AC) 65 kA

Manual Self-Protected Combination Controllers (Type E), (600Y / 347 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 65 kA

Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (480 V AC) 65 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (600 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (480Y / 277 V AC) 65 kA

Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (600Y / 347 V AC) 30 kA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Horsepower Rating UL/CSA:
(200 V AC) Three Phase 15 Hp

(208 V AC) Three Phase 15 Hp

(220 ... 240 V AC) Three Phase 20 Hp

(440 ... 480 V AC) Three Phase 40 Hp

(550 ... 600 V AC) Three Phase 50 Hp
Full Load Amps Motor Use:
(200 V AC) Three Phase 48.3 A

(208 V AC) Three Phase 46.2 A

(220 ... 240 V AC) Three Phase 54 A

(440 ... 480 V AC) Three Phase 52 A

(550 ... 600 V AC) Three Phase 52 A
Locked Rotor Amps:
(200 V AC) Three Phase 267 A

(208 V AC) Three Phase 257 A

(220 ... 240 V AC) Three Phase 290 A

(440 ... 480 V AC) Three Phase 290 A

(550 ... 600 V AC) Three Phase 290 A
General Use Rating UL/CSA:
(600 V AC) 54 A
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 16-0 AWG

Stranded 1/2x 16-0 AWG
Tightening Torque UL/CSA:
Main Circuit 35 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Operation Compensated -25 ... +60 °C

Storage -50 ... +80 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
Mounted on Mounting Plate: 5g 3 ... 150 Hz

Mounted on DIN-Rail: 4g 3 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SAC200284H0001
Environmental Product Declaration - EPD:
1SAC200253H0001
Certificates and Declarations
ABS Certificate:
1SAA963002-0101
ATEX Certificate:
1SAA918001-3901
BV Certificate:
1SAA963002-0201
CB Certificate:
1SAA918002-2002
CCC Certificate:
2024010307654703
CQC Certificate:
CQC2015010307760141
Cut-off Current Characteristic:
1SAM400507F0001
Declaration of Conformity - CCC:
2020980307003042
Declaration of Conformity - CE:
1SAD101100-3408
Declaration of Conformity - UKCA:
1SAD201100-3408
DNV GL Certificate:
1SAA963002-0301
EAC Certificate:
1SAA963000-2701
IECEx Certificate:
1SAA918000-4001
KC Certificate:
1SAA963001-1501
LR Certificate:
1SAA918001-0501
RMRS Certificate:
1SAA918000-0704
UL Certificate:
E137861-20150206
E345003-20150206
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
64 mm
Package Level 1 Depth / Length:
177 mm
Package Level 1 Height:
140 mm
Package Level 1 Gross Weight:
1.1 kg
Package Level 1 EAN:
4013614486104
Package Level 2 Units:
carton 12 piece
Package Level 2 Width:
330 mm
Package Level 2 Depth / Length:
400 mm
Package Level 2 Height:
320 mm
Package Level 2 Gross Weight:
13 kg
Package Level 2 EAN:
4013614503962
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC000074 - Motor protection circuit-breaker
ETIM 10:
EC000074 - Motor protection circuit-breaker
eClass:
V11.0 : 27370401
UNSPSC:
39121521
IDEA Granular Category Code (IGCC):
4731 >> Manual Starters
E-Number (Finland):
3707289
E-Number (Norway):
4364125
E-Number (Sweden):
3110056
Accessories
No downloads available
EPLAN Data MS165-54
2D & 3D Data MS165-54
6.3.0.53655