MO132-0.16
MO132-0.16
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MO132-0.16

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MO132-0.16
Product ID:
1SAM360000R1001
EAN:
4013614400162
Catalog Description:
MO132-0.16 Manual Motor Starter Magnetic Only 0.16 A
Long Description:
The MO132-0.16 manual motor starter magnetic only is a compact 45 mm width device with a rated operational current of Ie = 0.16 A. This device is used to manually switch on and off loads/motors and to protect them reliably and without the need for a fuse from short-circuits. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 100 kA at 400 V AC. A combination together with overload relays or motor controllers allows the protection of motors. Further features are the built-in disconnect function, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter magnetic only is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks are available as accessory.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB006
Country or Territory of Origin:
Germany
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362010
Popular Downloads
Data Sheet, Technical Information:
2CDC131035D0202
Instructions and Manuals:
2CDC131034M6801
Instructions and Manuals (Part 2):
2CDC131060M0202
Time-Current Characteristic Curve:
1SAM300515F0101
I²t Characteristic:
1SAM300507F0001
1SAM300507F0003
Cut-off Current Characteristic:
1SAM300508F0001
1SAM300508F0003
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM300402F0001
Dimensions
Product Net Width:
45 mm
Product Net Height:
90 mm
Product Net Depth / Length:
86.75 mm
Product Net Weight:
0.215 kg
Technical
Rated Service Short-Circuit Breaking Capacity (Ics):
(230 V AC) 100 kA

(400 V AC) 100 kA

(440 V AC) 100 kA

(500 V AC) 100 kA

(690 V AC) 100 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(230 V AC) 100 kA

(400 V AC) 100 kA

(440 V AC) 100 kA

(500 V AC) 100 kA

(690 V AC) 100 kA
Rated Instantaneous Short-Circuit Current Setting (Ii):
2 A
Setting Range:
None
Rated Operational Power AC-3 (Pe):
(400 V) Three Phase 0.03 kW
Rated Operational Power AC-3e (Pe):
(400 V) Three Phase 0.03 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Operational Current (Ie):
0.16 A
Rated Operational Current AC-3 (Ie):
0.16 A
Rated Operational Current AC-3e (Ie):
0.16 A
Rated Frequency (f):
Main Circuit 50 Hz

Main Circuit 60 Hz
Operating Frequency (fsw):
0 ... 400 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Power Loss:
at Rated Operating Conditions per Pole 1.7 W
Number of Poles:
3P
Conventional Free-air Thermal Current (Ith):
Main Circuit 0.16 A
Degree of Protection:
Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Electrical Durability:
50000 cycle
Mechanical Durability:
Nr. Operations 100000 cycle
Terminal Type:
Screw Terminals
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible 1/2x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 4 mm²
Tightening Torque:
Main Circuit 0.8 ... 1.2 N·m
Wire Stripping Length:
Main Circuit 9 mm
Recommended Screw Driver:
Pozidriv 2
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal - Up to 400 V 0 mm

Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm

Electrical Conductive Board, Vertical 75 mm

Other Device Same Type, Horizontal 0 mm

Other Device Same Type, Vertical 150 mm
Actuator Type:
Rotary Handle
Contact Position Indication:
ON / OFF / TRIP
Standards:
IEC/EN 60947-1

IEC/EN 60947-2

IEC/EN 60947-4-1

UL 60947-1

UL 60947-4-1

IEC 60335-2-40 A2L
Remarks:
For overload protection of the motors, an appropriate thermal or electronic overload relays must be used
Technical UL/CSA
Short-Circuit Current Rating (SCCR):
Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 65 kA

Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 47 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (480 V AC) 65 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (600 V AC) 47 kA

Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (480Y / 277 V AC) 65 kA

Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (600Y / 347 V AC) 47 kA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Full Load Amps Motor Use:
(200 V AC) Three Phase 0.16 A

(208 V AC) Three Phase 0.16 A

(220 ... 240 V AC) Three Phase 0.16 A

(440 ... 480 V AC) Three Phase 0.16 A

(550 ... 600 V AC) Three Phase 0.16 A
Locked Rotor Amps:
(200 V AC) Three Phase 0.96 A

(208 V AC) Three Phase 0.96 A

(220 ... 240 V AC) Three Phase 0.96 A

(440 ... 480 V AC) Three Phase 0.96 A

(550 ... 600 V AC) Three Phase 0.96 A
General Use Rating UL/CSA:
(600 V AC) 0.16 A
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 16-12 AWG

Stranded 1/2x 16-12 AWG
Tightening Torque UL/CSA:
Main Circuit 10 in·lb
Environmental
Ambient Air Temperature:
Around the Enclosure 0 ... +40 °C

Operation -25 ... +60 °C

Storage -50 ... +80 °C
Ambient Air Temperature Compensation:
No
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
1SAA963006-4501
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SAC200332H0001
Environmental Product Declaration - EPD:
1SAC200360H0001
1SAC200385H0001
Certificates and Declarations
A2L Certificate – IEC:
1SAA963000-4601
ABS Certificate:
1SAA963001-0101
BV Certificate:
1SAA963001-0202
CB Certificate:
1SAA963002-2002
CCC Certificate:
2024010307654702
2024010307658958
CQC Certificate:
CQC2010010307387700
Cut-off Current Characteristic:
1SAM300508F0001
1SAM300508F0003
Declaration of Conformity - CCC:
2020980307003526
2020980307003041
Declaration of Conformity - CE:
1SAD101100-3403
Declaration of Conformity - UKCA:
1SAD201100-3403
DNV GL Certificate:
1SAA963001-0304
EAC Certificate:
1SAA963000-2701
KC Certificate:
1SAA963002-1502
LR Certificate:
1SAA963001-0503
RINA Certificate:
1SAA963002-0802
RMRS Certificate:
1SAA918000-0704
UL Certificate:
E137861-20090225
E345003-20090225
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
92 mm
Package Level 1 Depth / Length:
95 mm
Package Level 1 Height:
50 mm
Package Level 1 Gross Weight:
0.23 kg
Package Level 1 EAN:
4013614400162
Package Level 2 Units:
carton 40 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.586 kg
Package Level 2 EAN:
4013614443619
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC000074 - Motor protection circuit-breaker
ETIM 10:
EC000074 - Motor protection circuit-breaker
eClass:
V11.0 : 27370401
UNSPSC:
39121521
IDEA Granular Category Code (IGCC):
4731 >> Manual Starters
E-Number (Finland):
3705879
E-Number (Norway):
4364085
E-Number (Sweden):
3110029
Show accessory images
Accessories
No downloads available
EPLAN Data MO132-0.16
2D & 3D Data MO132-0.16
6.3.0.53655