MS132-25
MS132-25
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MS132-25

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MS132-25
Product ID:
1SAM350000R1014
EAN:
4013614400148
Catalog Description:
MS132-25 Manual Motor Starter 20 ... 25 A
Long Description:
The MS132-25 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 25.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and terminal spacers are available as accessory.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
28 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362010
Popular Downloads
Data Sheet, Technical Information:
2CDC131021D0202
Instructions and Manuals:
2CDC131022M6802
Instructions and Manuals (Part 2):
2CDC131060M0202
Ex Operating Instructions:
2CDC131063M6801
Time-Current Characteristic Curve:
1SAM300505F0014
I²t Characteristic:
1SAM300507F0001
1SAM300507F0003
Cut-off Current Characteristic:
1SAM300508F0001
1SAM300508F0003
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM300402F0002
Dimensions
Product Net Width:
45 mm
Product Net Height:
97.8 mm
Product Net Depth / Length:
86.55 mm
Product Net Weight:
0.31 kg
Technical
Rated Service Short-Circuit Breaking Capacity (Ics):
(230 V AC) 50 kA

(250 V DC) 3 Poles in Series 10 kA

(400 V AC) 50 kA

(440 V AC) 30 kA

(500 V AC) 10 kA

(690 V AC) 3 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(230 V AC) 50 kA

(400 V AC) 50 kA

(440 V AC) 30 kA

(500 V AC) 10 kA

(690 V AC) 3 kA
Rated Instantaneous Short-Circuit Current Setting (Ii):
375 A
Setting Range:
20 ... 25 A
Rated Operational Power AC-3 (Pe):
(400 V) Three Phase 11 kW
Rated Operational Power AC-3e (Pe):
(400 V) Three Phase 11 kW
Rated Operational Voltage:
Main Circuit 690 V AC

Main Circuit 250 V DC
Rated Operational Current (Ie):
25 A
Rated Operational Current AC-3 (Ie):
25 A
Rated Operational Current AC-3e (Ie):
25 A
Rated Operational Current DC-5 (Ie):
25 A
Rated Frequency (f):
Main Circuit 50 Hz

Main Circuit 60 Hz
Operating Frequency (fsw):
0 ... 400 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Power Loss:
at Rated Operating Conditions per Pole 1.8 ... 2.8 W
Number of Poles:
3P
Conventional Free-air Thermal Current (Ith):
Main Circuit 25 A
Degree of Protection:
Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Electrical Durability:
50000 cycle
Mechanical Durability:
Nr. Operations 100000 cycle
Terminal Type:
Screw Terminals
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 6 mm²

Flexible with Insulated Ferrule 1/2x 0.75 ... 6 mm²

Flexible 1/2x 1 ... 2.5 mm²

Flexible 1/2x 2.5 ... 6 mm²

Rigid 1/2x 1 ... 2.5 mm²

Rigid 1/2x 2.5 ... 6 mm²
Tightening Torque:
Main Circuit 2 N·m
Wire Stripping Length:
Main Circuit 10 mm
Recommended Screw Driver:
Pozidriv 2
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal - Up to 400 V 0 mm

Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm

Electrical Conductive Board, Vertical 75 mm

Other Device Same Type, Horizontal 0 mm

Other Device Same Type, Vertical 150 mm
Actuator Type:
Rotary Handle
Contact Position Indication:
ON / OFF / TRIP
Standards:
IEC/EN 60947-1

IEC/EN 60947-2

IEC/EN 60947-4-1

UL 60947-1

UL 60947-4-1

IEC 60335-2-40 A2L
Remarks:
UL508 Self-Protected Combination Motor Controller (Type E) in combination with feeder block S1-M3-xx
Technical UL/CSA
Short-Circuit Current Rating (SCCR):
Manual Self-Protected Combination Controllers (Type E), (480Y / 277 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 35 kA

Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 35 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (480 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (600 V AC) 18 kA

Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (480Y / 277 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (600Y / 347 V AC) 18 kA
Maximum Operating Voltage UL/CSA:
Auxiliary Circuit 250 V AC/DC

Main Circuit 600 V AC
Horsepower Rating UL/CSA:
(200 V AC) Three Phase 5 Hp

(208 V AC) Three Phase 7.5 Hp

(220 ... 240 V AC) Three Phase 7.5 Hp

(440 ... 480 V AC) Three Phase 15 Hp

(550 ... 600 V AC) Three Phase 20 Hp
Full Load Amps Motor Use:
(200 V AC) Three Phase 17.5 A

(208 V AC) Three Phase 24.2 A

(220 ... 240 V AC) Three Phase 22 A

(440 ... 480 V AC) Three Phase 21 A

(550 ... 600 V AC) Three Phase 22 A
Locked Rotor Amps:
(200 V AC) Three Phase 105.8 A

(208 V AC) Three Phase 140 A

(220 ... 240 V AC) Three Phase 127 A

(440 ... 480 V AC) Three Phase 116 A

(550 ... 600 V AC) Three Phase 116 A
General Use Rating UL/CSA:
(600 V AC) 25 A
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 16-8 AWG

Stranded 1/2x 16-8 AWG
Tightening Torque UL/CSA:
Main Circuit 18 in·lb
Environmental
Ambient Air Temperature:
Around the Enclosure 0 ... +40 °C

Operation -25 ... +70 °C

Operation Compensated -25 ... +60 °C

Storage -50 ... +80 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Information:
No declaration needed
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SAC200332H0001
Environmental Product Declaration - EPD:
1SAC200360H0001
1SAC200385H0001
Certificates and Declarations
A2L Certificate – IEC:
1SAA963000-4601
ABS Certificate:
1SAA963001-0101
ATEX Certificate:
1SAA963000-3902
BV Certificate:
1SAA963001-0202
CB Certificate:
1SAA963002-2002
1SAA963007-2002
CCC Certificate:
2024010307654702
2024010307658958
CQC Certificate:
CQC2010010307387700
CQC2019010307243864
Cut-off Current Characteristic:
1SAM300508F0001
1SAM300508F0003
Declaration of Conformity - CCC:
2020980307003526
2020980307003041
Declaration of Conformity - CE:
1SAD101100-3402
Declaration of Conformity - UKCA:
1SAD201100-3402
DNV GL Certificate:
1SAA963001-0304
EAC Certificate:
1SAA963000-2701
I²t Characteristic:
1SAM300507F0001
1SAM300507F0003
IECEx Certificate:
1SAA963000-4001
KC Certificate:
1SAA963002-1502
LR Certificate:
1SAA963001-0502
RINA Certificate:
1SAA963002-0802
RMRS Certificate:
1SAA918000-0704
UL Certificate:
E137861-20090225
E345003-20090225
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
92 mm
Package Level 1 Depth / Length:
102 mm
Package Level 1 Height:
50 mm
Package Level 1 Gross Weight:
0.325 kg
Package Level 1 EAN:
4013614400148
Package Level 2 Units:
carton 40 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
13.386 kg
Package Level 2 EAN:
4013614409042
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC000074 - Motor protection circuit-breaker
ETIM 10:
EC000074 - Motor protection circuit-breaker
eClass:
V11.0 : 27370401
UNSPSC:
39121521
IDEA Granular Category Code (IGCC):
4731 >> Manual Starters
E-Number (Finland):
3705998
E-Number (Norway):
4364082
E-Number (Sweden):
3112129
Show accessory images
Accessories
No downloads available
EPLAN Data MS132-25
2D & 3D Data MS132-25
6.3.0.53655